BQ27621-G1

アクティブ

ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation System External capacity indication None Features No Sense Resistor Required Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation System External capacity indication None Features No Sense Resistor Required Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly from Battery with Integrated
      LDO
  • Easy To Configure Fuel Gauging Based on the
    Dynamic Voltage Correlation Algorithm
    • Reports Remaining Capacity and State of
      Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Self-Discharge,
      Temperature, and Rate Changes
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or
      Battery Low Digital Output Warning
    • Internal Temperature Sensor or
      Host Reported Temperature
  • Support 4.2-V, 4.3-V, and 4.35-V Chemistries
  • 9-pin 1.62 × 1.58 mm, 0.5 mm pitch YZF package
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides on System Board
    • Supports Embedded or Removable Batteries
    • Powered Directly from Battery with Integrated
      LDO
  • Easy To Configure Fuel Gauging Based on the
    Dynamic Voltage Correlation Algorithm
    • Reports Remaining Capacity and State of
      Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Self-Discharge,
      Temperature, and Rate Changes
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C Serial Interface
    • Configurable SOC Interrupt or
      Battery Low Digital Output Warning
    • Internal Temperature Sensor or
      Host Reported Temperature
  • Support 4.2-V, 4.3-V, and 4.35-V Chemistries
  • 9-pin 1.62 × 1.58 mm, 0.5 mm pitch YZF package

The Texas Instruments bq27621-G1 is a minimally configured microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires very little user configuration and system microcontroller firmware development.

The bq27621-G1 uses the Dynamic Voltage Correlation algorithm for fuel gauging. This process eliminates the need for a sense resistor when calculating remaining battery capacity (mAh), state-of-charge (%), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27621-G1 requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny 9-pin, 1.62 mm × 1.58 mm, 0.5 mm pitch YZF package is ideal for space-constrained applications.

The Texas Instruments bq27621-G1 is a minimally configured microcontroller peripheral that provides system-side fuel gauging for single-cell Li-Ion batteries. The device requires very little user configuration and system microcontroller firmware development.

The bq27621-G1 uses the Dynamic Voltage Correlation algorithm for fuel gauging. This process eliminates the need for a sense resistor when calculating remaining battery capacity (mAh), state-of-charge (%), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27621-G1 requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny 9-pin, 1.62 mm × 1.58 mm, 0.5 mm pitch YZF package is ideal for space-constrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
BQ27520-G4 アクティブ LDO 内蔵、システム側 Impedance Track™ バッテリ残量計 System side Impedance Track™ fuel gauge with integrated LDO.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq27621-G1 System-Side Fuel Gauge With Dynamic Voltage Correlation データシート (Rev. E) PDF | HTML 2016年 1月 6日
* ユーザー・ガイド BQ27621-G1 Technical Reference Manual (Rev. C) 2014年 8月 27日
ユーザー・ガイド Quick Start Guide for bq27621-G1 (Rev. A) 2014年 1月 20日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ27621EVM-G1 — システム側 Impedance Track バッテリ残量計ダイナミック電圧相関評価モジュール

The BQ27621EVM-G1A evaluation module is a complete evaluation system for the bq27621-G1. The EVM includes one bq27621-G1 circuit module using DVC algorithm.  The bq27621-G1 should be used with batteries with a charge voltage from 4.2 volts to 4.35 volts.  A separate orderable EV2300 or (...)

ユーザー ガイド: PDF
インターフェイス・アダプタ

EV2400 — EV2400 評価モジュール・インターフェイス・ボード

The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
BQ76942 3S ~ 10S (直列接続) マルチセル バッテリ モニタ / プロテクタ BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ BQ25731 USB Type-C® PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ・モード昇降圧バッテリ・チャージャ BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計 BQ27320 シングル・セル、パック側 / システム側 CEDV バッテリ残量計 BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計 BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計 BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計 BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計 BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 BQ27531-G1 bq2419x チャージャ・コントローラ向け、バッテリ・マネージメント・ユニット、Impedance Track™ バッテリ残量計 BQ27532-G1 bq2425x チャージャ向け、バッテリ・マネージメント・ユニット、Impedance Track™ バッテリ残量計 BQ27545-G1 シングル・セル、パック側 Impedance Track™ バッテリ残量計 BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル・セル、パック側バッテリ残量計 BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計 BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計 BQ27742-G1 保護機能内蔵、シングル・セル、リチウムイオン・バッテリ残量計 | バッテリ残量計 BQ27Z561 1 シリーズ (1 個の直列) 向け、Impedance Track™ IC バッテリ残量計ソリューション BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵バッテリ残量計 BQ34110 放電が少ないモジュール内蔵、マルチケミストリー・マルチセル・バッテリ残量計 BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計 BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計 BQ35100 非充電式バッテリ(リチウム一次電池)向けバッテリ残量計 / サービス終了モニタ BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計 BQ40Z50 1 ~ 4 セルの直列リチウムイオン・バッテリ・パック・マネージャ | バッテリ残量計 BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン・バッテリ・パック・マネージャ BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン・バッテリ・パック・マネージャ BQ40Z60 包括的なマルチ・セル・バッテリ・マネージャ | バッテリ残量計 BQ40Z80 Impedance Track™ バッテリ残量計搭載、2S ~ 6S (2 ~ 6 個の直列) バッテリ パック マネージャ BQ78350 bq76940 モニタ・ファミリ用のコンパニオン CEDV 残量計バッテリ・マネージメント・コントローラ BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
BQ76905 セル電圧の高精度測定機能搭載、2S ~ 5S (直列接続) 向け、低消費電力のモニタ / プロテクタ BQ76907 セル電圧の高精度測定機能搭載、2S ~ 7S (直列接続) 向け、低消費電力のモニタ / プロテクタ BQ769142 リチウムイオン、リチウムポリマ、LiFePO4 の各バッテリ向け、3S ~ 14S (3 ~ 14 個の直列)、高精度バッテリ モニタとプロテクタ BQ76942 3S ~ 10S (直列接続) マルチセル バッテリ モニタ / プロテクタ BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ BQ76972 リチウムイオンとリチウムポリマと LiFePO4 向け、3S ~ 16S (直列接続)、高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ BQ25731 USB Type-C® PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ BQ25756 MPPT (最大電力点追従) 機能搭載、スタンドアロンまたは I²C 制御、70V、双方向、昇降圧充電コントローラ BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ・モード昇降圧バッテリ・チャージャ BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計 BQ27320 シングル・セル、パック側 / システム側 CEDV バッテリ残量計 BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計 BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計 BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計 BQ27427 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計 BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計 BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 BQ27531-G1 bq2419x チャージャ・コントローラ向け、バッテリ・マネージメント・ユニット、Impedance Track™ バッテリ残量計 BQ27532-G1 bq2425x チャージャ向け、バッテリ・マネージメント・ユニット、Impedance Track™ バッテリ残量計 BQ27545-G1 シングル・セル、パック側 Impedance Track™ バッテリ残量計 BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル・セル、パック側バッテリ残量計 BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計 BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計 BQ27742-G1 保護機能内蔵、シングル・セル、リチウムイオン・バッテリ残量計 | バッテリ残量計 BQ27Z561 1 シリーズ (1 個の直列) 向け、Impedance Track™ IC バッテリ残量計ソリューション BQ27Z746 プロテクタ内蔵、パック側、シングル セル、Impedance Track™ テクノロジー採用、バッテリ残量計 BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵バッテリ残量計 BQ34110 放電が少ないモジュール内蔵、マルチケミストリー・マルチセル・バッテリ残量計 BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計 BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計 BQ35100 非充電式バッテリ(リチウム一次電池)向けバッテリ残量計 / サービス終了モニタ BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計 BQ40Z50 1 ~ 4 セルの直列リチウムイオン・バッテリ・パック・マネージャ | バッテリ残量計 BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン・バッテリ・パック・マネージャ BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン・バッテリ・パック・マネージャ BQ40Z60 包括的なマルチ・セル・バッテリ・マネージャ | バッテリ残量計 BQ40Z80 Impedance Track™ バッテリ残量計搭載、2S ~ 6S (2 ~ 6 個の直列) バッテリ パック マネージャ BQ78350 bq76940 モニタ・ファミリ用のコンパニオン CEDV 残量計バッテリ・マネージメント・コントローラ BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
バッテリ・プロテクタ
BQ77307 セル電圧の高精度測定機能搭載、2S ~ 7S (2 ~ 7 個の直列) 向け、低消費電力のプロテクタ
ハードウェア開発
評価ボード
MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

GPCCHEM — 残量計 (ゲージング) パラメータ カリキュレータ:ケミストリーを Impedance Track 残量計と比較照合します

インピーダンス追跡 (IT) アルゴリズムを採用した GPC 化学 ID バッテリ残量計 (最も類似した化学的一致) は、室温または低温を想定した性能最適化より前に実施する必要があります。

Impedance Track 残量計向け Gauging Parameter Calculator Chemistry ID (残量計パラメータ カリキュレータ ケミストリー ID) 比較照合機能 (GPCCHEM) は、算術演算とシミュレーション用のツールであり、バッテリ設計の際に特定のバッテリ プロファイルに一致するケミストリー ID を取得するのに役立ちます。TI が定義するケミストリー ID (...)

アプリケーション・ソフトウェアとフレームワーク

GPCRA0 — gpcra0

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)
ユーザー ガイド: PDF
ドライバまたはライブラリ

BQ27XXXSW-LINUX — Linux ドライバ、BQ27XXX 用

The Linux driver supports the BQ27x series of Battery Fuel Gauges. The Linux driver supports communication through the I2C/HDQ bus and interfaces with the power supply sub-system to monitor battery properties.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

(...)

サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
BQ2083-V1P3 bq29311 との使用時、SBS 準拠バッテリ残量計 BQ20Z40 SBS 準拠、バッテリー残量計、Impedance Track テクノロジー対応、BQ29330 併用 BQ20Z40-R1 Impedance Track™ テクノロジー採用、SBS 1.1 準拠、バッテリ残量計 BQ20Z70-V150 Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計 BQ20Z70-V160 Impedance Track™ テクノロジー対応、bq29330 との使用時、SBS 1.1 準拠バッテリ残量計 BQ20Z80 Impedance Track™ テクノロジー対応、bq29312 との使用時、SBS 1.1 準拠バッテリ残量計 BQ20Z80-V102 Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計 BQ20Z80-V110 Impedance Track™ テクノロジー対応、FW v1.10 搭載、SBS 1.1 準拠バッテリ残量計 BQ20Z80A-V110 Impedance Track™ テクノロジー対応、bq29312A との使用時、SBS 1.1 準拠バッテリ残量計 BQ27411-G1 パック側 Impedance Track™ バッテリ残量計 | バッテリ残量計 BQ27421-G1 センス抵抗内蔵、システム側バッテリ残量計 | バッテリ残量計 BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計 BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計 BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計 BQ27426 事前設定済みのケミストリー・プロファイル搭載、シングル・セル、システム側バッテリ残量計 BQ27427 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計 BQ27441-G1 システム側 Impedance Track™ バッテリ残量計 BQ27505-J2 FW v2.15 搭載、システム側 Impedance Track™ バッテリ残量計 BQ27505-J3 FW v2.20 搭載、システム側 Impedance Track™ バッテリ残量計 BQ27505-J4 FW v2.24 搭載、システム側 Impedance Track™ バッテリ残量計 BQ27505-J5 FW v2.29 搭載、システム側 Impedance Track™ バッテリ残量計 BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計 BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 BQ27531-G1 bq2419x チャージャ・コントローラ向け、バッテリ・マネージメント・ユニット、Impedance Track™ バッテリ残量計 BQ27532-G1 bq2425x チャージャ向け、バッテリ・マネージメント・ユニット、Impedance Track™ バッテリ残量計 BQ27545-G1 シングル・セル、パック側 Impedance Track™ バッテリ残量計 BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル・セル、パック側バッテリ残量計 BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計 BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計 BQ27742-G1 保護機能内蔵、シングル・セル、リチウムイオン・バッテリ残量計 | バッテリ残量計 BQ3050 SBS 1.1 準拠の 2S ~ 4S (4 つの直列) バッテリ残量計と保護 BQ3055 2 直列 / 3 直列 / 4 直列、リチウムイオン・バッテリ・パック・マネージャ BQ3060 SBS 1.1 準拠、バッテリ残量計と保護 BQ30Z554-R1 2 直列 / 3 直列 / 4 直列、リチウムイオン・バッテリ・パック・マネージャ BQ34110 放電が少ないモジュール内蔵、マルチケミストリー・マルチセル・バッテリ残量計 BQ34Z100 1s ~ 16s (16 個の直列)、Impedance Track™ バッテリ残量計 | バッテリ残量計 BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計 BQ34Z100-R2 マルチケミストリ Impedance Track™ スタンドアロン バッテリ残量計 BQ34Z110 Impedance Track™ 対応、鉛酸バッテリ向け、範囲の広いバッテリ残量計 | バッテリ残量計
ハードウェア開発
評価ボード
BQ2000EVM 評価モジュール、バッテリ充電管理 IC 用 BQ2022AEVM-001 BQ2022A 評価モジュール BQ27411EVM-G1A パック側 Impedance Track™ バッテリ残量計評価モジュール BQ27411EVM-G1C BQ27411EVM-G1C パック側 Impedance Track™ バッテリ残量計評価モジュール BQ27421EVM-G1A BQ27421EVM-G1A システム側バッテリ残量 (Gas) 計評価モジュール・ボード BQ27421EVM-G1B BQ27421EVM-G1B システム側バッテリ残量 (Gas) 計評価基板 BQ27425EVM-G2A BQ27425EVM-G2A 評価モジュール BQ27426EVM-738 BQ27426 EVM、Impedance Track 対応 バッテリー残量計、使いやすい再プログラム済みケミストリ・プロファイル付 BQ27427EVM BQ27427 センス抵抗内蔵、Impedance Track™ バッテリ残量計の評価基板 BQ27441EVM-G1A システム側 Impedance Track™ バッテリ残量計評価モジュール BQ27441EVM-G1B システム側 Impedance Track™ バッテリ残量計評価モジュール BQ27510EVM システム側、単一セル Impedance Track™ テクノロジー評価モジュール BQ27520EVM BQ27520 システム側 Impedance Track™ バッテリー残量計評価モジュール BQ27530EVM BQ27530EVM 評価基板 BQ27531EVM BQ27531EVM 評価基板 BQ27532EVM-656 バッテリ充電ソリューション、評価モジュール BQ27542EVM リチウムイオン・バッテリ残量計、評価モジュール BQ27545EVM BQ27545EVM 評価モジュール BQ27546EVM-702 bq27546 ガス・ゲージ、Impedance Track™ テクノロジー BQ27621EVM-G1 システム側 Impedance Track バッテリ残量計ダイナミック電圧相関評価モジュール BQ27741EVM BQ27741EVM パック側 Impedance TrackT バッテリ残量計、統合型プロテクタ付き、評価基板 BQ27742EVM Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール BQ27750EVM-837 BQ27750 1 セル・プログラマブル・バッテリ・マネージャの評価モジュール BQ3050EVM-001 bq3050EVM-001 BQ34110EVM-796 bq34110 低放電アプリケーション向けマルチケミストリ CEDV バッテリ残量計の評価モジュール BQ34210IQ1EVM-826 bq34210-Q1 システム側 CEDV バッテリ残量計の評価モジュール BQ34Z100EVM Bq34z100EVM 評価モジュール MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
ソフトウェア
サポート・ソフトウェア
BQ20Z40-R1_BQEASY-SW BQ20Z40-R1 bqEASY ソフトウェア BQ20Z45-R1_BQEASY-SW BQ20Z45-R1 bqEASY ソフトウェア BQ20Z60-R1_BQEVSW-SW BQ20Z60-R1 bqEASY ソフトウェア BQ20Z65-R1_BQEVSW-SW BQ20Z65-R1 bqEASY ソフトウェア BQ3060-BQEVSW-SW BQ3060 bqEVSW ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
BQEVSW bq 評価ソフトウェア(bqEVSW)v0.0.92、bq30z554-R1 用
ダウンロードオプション
リファレンス・デザイン

TIDA-00252 — 電圧ベース・バッテリ残量計、リファレンス・デザイン

テキサス・インスツルメンツ製の bq27621-G1 は、構成の容易なマイコン・ペリフェラルであり、シングル・セルのリチウムイオン・バッテリを対象にしたシステム側の残量計を実現します。このデバイスでは、ユーザーによる構成作業と、システム・マイコンの開発作業が最小限で済みます。このデザインは、リチウムイオン・バッテリに関する充電状態を提示します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZF) 9 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ