BQ27532-G1

アクティブ

bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Battery Management Unit, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 300 Battery capacity (max) (mAh) 8000 Implementation System External capacity indication None Features Battery Management Unit, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 15 4.8125 mm² 1.75 x 2.75
  • Battery Fuel Gauge and Charger Controller for 1-
    Cell Li-Ion Applications up to 14,500-mAh
    Capacity
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented
    Impedance Track™ Technology
    • Models the Battery Discharge Curve for
      Accurate Remaining Capacity Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature and
      Rate Inefficiencies
    • Low-value Sense Resistor (5 to 20 mΩ)
  • Battery Charger Controller With Customizable
    Charge Profiles
    • Configurable Charge Voltage and Current
      Based on Temperature
    • Optional State-of-Health (SoH) and Multi-Level
      Based Charge Profiles
  • Host-free Autonomous Battery Management
    System
    • Reduced Software Overhead Allows for Easy
      Portability Across Platforms and Shorter OEM
      Design Cycles
    • Higher Safety and Security
  • Runtime Improvements
    • Longer Battery Runtime Leveraging
      Impedance Track™ Technology
    • Tighter Accuracy Controls for Charger
      Termination
    • Improved Recharge Thresholds
  • Intelligent Charging – Customized and Adaptive
    Charging Profiles
    • Charger Control Based on SoH
    • Temperature Level Charging (TLC)
  • Stand-alone Battery Charger Controller for
    bq2425x Single-Cell Switch-mode Battery Charger
  • 400-kHz I2C Interface for Connection to System
    Microcontroller Port
  • Battery Fuel Gauge and Charger Controller for 1-
    Cell Li-Ion Applications up to 14,500-mAh
    Capacity
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented
    Impedance Track™ Technology
    • Models the Battery Discharge Curve for
      Accurate Remaining Capacity Predictions
    • Automatically Adjusts for Battery Aging,
      Battery Self-Discharge, and Temperature and
      Rate Inefficiencies
    • Low-value Sense Resistor (5 to 20 mΩ)
  • Battery Charger Controller With Customizable
    Charge Profiles
    • Configurable Charge Voltage and Current
      Based on Temperature
    • Optional State-of-Health (SoH) and Multi-Level
      Based Charge Profiles
  • Host-free Autonomous Battery Management
    System
    • Reduced Software Overhead Allows for Easy
      Portability Across Platforms and Shorter OEM
      Design Cycles
    • Higher Safety and Security
  • Runtime Improvements
    • Longer Battery Runtime Leveraging
      Impedance Track™ Technology
    • Tighter Accuracy Controls for Charger
      Termination
    • Improved Recharge Thresholds
  • Intelligent Charging – Customized and Adaptive
    Charging Profiles
    • Charger Control Based on SoH
    • Temperature Level Charging (TLC)
  • Stand-alone Battery Charger Controller for
    bq2425x Single-Cell Switch-mode Battery Charger
  • 400-kHz I2C Interface for Connection to System
    Microcontroller Port

The bq27532-G1 system-side, Li-Ion battery management unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The fuel gauge requires little system microcontroller firmware development. Together with bq2425x single-cell switch-mode charger, the fuel gauge manages an embedded battery (non-removable) or a removable battery pack.

The fuel gauge uses the patented Impedance Track algorithm for fuel gauging, and provides information, such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (minimum), battery voltage (mV), temperature (°C), and SoH (%).

Battery fuel gauging with the device requires only PACK+ (P+), PACK– (P–), and thermistor (T) connections to a removable battery pack or embedded battery circuit. The 15-pin NanoFree™ (CSP) package has dimensions of 2.61 mm × 1.96 mm with 0.5-mm lead pitch. It is ideal for space-constrained applications.

The bq27532-G1 system-side, Li-Ion battery management unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The fuel gauge requires little system microcontroller firmware development. Together with bq2425x single-cell switch-mode charger, the fuel gauge manages an embedded battery (non-removable) or a removable battery pack.

The fuel gauge uses the patented Impedance Track algorithm for fuel gauging, and provides information, such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (minimum), battery voltage (mV), temperature (°C), and SoH (%).

Battery fuel gauging with the device requires only PACK+ (P+), PACK– (P–), and thermistor (T) connections to a removable battery pack or embedded battery circuit. The 15-pin NanoFree™ (CSP) package has dimensions of 2.61 mm × 1.96 mm with 0.5-mm lead pitch. It is ideal for space-constrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq27532-G1 Battery Management Unit Impedance Track Fuel Gauge for bq2425x Charger データシート (Rev. B) PDF | HTML 2016年 1月 21日
* ユーザー・ガイド bq27532-G1 Technical Reference Manual 2014年 10月 3日
その他の技術資料 bq27532EVM with bq27532 Battery Management Unit and bq24250 Battery Charger 2014年 7月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ27532EVM-656 — バッテリ充電ソリューション、評価モジュール

The bq27532 evaluation module (EVM) has a bq27532-G1 gas gauge that directly communicates with bq24250 single-cell, Li-Ion battery charger via !2C.  This complete battery charging solution does not require a micro-controller or processor to facilitate communication between the charger and (...)

インターフェイス・アダプタ

EV2400 — EV2400 評価モジュール・インターフェイス・ボード

The EV2400 EVM interface board enables an IBM-compatible or other type PC (with the required driver for its particular platform) to communicate with the Texas Instruments SMBus or I2C interface gas gauges via a Universal Serial Bus (USB) port. In addition to this board, PC software is required to (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

GPCCHEM — 残量計 (ゲージング) パラメータ カリキュレータ:ケミストリーを Impedance Track 残量計と比較照合します

インピーダンス追跡 (IT) アルゴリズムを採用した GPC 化学 ID バッテリ残量計 (最も類似した化学的一致) は、室温または低温を想定した性能最適化より前に実施する必要があります。

Impedance Track 残量計向け Gauging Parameter Calculator Chemistry ID (残量計パラメータ カリキュレータ ケミストリー ID) 比較照合機能 (GPCCHEM) は、算術演算とシミュレーション用のツールであり、バッテリ設計の際に特定のバッテリ プロファイルに一致するケミストリー ID を取得するのに役立ちます。TI が定義するケミストリー ID (...)

アプリケーション・ソフトウェアとフレームワーク

GPCRA0 — gpcra0

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

GPCRB — gpcrb

Gauging Parameter Calculator – Optimize room and low temperature performance for Impedance track gas gauges (GPCRB) is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. Depending on the input log file, (...)
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
ファームウェア

SLUC606 Host System Calibration Method Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ソフトウェア・プログラミング・ツール

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZF) 15 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ