BQ34110

アクティブ

放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計

製品詳細

Cell chemistry Lead Acid, Li-Ion/Li-Polymer, LiFePO4, NiCd, NiMH Number of series cells 2-4 Cells, >4 Cells, Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack, System External capacity indication None Features Accumulated Coulomb Count, CEDV algorithm, End of Service, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Lead Acid, Li-Ion/Li-Polymer, LiFePO4, NiCd, NiMH Number of series cells 2-4 Cells, >4 Cells, Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack, System External capacity indication None Features Accumulated Coulomb Count, CEDV algorithm, End of Service, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Accurate End-Of-Service (EOS) Determination for Batteries in Rarely Discharged Applications
  • Compensated End-of-Discharge Voltage (CEDV) Gas Gauge for Single- and Multi-Cell Batteries, Providing
    • State-Of-Charge (SOC)
    • Time-To-Empty (TTE)
    • State-Of-Health (SOH)
    • Watt-Hour–Based Charge Termination
  • Supports Voltages up to 65 V, Capacities up to 32 Ah, and Currents up to 32 A—with Options to Extend Beyond These Levels Using Scaling
  • Supports Li-Ion, LiFePO4, Lead-Acid (PbA), NiMH, and NiCd Chemistries
  • Dual Configurable Host Interrupt or GPO
  • Lifetime Data Logging Options
  • Precision Coulomb Counter, Voltage, and Temperature Measurement
  • Power Enable Control
  • I2C™ Communication with Host
  • Accumulated Charge Coulomb Counting with Configurable Interrupt
  • SHA-1 Authentication
  • Accurate End-Of-Service (EOS) Determination for Batteries in Rarely Discharged Applications
  • Compensated End-of-Discharge Voltage (CEDV) Gas Gauge for Single- and Multi-Cell Batteries, Providing
    • State-Of-Charge (SOC)
    • Time-To-Empty (TTE)
    • State-Of-Health (SOH)
    • Watt-Hour–Based Charge Termination
  • Supports Voltages up to 65 V, Capacities up to 32 Ah, and Currents up to 32 A—with Options to Extend Beyond These Levels Using Scaling
  • Supports Li-Ion, LiFePO4, Lead-Acid (PbA), NiMH, and NiCd Chemistries
  • Dual Configurable Host Interrupt or GPO
  • Lifetime Data Logging Options
  • Precision Coulomb Counter, Voltage, and Temperature Measurement
  • Power Enable Control
  • I2C™ Communication with Host
  • Accumulated Charge Coulomb Counting with Configurable Interrupt
  • SHA-1 Authentication

The bq34110 CEDV Battery Gas Gauge provides CEDV gas gauging and End-Of-Service (EOS) Determination for single- and multi-cell batteries. The device includes enhanced features to support applications where the battery is kept fully charged and is rarely discharged, such as found in a wide variety of backup systems. The bq34110 gas gauge supports multiple battery chemistries, including Li-Ion and LiFePO4, lead acid (PbA), Nickel Metal Hydride (NiMH), and Nickel Cadmium (NiCd).

The gas gauging function uses voltage, current, and temperature data with Compensated End-of-Discharge Voltage (CEDV) technology to provide State-Of-Charge (SOC) and State-Of-Health (SOH) data. The gas gauge also incorporates an End-Of-Service (EOS) Determination function that alerts when battery capability has degraded and is approaching the conclusion of its usable service.

The data available from the gauge can be read by the host through a 400-kHz I2C bus. Two ALERT outputs are also available to interrupt the host or can be used for other functions, based on a variety of configurable options.

The bq34110 CEDV Battery Gas Gauge provides CEDV gas gauging and End-Of-Service (EOS) Determination for single- and multi-cell batteries. The device includes enhanced features to support applications where the battery is kept fully charged and is rarely discharged, such as found in a wide variety of backup systems. The bq34110 gas gauge supports multiple battery chemistries, including Li-Ion and LiFePO4, lead acid (PbA), Nickel Metal Hydride (NiMH), and Nickel Cadmium (NiCd).

The gas gauging function uses voltage, current, and temperature data with Compensated End-of-Discharge Voltage (CEDV) technology to provide State-Of-Charge (SOC) and State-Of-Health (SOH) data. The gas gauge also incorporates an End-Of-Service (EOS) Determination function that alerts when battery capability has degraded and is approaching the conclusion of its usable service.

The data available from the gauge can be read by the host through a 400-kHz I2C bus. Two ALERT outputs are also available to interrupt the host or can be used for other functions, based on a variety of configurable options.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq34110 Multi-Chemistry CEDV Battery Gas Gauge for Rarely Discharged Applications データシート (Rev. B) PDF | HTML 2016年 11月 10日
* ユーザー・ガイド bq34110 Technical Reference Manual (Rev. A) 2018年 8月 9日
ユーザー・ガイド bq34110 Out-of-Box Quick Start Guide 2018年 8月 21日
ユーザー・ガイド Simple Guide to CEDV Data Collection for Gauging Parameter Calculator (GPC) (Rev. B) 2018年 1月 30日
アプリケーション・ノート Gauge Communication 2017年 1月 12日
アプリケーション・ノート Using I2C Communications With the bq34110 bq35100 and bq34z100-G1 Series of Gas PDF | HTML 2016年 11月 9日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ34110EVM-796 — ほとんど放電しないアプリケーションでの bq34110 マルチケミストリー CEDV バッテリ残量計の評価基板

この評価基板 (bq34110EVM-796) は、リチウムイオンと LiFePO4、鉛酸 (PbA)、ニッケル金属水素 (NiMH)、ニッケルカドミウム (NiCd) など、複数のバッテリ ケミストリーをサポートする電圧範囲の広い bq34110 バッテリ残量計向けの包括的な評価システムです。EV2400 USB アダプタや Windows™ ベースの PC ソフトウェアと組み合わせる際は、TI.com Web サイトからダウンロード可能です。この回路基板は、bq34110 集積回路 (IC) 1 個と、1 つ以上の直列セル バッテリ (...)
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ76942 3S ~ 10S (10 個の直列) マルチセル バッテリ モニタと保護機能
  • BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
  • BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ
  • BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25731 USB Type-C PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ モード昇降圧バッテリ チャージャ
  • BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
  • BQ27320 シングル セル、パック側 / システム側 CEDV バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
  • BQ40Z80 Impedance Track™ バッテリ残量計搭載、2s ~ 6s バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ76905 セル電圧の高精度測定機能搭載、2S ~ 5S (直列接続) 向け、低消費電力のモニタ / プロテクタ
  • BQ76907 セル電圧の高精度測定機能搭載、2S ~ 7S (直列接続) 向け、低消費電力のモニタ / プロテクタ
  • BQ769142 リチウムイオン、リチウムポリマ、LiFePO4 の各バッテリ向け、3S ~ 14S (3 ~ 14 個の直列)、高精度バッテリ モニタとプロテクタ
  • BQ76942 3S ~ 10S (10 個の直列) マルチセル バッテリ モニタと保護機能
  • BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
  • BQ76972 リチウムイオンとリチウムポリマと LiFePO4 向け、3S ~ 16S 高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
  • BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ
  • BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25731 USB Type-C PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25756 MPPT (最大電力点追従) 機能搭載、スタンドアロンまたは I²C 制御、70V 双方向昇降圧充電コントローラ
  • BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ モード昇降圧バッテリ チャージャ
  • BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
  • BQ27320 シングル セル、パック側 / システム側 CEDV バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27427 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ27Z746 プロテクタ内蔵、パック側、シングル セル、Impedance Track™ テクノロジー採用、バッテリ残量計
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
  • BQ40Z80 Impedance Track™ バッテリ残量計搭載、2s ~ 6s バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
バッテリ・プロテクタ
  • BQ77307 セル電圧の高精度測定機能搭載、2S ~ 7S (2 ~ 7 個の直列) 向け、低消費電力のプロテクタ
ハードウェア開発
評価ボード
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

GPCCEDV — CEDV 残量計向けの残量計パラメータ・カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ・カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ・プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールは、広い温度範囲で残量計 IC 精度を向上します。

バッテリ・パックは、TI の CEDV (補償付き放電終止電圧) アルゴリズムをベースとする残量計を使用する必要があります。このツールは 3 組のログ・ファイルを受け入れます。TI の (...)

ユーザー ガイド: PDF
ファームウェア

SLUC622 bq34110 Firmware

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
ソフトウェア・プログラミング・ツール

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ20Z40 SBS 準拠、バッテリー残量計、Impedance Track テクノロジー対応、BQ29330 併用
  • BQ20Z40-R1 Impedance Track™ テクノロジー採用、SBS 1.1 準拠、バッテリ残量計
  • BQ20Z45 Impedance Track テクノロジー、と先進的な充電アルゴリズム対応、機能セット改善済み、SBS 1.1 準拠バッテリ残量計
  • BQ20Z70-V150 Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計
  • BQ20Z70-V160 Impedance Track™ テクノロジー対応、bq29330 との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80 Impedance Track™ テクノロジー対応、bq29312 との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80-V102 Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80-V110 Impedance Track™ テクノロジー対応、FW v1.10 搭載、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80A-V110 Impedance Track™ テクノロジー対応、bq29312A との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ27505-J2 FW v2.15 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J3 FW v2.20 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J4 FW v2.24 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J5 FW v2.29 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z558 1.2V IO サポート、Impedance Track™ テクノロジー搭載シングルセル バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ27Z561-R1 1 シリーズ (1 個の直列) セル リチウムイオン バッテリ パック向け Impedance Track™ バッテリ残量計ソリューション
  • BQ27Z561-R2 1 シリーズ (1 個の直列) セル リチウムイオン バッテリ パック向け、Impedance Track バッテリ残量計ソリューション
  • BQ27Z746 プロテクタ内蔵、パック側、シングル セル、Impedance Track™ テクノロジー採用、バッテリ残量計
  • BQ27Z758 真の 0V 充電機能搭載、1 直列インピーダンス Track™ バッテリ残量計および保護ソリューション
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ28Z610-R1 1 ~ 2 個の直列パック向け保護機能内蔵バッテリ残量計
  • BQ28Z620 1.2V I/O 対応、1S ~ 2S (1 ~ 2 個の直列) パック向け、保護機能内蔵のバッテリ残量計
  • BQ3050 SBS 1.1 準拠の 2S ~ 4S (4 つの直列) バッテリ残量計と保護
  • BQ3055 2 直列 / 3 直列 / 4 直列、リチウムイオン バッテリ パック マネージャ
  • BQ3060 SBS 1.1 準拠、バッテリ残量計と保護
  • BQ30Z554-R1 2 直列 / 3 直列 / 4 直列、リチウムイオン バッテリ パック マネージャ
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100 1s ~ 16s (16 個の直列)、Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ34Z100-R2 マルチケミストリ Impedance Track™ スタンドアロン バッテリ残量計
  • BQ34Z110 Impedance Track™ 対応、鉛酸バッテリ向け、範囲の広いバッテリ残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78350-R1A CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
ハードウェア開発
評価ボード
  • ADVANCED-BQMTESTER テキサス・インスツルメンツの高度な bqMTester マルチステーション・テストおよびプログラム・ボード
  • BQ27510EVM システム側、単一セル Impedance Track™ テクノロジー評価モジュール
  • BQ27520EVM BQ27520 システム側 Impedance Track™ バッテリー残量計評価モジュール
  • BQ27530EVM BQ27530EVM 評価基板
  • BQ27531EVM BQ27531EVM 評価基板
  • BQ27532EVM-656 バッテリ充電ソリューション、評価モジュール
  • BQ27542EVM リチウムイオン・バッテリ残量計、評価モジュール
  • BQ27546EVM-702 bq27546 ガス・ゲージ、Impedance Track™ テクノロジー
  • BQ27741EVM BQ27741EVM パック側 Impedance TrackT バッテリ残量計、統合型プロテクタ付き、評価基板
  • BQ27742EVM Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール
  • BQ27750EVM-837 BQ27750 1 セル プログラマブル バッテリ マネージャ評価基板
  • BQ27Z558EVM-084 BQ27Z558 Impedance Track™ テクノロジー搭載、シングルセル バッテリ残量計の評価基板
  • BQ27Z561EVM-011 BQ27Z561 1S (1 個の直列) セル向け、プログラマブル バッテリ マネージャの評価基板
  • BQ27Z746EVM-047 BQ27Z746 保護ソリューション搭載、Impedance Track™ 技術採用、バッテリ残量計の評価基板
  • BQ28Z610EVM-532 Bq28z610 EVM 1 セル~2 セル、プログラマブル・バッテリ・マネージャ評価モジュール
  • BQ28Z620EVM-071 BQ28Z620 1 個または 2 個の直列セルを使用するリチウムイオン向け、Impedance Track™ バッテリ残量計の評価基板
  • BQ3050EVM-001 bq3050EVM-001
  • BQ34110EVM-796 ほとんど放電しないアプリケーションでの bq34110 マルチケミストリー CEDV バッテリ残量計の評価基板
  • BQ34210IQ1EVM-826 bq34210-Q1 システム側 CEDV 燃料計の評価基板
  • BQ34Z100EVM Bq34z100EVM 評価モジュール
  • BQ35100EVM-795 bq35100 リチウム プライマリ セル評価基板、サービス終了監視ガス ゲージ
  • BQ4050EVM-561 1/2/3/4 直列、リチウムイオン バッテリパックのマネージャ評価基板
  • BQ40Z50EVM-561 1/2/3/4 直列、リチウムイオン・バッテリ・パック・マネージャ評価モジュール
  • BQ40Z60EVM-578 2/3/4 直列、リチウムイオン・バッテリ・パック・マネージャ、評価モジュール
  • BQ40Z80EVM-020 BQ40Z80 2S~7S バッテリ残量計の評価基板
  • BQMTESTER BQMTESTER マルチチャネル対応の テスト / プログラム・ボード
  • MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
  • BQ-HI-PRODUCTION 生産アプリケーション ソフトウェア、多セル数バッテリ残量計用
  • BQ27Z561-R2-DEVICE-FW Impedance Track Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs
  • BQEVSW BQ30Z554-R1用のBQ評価ソフトウェア(BQEVSW)v0.0.92
  • BQPRODUCTION 第 4 世代マルチセル・バッテリ残量計の製造ツール
  • BQPRODUCTION-SINGLECELL シングルセル バッテリ残量計向け量産ソフトウェア
  • BQSTUDIO Battery Management Studio (bqStudio:バッテリ管理ツール) ソフトウェア
サポート・ソフトウェア
ソフトウェア・プログラミング・ツール
  • BQKEYPACKAGER バッテリ残量計向けパッケージ・キー・ソフトウェア
  • BQKEYPROGRAMMER バッテリ残量計向けプログラム・キー・ソフトウェア
ファームウェア
ダウンロードオプション
ソフトウェア・プログラミング・ツール

BQ-PRODUCTION-HI-CELL-SW Production software for hi-cell count battery fuel (gas) gauges

Hi-cell bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI's battery management products. This includes features that allow writing a golden image followed by different types of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ34Z100 1s ~ 16s (16 個の直列)、Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ34Z100-R2 マルチケミストリ Impedance Track™ スタンドアロン バッテリ残量計
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78350-R1A CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
ハードウェア開発
評価ボード
  • BQ34Z100EVM Bq34z100EVM 評価モジュール
  • MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
  • BQ76920EVM µC-コントロール AFE ファミリ評価モジュール、5/10/15 シリーズ・セル・リチウムイオンおよびリン酸用
  • BQ76930EVM µC-コントロール AFE ファミリ、5/10/15 シリーズ・セル・リチウムイオンおよびリン酸評価モジュール用
  • BQ34110EVM-796 ほとんど放電しないアプリケーションでの bq34110 マルチケミストリー CEDV バッテリ残量計の評価基板
ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
  • BQ-HI-PRODUCTION 生産アプリケーション ソフトウェア、多セル数バッテリ残量計用
  • BQSTUDIO Battery Management Studio (bqStudio:バッテリ管理ツール) ソフトウェア
  • BQPRODUCTION 第 4 世代マルチセル・バッテリ残量計の製造ツール
  • BQPRODUCTION-SINGLECELL シングルセル バッテリ残量計向け量産ソフトウェア
ダウンロードオプション
サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ2083-V1P3 bq29311 との使用時、SBS 準拠バッテリ残量計
  • BQ20Z40 SBS 準拠、バッテリー残量計、Impedance Track テクノロジー対応、BQ29330 併用
  • BQ20Z40-R1 Impedance Track™ テクノロジー採用、SBS 1.1 準拠、バッテリ残量計
  • BQ20Z45 Impedance Track テクノロジー、と先進的な充電アルゴリズム対応、機能セット改善済み、SBS 1.1 準拠バッテリ残量計
  • BQ20Z70-V150 Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計
  • BQ20Z70-V160 Impedance Track™ テクノロジー対応、bq29330 との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80 Impedance Track™ テクノロジー対応、bq29312 との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80-V102 Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80-V110 Impedance Track™ テクノロジー対応、FW v1.10 搭載、SBS 1.1 準拠バッテリ残量計
  • BQ20Z80A-V110 Impedance Track™ テクノロジー対応、bq29312A との使用時、SBS 1.1 準拠バッテリ残量計
  • BQ27411-G1 パック側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27421-G1 センス抵抗内蔵、システム側バッテリ残量計 | バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27426 事前設定済みのケミストリー プロファイル搭載、シングル セル、システム側バッテリ残量計
  • BQ27427 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計
  • BQ27441-G1 システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J2 FW v2.15 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J3 FW v2.20 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J4 FW v2.24 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J5 FW v2.29 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ3050 SBS 1.1 準拠の 2S ~ 4S (4 つの直列) バッテリ残量計と保護
  • BQ3055 2 直列 / 3 直列 / 4 直列、リチウムイオン バッテリ パック マネージャ
  • BQ3060 SBS 1.1 準拠、バッテリ残量計と保護
  • BQ30Z554-R1 2 直列 / 3 直列 / 4 直列、リチウムイオン バッテリ パック マネージャ
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34Z100 1s ~ 16s (16 個の直列)、Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ34Z100-R2 マルチケミストリ Impedance Track™ スタンドアロン バッテリ残量計
  • BQ34Z110 Impedance Track™ 対応、鉛酸バッテリ向け、範囲の広いバッテリ残量計 | バッテリ残量計
ハードウェア開発
評価ボード
  • BQ2000EVM 評価モジュール、バッテリ充電管理 IC 用
  • BQ2022AEVM-001 BQ2022A 評価モジュール
  • BQ27411EVM-G1A パック側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27411EVM-G1C BQ27411EVM-G1C パック側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27421EVM-G1A BQ27421EVM-G1A システム側バッテリ残量 (Gas) 計評価モジュール・ボード
  • BQ27421EVM-G1B BQ27421EVM-G1B システム側バッテリ残量 (Gas) 計評価基板
  • BQ27425EVM-G2A BQ27425EVM-G2A 評価モジュール
  • BQ27426EVM-738 BQ27426 EVM、Impedance Track 対応 バッテリー残量計、使いやすい再プログラム済みケミストリ・プロファイル付
  • BQ27427EVM BQ27427 センス抵抗内蔵、Impedance Track™ バッテリ残量計の評価基板
  • BQ27441EVM-G1A システム側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27441EVM-G1B システム側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27510EVM システム側、単一セル Impedance Track™ テクノロジー評価モジュール
  • BQ27520EVM BQ27520 システム側 Impedance Track™ バッテリー残量計評価モジュール
  • BQ27530EVM BQ27530EVM 評価基板
  • BQ27531EVM BQ27531EVM 評価基板
  • BQ27532EVM-656 バッテリ充電ソリューション、評価モジュール
  • BQ27542EVM リチウムイオン・バッテリ残量計、評価モジュール
  • BQ27546EVM-702 bq27546 ガス・ゲージ、Impedance Track™ テクノロジー
  • BQ27621EVM-G1 システム側 Impedance Track バッテリ残量計ダイナミック電圧相関評価モジュール
  • BQ27741EVM BQ27741EVM パック側 Impedance TrackT バッテリ残量計、統合型プロテクタ付き、評価基板
  • BQ27742EVM Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール
  • BQ27750EVM-837 BQ27750 1 セル プログラマブル バッテリ マネージャ評価基板
  • BQ3050EVM-001 bq3050EVM-001
  • BQ34110EVM-796 ほとんど放電しないアプリケーションでの bq34110 マルチケミストリー CEDV バッテリ残量計の評価基板
  • BQ34210IQ1EVM-826 bq34210-Q1 システム側 CEDV 燃料計の評価基板
  • BQ34Z100EVM Bq34z100EVM 評価モジュール
  • MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
ソフトウェア
サポート・ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
  • BQEVSW BQ30Z554-R1用のBQ評価ソフトウェア(BQEVSW)v0.0.92
ダウンロードオプション
サポート・ソフトウェア

BQMTESTER-MKST-UPDATE Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ20Z40 SBS 準拠、バッテリー残量計、Impedance Track テクノロジー対応、BQ29330 併用
  • BQ20Z40-R1 Impedance Track™ テクノロジー採用、SBS 1.1 準拠、バッテリ残量計
  • BQ20Z45 Impedance Track テクノロジー、と先進的な充電アルゴリズム対応、機能セット改善済み、SBS 1.1 準拠バッテリ残量計
  • BQ27505-J2 FW v2.15 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J3 FW v2.20 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J4 FW v2.24 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27505-J5 FW v2.29 搭載、システム側 Impedance Track™ バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ3050 SBS 1.1 準拠の 2S ~ 4S (4 つの直列) バッテリ残量計と保護
  • BQ3055 2 直列 / 3 直列 / 4 直列、リチウムイオン バッテリ パック マネージャ
  • BQ3060 SBS 1.1 準拠、バッテリ残量計と保護
  • BQ30Z554-R1 2 直列 / 3 直列 / 4 直列、リチウムイオン バッテリ パック マネージャ
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34Z100 1s ~ 16s (16 個の直列)、Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ34Z100-R2 マルチケミストリ Impedance Track™ スタンドアロン バッテリ残量計
  • BQ34Z110 Impedance Track™ 対応、鉛酸バッテリ向け、範囲の広いバッテリ残量計 | バッテリ残量計
ハードウェア開発
評価ボード
  • ADVANCED-BQMTESTER テキサス・インスツルメンツの高度な bqMTester マルチステーション・テストおよびプログラム・ボード
  • BQ27411EVM-G1A パック側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27411EVM-G1C BQ27411EVM-G1C パック側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27421EVM-G1A BQ27421EVM-G1A システム側バッテリ残量 (Gas) 計評価モジュール・ボード
  • BQ27421EVM-G1B BQ27421EVM-G1B システム側バッテリ残量 (Gas) 計評価基板
  • BQ27425EVM-G2A BQ27425EVM-G2A 評価モジュール
  • BQ27426EVM-738 BQ27426 EVM、Impedance Track 対応 バッテリー残量計、使いやすい再プログラム済みケミストリ・プロファイル付
  • BQ27427EVM BQ27427 センス抵抗内蔵、Impedance Track™ バッテリ残量計の評価基板
  • BQ27441EVM-G1A システム側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27441EVM-G1B システム側 Impedance Track™ バッテリ残量計評価モジュール
  • BQ27510EVM システム側、単一セル Impedance Track™ テクノロジー評価モジュール
  • BQ27520EVM BQ27520 システム側 Impedance Track™ バッテリー残量計評価モジュール
  • BQ27530EVM BQ27530EVM 評価基板
  • BQ27531EVM BQ27531EVM 評価基板
  • BQ27532EVM-656 バッテリ充電ソリューション、評価モジュール
  • BQ27542EVM リチウムイオン・バッテリ残量計、評価モジュール
  • BQ27546EVM-702 bq27546 ガス・ゲージ、Impedance Track™ テクノロジー
  • BQ27621EVM-G1 システム側 Impedance Track バッテリ残量計ダイナミック電圧相関評価モジュール
  • BQ27741EVM BQ27741EVM パック側 Impedance TrackT バッテリ残量計、統合型プロテクタ付き、評価基板
  • BQ27742EVM Bq27742-G1 シングル・セル・リチウムイオン・バッテリ残量計プログラマブル評価モジュール
  • BQ27750EVM-837 BQ27750 1 セル プログラマブル バッテリ マネージャ評価基板
  • BQMTESTER BQMTESTER マルチチャネル対応の テスト / プログラム・ボード
  • MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
ダウンロードオプション
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ