この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ27220 アクティブ 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計 Low power consumption, battery state-of-health (aging) estimates, internal temperature sensor

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 200 Battery capacity (max) (mAh) 8000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 200 Battery capacity (max) (mAh) 8000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
VSON (DRZ) 12 10 mm² 4 x 2.5
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Battery Pack
    • Low-Value External Sense Resistor
      (10 mΩ Typical)
    • One Time Programmable (OTP) Configuration Non-Volatile Memory (NVM)
    • Powered Directly from Battery with Integrated LDO
    • 400-kHz I2C™ Serial Interface
    • Internal Temperature Sensor or
      Host-reported Temperature
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Reports Remaining Capacity and State of Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Battery Aging, Self-discharge, Temperature, and Rate Changes
    • Battery State of Health (Aging) Estimation
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Battery Pack
    • Low-Value External Sense Resistor
      (10 mΩ Typical)
    • One Time Programmable (OTP) Configuration Non-Volatile Memory (NVM)
    • Powered Directly from Battery with Integrated LDO
    • 400-kHz I2C™ Serial Interface
    • Internal Temperature Sensor or
      Host-reported Temperature
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Reports Remaining Capacity and State of Charge (SOC) with Smoothing Filter
    • Automatically Adjusts for Battery Aging, Self-discharge, Temperature, and Rate Changes
    • Battery State of Health (Aging) Estimation

The Texas Instruments bq27411-G1 device is a battery fuel gauging solution for single-cell Li-Ion battery packs. The device requires minimal configuration and uses One Time Programmable (OTP) Non-Volatile Memory (NVM) to avoid an initialization download by the system processor.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

The small, 12-pin, 2.50 mm × 4.00 mm, Small Outline No-Lead (SON) package is ideal for space-constrained applications.

The Texas Instruments bq27411-G1 device is a battery fuel gauging solution for single-cell Li-Ion battery packs. The device requires minimal configuration and uses One Time Programmable (OTP) Non-Volatile Memory (NVM) to avoid an initialization download by the system processor.

The fuel gauge uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), and battery voltage (mV).

The small, 12-pin, 2.50 mm × 4.00 mm, Small Outline No-Lead (SON) package is ideal for space-constrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq27411-G1 Single-Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration データシート (Rev. D) PDF | HTML 2016年 1月 2日
アプリケーション・ノート Method for TI Gauge to Avoid SOC Jump on Smart Phone Application 2022年 2月 25日
アプリケーション・ノート Enhanced Resolution Gauging for Low Current Applications Using Scaling 2016年 10月 26日
EVM ユーザー ガイド (英語) bq27411EVM System-Side Impedance Track Fuel Gauge (Rev. A) 2016年 7月 31日
ユーザー・ガイド bq27411-G1 Technical Reference Manual (Rev. B) 2015年 6月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ27411EVM-G1C — BQ27411EVM-G1C パック側 Impedance Track™ バッテリ残量計評価モジュール

The BQ27411EVM-G1C Pack-Side Impedance Track™ Fuel (Gas) Gauge evaluation module is a complete evaluation system for the bq27411-G1C. The EVM includes one bq27411-G1C circuit module with external current-sense resistor.  The bq27411-G1C should be used with batteries that have a 4.35 V (...)

ユーザー ガイド: PDF
評価ボード

BQ27441EVM-G1A — システム側 Impedance Track™ バッテリ残量計評価モジュール

The BQ27441EVM-G1A evaluation module is a complete evaluation system for the bq27441-G1A. The EVM includes one bq27441-G1A circuit module with external current-sense resistor. The bq27441-G1A should be used with batteries that have a 4.2 V charge voltage. A separate orderable EV2300 or EV2400 PC (...)
ユーザー ガイド: PDF
評価ボード

BQ27441EVM-G1B — システム側 Impedance Track™ バッテリ残量計評価モジュール

The BQ27441EVM-G1B evaluation module is a complete evaluation system for the bq27441-G1B. The EVM includes one bq27441-G1B circuit module with an external current-sense resistor. The bq27441-G1B should be used with batteries that have a 4.3 or 4.35 V charge voltage. A separate orderable EV2400 PC (...)
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO — Battery Management Studio (bqStudio:バッテリ管理ツール) ソフトウェア

bqStudio (Battery Management Studio) は、TI のバッテリ管理製品を使用する評価、設計、設計、構成、テスト、その他の業務に関連するプロセスを支援する、一連の高信頼性ツールで構成された包括的なスイートです。これは、リアルタイム監視のサポート、グラフ作成、ロギング、コマンドを送信するための簡易インターフェイス、直接の低水準通信と I/O などレジスタやデータ (...)
サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

SLUC561 BQ27411-G1 Smart Flash Files

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-00241 — パック側 Impedance Track バッテリ残量計

テキサス・インスツルメンツ製の bq27411-G1 リファレンス・デザインは、構成が容易であり、直列接続されたシングル・セルのリチウムイオン・バッテリ・パックを対象にした残量計ソリューションを実現します。このデバイスで必要とされる構成作業は最小限であり、OTP(ワンタイム・プログラマブル)の不揮発性メモリ(NVM)を使用して、システム・プロセッサによる初期化のダウンロードを不要にしています。
bq27411-G1 は特許申請中の Impedance Track™ アルゴリズムを残量計として使用し、残りのバッテリ容量(mAh)、充電状態(%)、バッテリ電圧(mV)などの情報を取得します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRZ) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ