可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
TAC5112 正在供货 具有 105dB 动态范围 ADC 和 114dB 动态范围 DAC 的低功耗、立体声音频编解码器 PCM code with >10dB higher SNR for both ADC and DAC

产品详情

Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Control interface SPI Analog inputs 2 Analog outputs 2 Features Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier Sampling rate (max) (kHz) 53 Rating Catalog ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 97 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R Control interface SPI Analog inputs 2 Analog outputs 2 Features Phase-locked loop (PLL), Stereo headphone amplifier, Stereo speaker amplifier Sampling rate (max) (kHz) 53 Rating Catalog ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 97 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Low Power High Quality Audio Codec
  • Stereo Audio DAC and Mono Audio ADC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Microphone Preamp and Hardware Automatic Gain Control
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Direct Battery Measurement Accepts up to 6-V Input
  • On-Chip Temperature Measurement
  • SPI™ and I²S™ Serial Interface
  • Full Power-Down Control
  • 32-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • Cellular and Smart Phones
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I²S is a trademark of Phillips Electronics.

  • Low Power High Quality Audio Codec
  • Stereo Audio DAC and Mono Audio ADC Support Rates up to 48 ksps
  • High Quality 97-dBA Stereo Audio Playback Performance
  • Low Power: 11-mW Stereo Audio Playback at 48 ksps
  • On-Chip 325-mW, 8- Speaker Driver
  • Stereo Headphone Amplifier With Capless Output Option
  • Microphone Preamp and Hardware Automatic Gain Control
  • Integrated PLL for Flexible Audio Clock Generation
  • Programmable Digital Audio Bass/Treble/EQ/De-Emphasis
  • Direct Battery Measurement Accepts up to 6-V Input
  • On-Chip Temperature Measurement
  • SPI™ and I²S™ Serial Interface
  • Full Power-Down Control
  • 32-Pin 5×5 mm QFN Package
  • APPLICATIONS
    • Cellular and Smart Phones
    • MP3 Players
    • Digital Still Cameras
    • Digital Video Camcorders

SPI is a trademark of Motorola.
I²S is a trademark of Phillips Electronics.

The TLV320AIC26 is a high-performance audio codec with 16/20/24/32-bit 97-dBA stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability.

The audio output drivers on the ’AIC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 325 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output.

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I²S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’AIC26 offers a 12-bit measurement ADC and internal reference voltage, as well as two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 2.7 V. It includes an on-chip temperature sensor capable of reading 0.3°C resolution. The ’AIC26 is available in a 32 lead QFN.

The TLV320AIC26 is a high-performance audio codec with 16/20/24/32-bit 97-dBA stereo playback, mono record functionality at up to 48 ksps. A microphone input includes built-in preamp and hardware automatic gain control, with single-ended or fully-differential input capability.

The audio output drivers on the ’AIC26 are highly flexible, having software-programmable low or high-power drive modes to optimize system power dissipation. The outputs can be configured to supply up to 325 mW into a bridge terminated 8- headphone amplifiers in ac-coupled or capless output configurations, and can supply a stereo line-level output.

A programmable digital audio effects processor enables bass, treble, midrange, or equalization playback processing. The digital audio data format is programmable to work with popular audio standard protocols (I²S, DSP, Left/Right Justified) in master or slave mode, and also includes an on-chip programmable PLL for flexible clock generation capability. Highly configurable software power control is provided, enabling stereo audio playback at 48 ksps at 11 mW with a 3.3-V analog supply level.

The ’AIC26 offers a 12-bit measurement ADC and internal reference voltage, as well as two battery measurement inputs capable of reading battery voltages up to 6 V, while operating at an analog supply as low as 2.7 V. It includes an on-chip temperature sensor capable of reading 0.3°C resolution. The ’AIC26 is available in a 32 lead QFN.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TLV320AIC3101 正在供货 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 Stereo Codec 102/92dB SNR DAC/ADC, 6 SE/Differential I/O, programmable PLL

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 Low Power Stereo Audio CODEC w/Headphone/Speaker Amp & 12-Bit Batt/Temp/Aux ADC 数据表 2003年 12月 17日
应用手册 Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
应用手册 Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
应用手册 Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
应用手册 AN082 -- One Way and Two-Way Audio Communications using the CC1110 or CC2 (Rev. A) 2010年 9月 30日
应用手册 Audio Serial Interface Configurations for Audio Codecs 2010年 9月 22日
应用手册 Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
应用手册 Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
应用手册 TSC210x 和 TLV320AIC26/28 上的音频加电/断电编程 (Rev. A) 英语版 (Rev.A) 2005年 11月 7日
应用手册 如何通过 PC 将 TSC/AIC EVM 设置为录制和回放音频或其它声音 英语版 2005年 11月 7日
应用手册 通过 McBSP 连接至 TSC 英语版 2005年 11月 7日
应用手册 The Built-In AGC Function in TSC2100/2101 & TLV320AIC26/28/32/33 Devices 2005年 9月 13日
应用手册 Using the PGA Function in TSC210x/AIC26/AIC28/DAC26 Devices 2005年 6月 3日
应用手册 TSC2100 WinCE Generic Drivers 2004年 3月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

TLV320AIC2X-DRIVERS — TLV320AIC2X CODEC 系列 Linux 驱动程序支持

这些 Linux 驱动程序支持 TI 用于 TLV320AIC2x 器件系列的低功耗音频编解码器,包括 .c 和 .h 文件。点击“转到第三方”按钮将转到 git.kernal.org,您可从中下载相应的驱动程序。

Linux 主线状态
Linux 主线中提供:是
可通过 git.ti.com 获取:不适用


修复程序和代码增强
如果有需要添加到此驱动程序的修复程序和/或代码增强,
请执行以下任一操作:

1.将补丁发送到维护人员文件中列出的相关 Linux 内核社区,该文件位于:此处



2.联系您的 TI 代表。
计算工具

COEFFICIENT-CALC Coefficient Calculator For Digital Biquad Filters

COEFFICIENT-CALC (TIBQ) calculates the coefficients for the digital filter biquad transfer function implemented in TI audio codecs. The characteristics of the digital filter are adjusted by selecting a filter type and moving a control point within a window that shows the transfer function gain and (...)

支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TLV320AIC26 具有耳机/扬声器放大器和 12 位测量 ADC 的低功耗单声道 ADC/立体声 DAC TLV320AIC28 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC29 具有 6 个音频输入和耳机/扬声器放大器的低功耗单声道 ADC/立体声 DAC TLV320AIC3007 具有集成 D 级放大器的低功耗立体声编解码器 TLV320AIC31 具有 6 输入、6 输出集成耳机/扬声器放大器以及 3D 效果的低功耗立体声编解码器 TLV320AIC3100 具有音频处理和单声道 D 级放大器的低功耗音频编解码器 TLV320AIC3101 具有 6 个输入、6 个输出、扬声器/耳机放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3104 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3105 具有 6 个输入、6 个输出、HP 放大器和增强数字效果的低功率立体声编解码器 TLV320AIC3106 具有 10 个输入、7 个输出、耳机放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC3107 具有集成单声道 D 级放大器的低功耗立体声编解码器 TLV320AIC3110 具有 1.3W 立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3111 具有嵌入式 miniDSP 和立体声 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC3120 具有 miniDSP 和 2.5W 单声道 D 级扬声器放大器的低功耗音频编解码器 TLV320AIC32 具有 6 输入、6 输出、耳机/扬声器放大器和 3D 效果的低功耗立体声编解码器 TLV320AIC3204 采用 PowerTune™ 技术的极低功耗立体声音频编解码器 TLV320AIC3206 具有 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC3254 具有可编程 miniDSP 的极低功耗立体声音频编解码器 TLV320AIC3256 具有 miniDSP 和 DirectPath™ 耳机放大器的超低功耗立体声编解码器 TLV320AIC33 具有 10 个输入、7 个输出、耳机/扬声器放大器和增强数字效果的低功耗立体声编解码器 TLV320AIC34 低功耗 4 通道编解码器
音频 ADC
TLV320ADC3001 92dB SNR 低功耗立体声 ADC (ADC3001) TLV320ADC3101 支持数字麦克风且具有 miniDSP 的 92dB SNR 低功耗立体声 ADC TSC2100 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2101 具有立体声 DAC/带耳机/扬声器放大器的单声道 ADC 的 4 线触摸屏控制器 TSC2102 具有带耳机放大器的立体声 DAC 的 4 线触摸屏控制器 TSC2117 具有低功耗单声道 ADC/立体声 DAC 的 4 线触摸屏控制器 TSC2301 具有耳机放大器的立体声编解码器的 4 线触摸屏控制器(键盘接口 + 6 个 GPIO)
General-purpose audio amplifiers
LM48901 2.8W 立体声数字输入 AB 类音频放大器 LM48903 具有可选 SMD 封装的 2.8W 立体声数字输入 AB 类音频放大器 TAS2505 具有音频处理和单声道耳机放大器的 2W 单声道、数字和模拟输入 D 类音频放大器 TAS2521 具有 miniDSP 和 18mW 单声道耳机驱动器的 2W 单声道、数字和模拟输入 D 类音频放大器 TPA6201A1 1W 单声道全差动 AB 类音频放大器
Automotive audio amplifiers
TAS2505-Q1 具有音频处理功能的汽车类 2W 单声道数字或模拟输入 D 类放大器
Speaker, TV & soundbar audio amplifiers
TAS5713PHP TAS5713PHP
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
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频