LDC1614-Q1

アクティブ

車載向け、4 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ

製品詳細

Applications Encoders/event counters, Inductive touch buttons, Metal proximity detection Number of input channels 4 Rating Automotive Vs (max) (V) 3.6 Vs (min) (V) 2.7 Operating temperature range (°C) -40 to 125
Applications Encoders/event counters, Inductive touch buttons, Metal proximity detection Number of input channels 4 Rating Automotive Vs (max) (V) 3.6 Vs (min) (V) 2.7 Operating temperature range (°C) -40 to 125
WQFN (RGH) 16 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:–40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Easy-to-use – Minimal Configuration Required
  • Measure up to 4 Sensors with One IC
  • Multiple Channels Support Environmental and
    Aging Compensation
  • Multi-Channel Remote Sensing Provides Lowest
    System Cost
  • Pin-Compatible Medium and High-resolution
    Options
    • LDC1312-Q1/LDC1314-Q1: 2/4-ch 12-bit LDC
    • LDC1612-Q1/LDC1614-Q1: 2/4-ch 28-bit LDC
  • Sensing range beyond two coil diameters
  • Supports Wide Sensor Frequency Range of 1kHz
    to 10MHz
  • Power Consumption:
    • 35 µA Low Power Sleep Mode
    • 200 nA Shutdown Mode
  • 3.3V Operation
  • Support Internal or External Reference Clock
  • Immune to DC Magnetic Fields and Magnets
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:–40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Easy-to-use – Minimal Configuration Required
  • Measure up to 4 Sensors with One IC
  • Multiple Channels Support Environmental and
    Aging Compensation
  • Multi-Channel Remote Sensing Provides Lowest
    System Cost
  • Pin-Compatible Medium and High-resolution
    Options
    • LDC1312-Q1/LDC1314-Q1: 2/4-ch 12-bit LDC
    • LDC1612-Q1/LDC1614-Q1: 2/4-ch 28-bit LDC
  • Sensing range beyond two coil diameters
  • Supports Wide Sensor Frequency Range of 1kHz
    to 10MHz
  • Power Consumption:
    • 35 µA Low Power Sleep Mode
    • 200 nA Shutdown Mode
  • 3.3V Operation
  • Support Internal or External Reference Clock
  • Immune to DC Magnetic Fields and Magnets

The LDC1612-Q1 and LDC1614-Q1 are 2- and 4-channel, 28-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612-Q1 and LDC1614-Q1 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.

The high resolution channels allow for a much larger sensing range, maintaining good performance beyond two coil diameters. Well-matched channels allow for differential and ratiometric measurements, which enable designers to use one channel to compensate their sensing for environmental and aging conditions such as temperature, humidity, and mechanical drift.

Given their ease of use, low power, and low system cost these products enable designers to greatly improve performance, reliability, and flexibility over existing sensing solutions and to introduce brand new sensing capabilities to products in all markets, especially consumer and industrial applications.

These devices are easily configured via an I2C interface. The two-channel LDC1612-Q1 is available in a WSON- 12 package and the four-channel LDC1614-Q1 is available in a WQFN-16 package.

The LDC1612-Q1 and LDC1614-Q1 are 2- and 4-channel, 28-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612-Q1 and LDC1614-Q1 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.

The high resolution channels allow for a much larger sensing range, maintaining good performance beyond two coil diameters. Well-matched channels allow for differential and ratiometric measurements, which enable designers to use one channel to compensate their sensing for environmental and aging conditions such as temperature, humidity, and mechanical drift.

Given their ease of use, low power, and low system cost these products enable designers to greatly improve performance, reliability, and flexibility over existing sensing solutions and to introduce brand new sensing capabilities to products in all markets, especially consumer and industrial applications.

These devices are easily configured via an I2C interface. The two-channel LDC1612-Q1 is available in a WSON- 12 package and the four-channel LDC1614-Q1 is available in a WQFN-16 package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LDC3114-Q1 アクティブ 車載対応、低消費電力の近接検出とタッチ ボタン センシング向け、4 チャネル、インダクタンス/デジタル コンバータ Similar device with improved EMI performance for linear sensing and touch-button applications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LDC1612-Q1, LDC1614-Q1 Multi-Channel 28-Bit Inductance to Digital Converter (LDC) for Inductive Sensing データシート PDF | HTML 2016年 4月 29日
アプリケーション・ノート Common Inductive and Capacitive Sensing Applications (Rev. B) PDF | HTML 2021年 6月 22日
アプリケーション・ノート Simulate Inductive Sensors Using FEMM (Finite Element Method Magnetics) (Rev. A) PDF | HTML 2021年 6月 16日
アプリケーション・ノート LDC Device Selection Guide (Rev. D) PDF | HTML 2021年 6月 15日
アプリケーション・ノート Sensor Design for Inductive Sensing Applications Using LDC (Rev. C) PDF | HTML 2021年 5月 21日
アプリケーション・ノート LDC Target Design (Rev. B) PDF | HTML 2021年 5月 13日
アプリケーション・ノート LDC1612 LDC1614 Linear Position Sensing (Rev. A) 2019年 11月 13日
アプリケーション・ノート Configuring Inductive-to-Digital-Converters for Parallel Resistance (RP) Variati (Rev. B) 2019年 11月 11日
アプリケーション・ノート EMI Considerations for Inductive Sensing 2017年 2月 22日
アプリケーション・ノート LDC1312, LDC1314, LDC1612, LDC1614 Sensor Status Monitoring 2016年 10月 9日
アプリケーション・ノート Setting LDC1312/4, LDC1612/4, and LDC1101 Sensor Drive Configuration 2016年 4月 5日
アプリケーション・ノート Inductive Sensing Touch-On-Metal Buttons Design Guide PDF | HTML 2016年 3月 30日
アプリケーション・ノート Power Reduction Techniques for the LDC131x/161x for Inductive Sensing PDF | HTML 2016年 3月 18日
アプリケーション・ノート Optimizing L Measurement Resolution for the LDC161x and LDC1101 2016年 2月 12日
アプリケーション・ノート Measuring Rp of an L-C Sensor for Inductive Sensing 2015年 10月 1日
ユーザー・ガイド LDC Reference Coils User’s Guide 2015年 5月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LDC1614EVM — LDC1614 サンプル PCB コイルの付属したインダクタンス/デジタル コンバータの評価基板

LDC1614 評価基板は、導電性ターゲットが存在するかどうかのセンシングや存在する場合の測定を行う誘導性センシング技術を提示します。この評価基板は 2 個のサンプル PCB センサ コイルを搭載しており、これらは LDC1614 の 4 個のチャネルに接続されています。また、LDC からホスト コンピュータへのインターフェイスとして、MSP430 マイコンを使用しています。

この基板は、システムのプロトタイプ製作で最大のフレキシビリティを確保できる設計を採用しています。LDC1614EVM の 2 箇所にミシン目があります。

  1. PCB センサ コイル (LC タンク) と LDC1614 の間
  2. (...)
ユーザー ガイド: PDF
評価ボード

LDCCOILEVM — リファレンス コイル ボードの評価基板

LDCCOILEVM は、システムのプロトタイプ製作で最大のフレキシビリティを確保し、さまざまなコイル サイズで実験を行うことができます。細長い長方形の非対称コイルから、直径 3mm の小型円形コイルに至るまで、19 種類のさまざまな独自 PCB コイルが付属しています。各コイルは目打ちで区切られているため、メイン ボードから折り取ることにより、コイルを簡単に取り外し、TI の誘導センシング デバイスと組み合わせてリモート センサとして使用できます。

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SNOC028 Sensing Solutions EVM GUI Tool v1.10.0

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

LDC1614 IBIS MODEL

SNIM003.ZIP (26 KB) - IBIS Model
計算ツール

LDC-CALCULATOR-TOOLS Inductive Sensing Design Calculator Tool

The inductive sensing calculator tools provide two Excel spreadsheets to assist in the design process for inductive-to-digital converter (LDC) devices. These tools provide coil design assistance as well as some device-specific configurations.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RGH) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ