LDC1101

アクティブ

高速アプリケーション向け、1 チャネル、1.8V、24 ビット L (インダクタンス)、16 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ

製品詳細

Applications Metal proximity detection Number of input channels 1 Rating Catalog Vs (max) (V) 3.46 Vs (min) (V) 1.71 Operating temperature range (°C) -40 to 125
Applications Metal proximity detection Number of input channels 1 Rating Catalog Vs (max) (V) 3.46 Vs (min) (V) 1.71 Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • Wide Operating Voltage Range: 1.8 V to 3.3 V
  • Sensor Frequency Range: 500 kHz to 10 MHz
  • RP Resolution: 16-Bit
  • L Resolution: 16- or 24-Bit
  • 180-kSPS Conversion Rate
  • Threshold Detection Functionality
  • 1% Part-to-Part Variation in RP Measurement
  • Supply Current:
    • 1.4-µA Shutdown mode
    • 135-µA Sleep mode
    • 1.9-mA Active Mode (no sensor connected)
  • Sub-Micron Distance Resolution Achievable
  • Remote Sensor Placement Isolating the LDC from Harsh Environments
  • Robust Against Environmental Interferences such as Oil, Water, Dirt, or Dust
  • Minimal External Components
  • Magnet-Free Operation
  • Operating Temperature: –40°C to +125°C
  • Wide Operating Voltage Range: 1.8 V to 3.3 V
  • Sensor Frequency Range: 500 kHz to 10 MHz
  • RP Resolution: 16-Bit
  • L Resolution: 16- or 24-Bit
  • 180-kSPS Conversion Rate
  • Threshold Detection Functionality
  • 1% Part-to-Part Variation in RP Measurement
  • Supply Current:
    • 1.4-µA Shutdown mode
    • 135-µA Sleep mode
    • 1.9-mA Active Mode (no sensor connected)
  • Sub-Micron Distance Resolution Achievable
  • Remote Sensor Placement Isolating the LDC from Harsh Environments
  • Robust Against Environmental Interferences such as Oil, Water, Dirt, or Dust
  • Minimal External Components
  • Magnet-Free Operation
  • Operating Temperature: –40°C to +125°C

The LDC1101 is a 1.8-V to 3.3-V, high-resolution inductance-to-digital converter for short-range, high-speed, contactless sensing of position, rotation, or motion, enabling reliable, accurate measurements even in the presence of dust or dirt, making it ideal for open or harsh environments.

The LDC1101 features dual inductive measurement cores, allowing for > 150 ksps 16-bit RP and L measurements simultaneous with a high-resolution L measurement which can sample at > 180 ksps with a resolution of up to 24 bits. The LDC1101 includes a threshold-compare function which can be dynamically updated while the device is running.

Inductive sensing technology enables precise measurement of linear/angular position, displacement, motion, compression, vibration, metal composition, and many other applications in markets including automotive, consumer, computer, industrial, medical, and communications. Inductive sensing offers better performance and reliability at lower cost than other, competing solutions.

The LDC1101 offers these benefits of inductive sensing in a small 3-mm × 3-mm 10-pin VSON package. The LDC1101 can be easily configured by a microcontroller using the 4-pin SPI™.

The LDC1101 is a 1.8-V to 3.3-V, high-resolution inductance-to-digital converter for short-range, high-speed, contactless sensing of position, rotation, or motion, enabling reliable, accurate measurements even in the presence of dust or dirt, making it ideal for open or harsh environments.

The LDC1101 features dual inductive measurement cores, allowing for > 150 ksps 16-bit RP and L measurements simultaneous with a high-resolution L measurement which can sample at > 180 ksps with a resolution of up to 24 bits. The LDC1101 includes a threshold-compare function which can be dynamically updated while the device is running.

Inductive sensing technology enables precise measurement of linear/angular position, displacement, motion, compression, vibration, metal composition, and many other applications in markets including automotive, consumer, computer, industrial, medical, and communications. Inductive sensing offers better performance and reliability at lower cost than other, competing solutions.

The LDC1101 offers these benefits of inductive sensing in a small 3-mm × 3-mm 10-pin VSON package. The LDC1101 can be easily configured by a microcontroller using the 4-pin SPI™.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LDC1101 1.8-V High-Resolution, High-Speed Inductance-to-Digital Converter データシート (Rev. D) PDF | HTML 2016年 10月 3日
アプリケーション・ノート Common Inductive and Capacitive Sensing Applications (Rev. B) PDF | HTML 2021年 6月 22日
アプリケーション・ノート Simulate Inductive Sensors Using FEMM (Finite Element Method Magnetics) (Rev. A) PDF | HTML 2021年 6月 16日
アプリケーション・ノート LDC Device Selection Guide (Rev. D) PDF | HTML 2021年 6月 15日
アプリケーション・ノート Sensor Design for Inductive Sensing Applications Using LDC (Rev. C) PDF | HTML 2021年 5月 21日
アプリケーション・ノート LDC Target Design (Rev. B) PDF | HTML 2021年 5月 13日
アプリケーション・ノート EMI Considerations for Inductive Sensing 2017年 2月 22日
技術記事 How to use the LDC calculations tool PDF | HTML 2016年 11月 10日
技術記事 Did you know inductive proximity sensing can be implemented with a single chip? PDF | HTML 2016年 4月 25日
アプリケーション・ノート Setting LDC1312/4, LDC1612/4, and LDC1101 Sensor Drive Configuration 2016年 4月 5日
アプリケーション・ノート Optimizing L Measurement Resolution for the LDC161x and LDC1101 2016年 2月 12日
技術記事 Inductive sensing: target size matters PDF | HTML 2015年 11月 16日
アプリケーション・ノート Measuring Rp of an L-C Sensor for Inductive Sensing 2015年 10月 1日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LDC1101EVM — LDC1101 1.8V、高分解能インダクタンス - デジタル・コンバータ評価モジュール

The LDC1101EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The evaluation board includes an example of a PCB sensor coil that connects to the LDC1101. An MSP430 microcontroller is (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SNOC028 Sensing Solutions EVM GUI Tool v1.10.0

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
湿度センサ
  • HDC1000 温度センサ内蔵、低消費電力、3% の精度、デジタル湿度センサ
  • HDC1050 ±3%、低消費電力、温度センサ搭載のデジタル湿度センサ
  • HDC2010 2% の RH (相対湿度) 精度、超小型、低消費電力、デジタル相対湿度センサ
  • HDC2080 割り込みと DRDY (データ準備完了) ピン搭載、2% の RH (相対湿度) 精度、超低消費電力、デジタル相対湿度センサ
誘導形近接センサ対応 AFE
  • LDC1001-Q1 車載対応、5V、グレード 0、インダクタンス/デジタル コンバータ
  • LDC1041 1 チャネル、5V、24 ビット L (インダクタンス)、8 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ
  • LDC1051 1 チャネル、5V、8 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ
  • LDC1101 高速アプリケーション向け、1 チャネル、1.8V、24 ビット L (インダクタンス)、16 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ
  • LDC1312 2 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1312-Q1 車載向け、2 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1314 4 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1314-Q1 車載向け、4 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1612 2 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC1612-Q1 車載向け、2 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC1614 4 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC1614-Q1 車載向け、4 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC2112 ベースライン トラッキング機能搭載、低消費電力タッチ ボタン向け、2 チャネル、インダクタンス/デジタル コンバータ
  • LDC2114 ベースライン トラッキング機能搭載、低消費電力タッチ ボタン向け、4 チャネル、インダクタンス/デジタル コンバータ
シグナル コンディショナ
  • FDC1004 EMC 保護アクティブ シールド ドライバ搭載、4 チャネル、16 ビット、キャパシタンス / デジタル コンバータ
  • FDC1004-Q1 EMC アクティブ シールド ドライバ搭載、車載、4 チャネル、16 ビット、キャパシタンス デジタル コンバータ
  • FDC2112 2 チャネル、12 ビット、キャパシタンス/デジタル コンバータ
  • FDC2112-Q1 車載向け、2 チャネル、12 ビット、キャパシタンス/デジタル コンバータ
  • FDC2114 4 チャネル、12 ビット、キャパシタンス/デジタル コンバータ
  • FDC2114-Q1 車載向け、4 チャネル、12 ビット、キャパシタンス/デジタル コンバータ
  • FDC2212 2 チャネル、28 ビット、キャパシタンス/デジタル コンバータ
  • FDC2212-Q1 車載向け、2 チャネル、28 ビット、キャパシタンス/デジタル コンバータ
  • FDC2214 4 チャネル、28 ビット、キャパシタンス/デジタル コンバータ
  • FDC2214-Q1 車載向け、4 チャネル、28 ビット、キャパシタンス/デジタル コンバータ
ハードウェア開発
評価ボード
  • FDC1004EVM FDC1004EVM - 4 チャネル キャパシタンス-デジタル コンバータ評価基板
  • FDC1004QEVM 4 チャネル キャパシタンス-デジタル・コンバータ評価モジュール
  • FDC2114EVM FDC2114、2 容量式センサ評価モジュール付き
  • FDC2214EVM 2 個の静電容量式センサを搭載した FDC2214 評価基板
  • HDC1010EVM HDC1010 低消費電力湿温度センサの評価基板
  • HDC1080EVM HDC1080 低消費電力の湿温度センサの評価基板
  • HDC2010EVM HDC2010 低消費電力湿温度センサの評価基板
  • HDC2080EVM HDC2080 低消費電力湿温度センサの評価基板
  • LDC1000EVM インダクタンス-デジタル・コンバータ評価モジュール、サンプル PCB コイル付き
  • LDC1312EVM LDC1312 評価モジュール
  • LDC1314EVM LDC1314 評価モジュール
  • LDC1612EVM LDC1612 評価モジュール
  • LDC1614EVM LDC1614 サンプル PCB コイルの付属したインダクタンス/デジタル コンバータの評価基板
  • LDC2114EVM LDC2114 1.8V 4 チャネル誘導型タッチ評価基板
シミュレーション・モデル

LDC1101 IBIS MODEL

SNIM009.ZIP (50 KB) - IBIS Model
計算ツール

LDC-CALCULATOR-TOOLS Inductive Sensing Design Calculator Tool

The inductive sensing calculator tools provide two Excel spreadsheets to assist in the design process for inductive-to-digital converter (LDC) devices. These tools provide coil design assistance as well as some device-specific configurations.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
誘導形近接センサ対応 AFE
  • LDC0851 マイコン (MCU) 不使用アプリケーション向け、差動型誘導性スイッチ
  • LDC1041 1 チャネル、5V、24 ビット L (インダクタンス)、8 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ
  • LDC1051 1 チャネル、5V、8 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ
  • LDC1101 高速アプリケーション向け、1 チャネル、1.8V、24 ビット L (インダクタンス)、16 ビット Rp (並列抵抗)、インダクタンス/デジタル コンバータ
  • LDC1312 2 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1312-Q1 車載向け、2 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1314 4 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1314-Q1 車載向け、4 チャネル、12 ビット、汎用インダクタンス/デジタル コンバータ
  • LDC1612 2 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC1612-Q1 車載向け、2 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC1614 4 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC1614-Q1 車載向け、4 チャネル、28 ビット、高分解能、インダクタンス/デジタル コンバータ
  • LDC2112 ベースライン トラッキング機能搭載、低消費電力タッチ ボタン向け、2 チャネル、インダクタンス/デジタル コンバータ
  • LDC2114 ベースライン トラッキング機能搭載、低消費電力タッチ ボタン向け、4 チャネル、インダクタンス/デジタル コンバータ
  • LDC3114 低消費電力の近接検出とタッチ ボタン センシング向け、4 チャネル、インダクタンス/デジタル コンバータ
  • LDC3114-Q1 車載対応、低消費電力の近接検出とタッチ ボタン センシング向け、4 チャネル、インダクタンス/デジタル コンバータ
ハードウェア開発
評価ボード
  • LDC0851EVM LDC0851EVM 高精度インダクタンス・スイッチ、スタック・コイル付評価基板
  • LDC1614EVM LDC1614 サンプル PCB コイルの付属したインダクタンス/デジタル コンバータの評価基板
リファレンス・デザイン

TIDA-00563 — 誘導式近接スイッチ・ブースタパック、リファレンス・デザイン

TIDA-00563 は、占有検出やイベント計測など、非接触型で高信頼性のアプリケーション向けの産業用近接センサでの使用に合わせて最適化した、高集積の統合型アナログ・フロント・エンド (AFE) とインダクタンス/デジタル・コンバータ (LDC) を実現します。誘導性センシング技術は、ちり、油、湿気が存在する環境下でも、信頼性と精度の高いセンシングを実現するので、過酷または汚れの多い環境での使用に最適です。このリファレンス・デザインは 1.8V ~ 3.3V (...)
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00460 — 誘導式リニア位置検知ブースタ・パック、リファレンス・デザイン

代表的な距離測定機器には、高価なレアアース採用した磁石が使われています。このリファレンス・デザインは総システム・コストの低減のため、業界初の TI のインダクタンス/デジタル・コンバータを採用しており、高価なレアアースによる磁石を使用せずに、リニア位置センシングを可能にします。リニア位置センシングにより、磁界を生成する誘導性センサから見て横方向に移動するターゲットの位置を決定できます。LDC1000 や LDC1101 などのインダクタンス/デジタル・コンバータ(LDC)は、金属片などの導電性ターゲットが接近した際に生じるインダクタンス値の変化を検出します。LDC (...)
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ