ホーム インターフェイス イーサネット IC イーサネット PHY

DP83847

アクティブ

5V 対応 I/O、10/100Mbps イーサネット PHY トランシーバ

製品詳細

Datarate (Mbps) 10/100 Interface type MII Rating Catalog Number of ports Single Features 5-V tolerant I/Os Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 6 ESD HBM (kV) 1
Datarate (Mbps) 10/100 Interface type MII Rating Catalog Number of ports Single Features 5-V tolerant I/Os Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 6 ESD HBM (kV) 1
WQFN (NJZ) 56 81 mm² 9 x 9
  • Low-power 3.3V, 0.18um CMOS technology
  • Power consumption < 351mW (typical)
  • 5V tolerant I/Os
  • 5V/3.3V MAC interface
  • IEEE 802.3 ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 802.3 compliant Auto-Negotiation
  • Output edge rate control eliminates external filtering for Transmit outputs
  • BaseLine Wander compensation
  • IEEE 802.3u MII (16 pins/port)
  • LED support (Link, Rx, Tx, Duplex, Speed, Collision)
  • Single register access for complete PHY status
  • 10/100 Mb/s packet loopback BIST (Built in Self Test)
  • 56-pin LLP package (9w) x (9l) x (.75h) mm

PHYTER&#174; is a registered trademark of National Semiconductor Corporation.

  • Low-power 3.3V, 0.18um CMOS technology
  • Power consumption < 351mW (typical)
  • 5V tolerant I/Os
  • 5V/3.3V MAC interface
  • IEEE 802.3 ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 802.3 compliant Auto-Negotiation
  • Output edge rate control eliminates external filtering for Transmit outputs
  • BaseLine Wander compensation
  • IEEE 802.3u MII (16 pins/port)
  • LED support (Link, Rx, Tx, Duplex, Speed, Collision)
  • Single register access for complete PHY status
  • 10/100 Mb/s packet loopback BIST (Built in Self Test)
  • 56-pin LLP package (9w) x (9l) x (.75h) mm

PHYTER&#174; is a registered trademark of National Semiconductor Corporation.

The DP83847 is a full feature single Physical Layer device with integrated PMD sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols over Category 3 (10 Mb/s) or Category 5 unshielded twisted pair cables.

The DP83847 is designed for easy implementation of 10/100 Mb/s Ethernet home or office solutions. It interfaces to Twisted Pair media via an external transformer. This device interfaces directly to MAC devices through the IEEE 802.3u standard Media Independent Interface (MII) ensuring interoperability between products from different vendors.

The DP83847 utilizes on chip Digital Signal Processing (DSP) technology and digital Phase Lock Loops (PLLs) for robust performance under all operating conditions, enhanced noise immunity, and lower external component count when compared to analog solutions.


The DP83847 is a full feature single Physical Layer device with integrated PMD sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols over Category 3 (10 Mb/s) or Category 5 unshielded twisted pair cables.

The DP83847 is designed for easy implementation of 10/100 Mb/s Ethernet home or office solutions. It interfaces to Twisted Pair media via an external transformer. This device interfaces directly to MAC devices through the IEEE 802.3u standard Media Independent Interface (MII) ensuring interoperability between products from different vendors.

The DP83847 utilizes on chip Digital Signal Processing (DSP) technology and digital Phase Lock Loops (PLLs) for robust performance under all operating conditions, enhanced noise immunity, and lower external component count when compared to analog solutions.


ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DP83847 DsPHYTER II - Single 10/100 Ethernet Transceiver データシート 2004年 5月 14日
アプリケーション・ノート How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
アプリケーション・ノート AN-1470 DP83847 to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
アプリケーション・ノート DP83847 to DP83848M/T/H PHYTER Mini System Rollover (Rev. B) 2013年 4月 26日
アプリケーション・ノート Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (Rev. A) 2013年 4月 26日
アプリケーション・ノート Dual Foot Print Layout Notes for DP83865 Gig PHYTER V & DP83847 DS PHYTER II (Rev. A) 2013年 4月 26日
アプリケーション・ノート DP83847 DsPHYTER-II Rollover Document 2012年 2月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドライバまたはライブラリ

ETHERNET-SW — イーサネット PHY のドライバとツール

TI (テキサス・インスツルメンツ) のイーサネット物理層 (PHY) トランシーバ向けドライバは、シリアル管理インターフェイス (MDC/MDIO) 経由の通信をサポートしており、PHY レジスタの構成と読み取りを行います。Linux と RTOS の各ドライバは、TI の github で見つかります。

 

ユーザー ガイド: PDF
サポート・ソフトウェア

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

CAD/CAE シンボル

DP83847 Orcad Symbols

SNLC042.ZIP (70 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NJZ) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ