ホーム インターフェイス イーサネット IC イーサネット PHY

DP83848J

アクティブ

商用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ

製品詳細

Datarate (Mbps) 10/100 Interface type MII, RMII Rating Catalog Number of ports Single Features IEEE 802.3 autonegotiation, Parallel detection Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 2 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII Rating Catalog Number of ports Single Features IEEE 802.3 autonegotiation, Parallel detection Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 2 ESD HBM (kV) 4
WQFN (RTA) 40 36 mm² 6 x 6
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 3.3-V MAC Interface
  • RMII Rev. 1.2 Interface (configurable)
  • MII Interface
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 Auto-Negotiation and Parallel Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and Filters
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sub-Layer with Adaptive Equalization and Baseline Wander Compensation
  • Error-Free Operation Beyond 137 Meters
  • ESD Protection – Greater than 4 kV Human Body Model
  • Configurable LED for Link and Activity (DP83848J/K)
  • 25-MHz Clock Output (DP83848H/M/T)
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-in Self Test)
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 3.3-V MAC Interface
  • RMII Rev. 1.2 Interface (configurable)
  • MII Interface
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 Auto-Negotiation and Parallel Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and Filters
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sub-Layer with Adaptive Equalization and Baseline Wander Compensation
  • Error-Free Operation Beyond 137 Meters
  • ESD Protection – Greater than 4 kV Human Body Model
  • Configurable LED for Link and Activity (DP83848J/K)
  • 25-MHz Clock Output (DP83848H/M/T)
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-in Self Test)

The DP83848x device addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems.

The DP83848x offers performance far exceeding the IEEE specifications, with superior interoperability and industry leading performance beyond 137 meters of Cat-V cable. The DP83848x also offers Auto-MDIX to remove cabling complications. DP83848x has superior ESD protection, greater than 4 kV Human Body Model, providing extremely high reliability and robust operation, ensuring a high-level performance in all applications.

DP83848J/K offers two flexible LED indicators one for Link and the other for Speed. In addition, both MII and RMII are supported ensuring ease and flexibility of design.

The DP83848H/M/T incorporates a 25-MHz clock out that eliminates the need and hence the space and cost, of an additional clock source component.

The DP83848x is offered in small 6-mm × 6-mm WQFN 40-pin package and is ideal for industrial controls, building/factory automation, transportation, test equipment and wire-less base stations.

The DP83848x device addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems.

The DP83848x offers performance far exceeding the IEEE specifications, with superior interoperability and industry leading performance beyond 137 meters of Cat-V cable. The DP83848x also offers Auto-MDIX to remove cabling complications. DP83848x has superior ESD protection, greater than 4 kV Human Body Model, providing extremely high reliability and robust operation, ensuring a high-level performance in all applications.

DP83848J/K offers two flexible LED indicators one for Link and the other for Speed. In addition, both MII and RMII are supported ensuring ease and flexibility of design.

The DP83848H/M/T incorporates a 25-MHz clock out that eliminates the need and hence the space and cost, of an additional clock source component.

The DP83848x is offered in small 6-mm × 6-mm WQFN 40-pin package and is ideal for industrial controls, building/factory automation, transportation, test equipment and wire-less base stations.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DP83848C アクティブ 商用温度範囲、SNI インターフェイス搭載、JTAG サポート、10/100Mbps イーサネット PHY トランシーバ This product includes an SNI MDI and operates over commercial temperature range of 0°C to 70°C
DP83848I アクティブ 産業用温度範囲、SNI と JTAG をサポート、10/100Mbps イーサネット PHY トランシーバ This product includes an SNI MDI and operates over industrial temperature range of -40°C to 85°C

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
26 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DP83848x PHYTER Mini / LS Single Port 10/100 MB/s Ethernet Transceiver データシート (Rev. E) PDF | HTML 2014年 9月 8日
アプリケーション・ノート DP83848 to DP83826 Hardware Rollover Document PDF | HTML 2024年 4月 30日
アプリケーション・ノート How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
セレクション・ガイド Enhanced Product Selection Guide (Rev. C) PDF | HTML 2021年 6月 30日
アプリケーション・ノート Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
技術記事 How to select the right industrial Ethernet standard: EtherCAT PDF | HTML 2015年 9月 17日
技術記事 How to select the right industrial Ethernet standard: Sercos III PDF | HTML 2015年 7月 23日
技術記事 Three things you should know about Ethernet PHY PDF | HTML 2015年 7月 15日
アプリケーション・ノート AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
アプリケーション・ノート AN-1499 DP83846 to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
アプリケーション・ノート AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) 2013年 4月 26日
アプリケーション・ノート AN-1511 Cable Discharge Event (Rev. A) 2013年 4月 26日
アプリケーション・ノート AN-1519 DP83848 PHYTER® Transformerless Ethernet Operation (Rev. A) 2013年 4月 26日
ユーザー・ガイド AN-1521 POEPHYTEREV-I / -E User Guide (Rev. C) 2013年 4月 26日
アプリケーション・ノート AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
アプリケーション・ノート AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
アプリケーション・ノート App Nte 1565 LXT972M to DP83848C/I/YB PHYTER Sys Rollovr Doc (Rev. A) 2013年 4月 26日
アプリケーション・ノート DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (Rev. A) 2013年 4月 26日
アプリケーション・ノート DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (Rev. A) 2013年 4月 26日
アプリケーション・ノート DP83848 Sin 10/100Mb/s Ethernet Transcvr Reduced Media Indep Interfce RMII Mode (Rev. A) 2013年 4月 26日
アプリケーション・ノート DP83848C PHYTER Single to DP83848J/M PHYTER Mini System Rollover Document (Rev. A) 2013年 4月 26日
アプリケーション・ノート Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (Rev. A) 2013年 4月 26日
アプリケーション・ノート LXT971/972A to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
アプリケーション・ノート Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
ユーザー・ガイド DP83848J User Guide 2012年 2月 24日
アプリケーション・ノート Application Note 1511 Cable Discharge Event (jp) 最新英語版 (Rev.A) 2006年 7月 6日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DP83848I-POE-EK — PHYTER® 産業用温度範囲のシングル ポート 10/100Mbs イーサネット物理層トランシーバ

DP83848 10/100Mbps イーサネット物理層 (PHYTER) PoE (パワー オーバー イーサネット) メディア アタッチメント ユニット (MAU) 評価キット (EVK) に関心をお寄せいただき、ありがとうございます。PHYTER POE MAU は、フル機能の DP83848 ボードとサポート回路で構成されており、Power Over Ethernet(PoE)ネットワークで堅牢性の高いイーサネット ネットワーク接続を実現します。このボードは、PoE 準拠の電源装置 (PSE) に接続すると、ネットワーク (...)

評価ボード

DP83848K-MAU-EK — PHYTER mini LS、工業用温度、1 ポート、10/100Mbs イーサネット・トランシーバ

The DP83848K addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems operating in the industrial temperature range.

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

DIEP Debug Interface for Ethernet PHYs (DIEP)

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
イーサネット PHY
  • DP83822I 16kV ESD に対処、低消費電力、高信頼性の 10/100Mbps イーサネット PHY トランシーバ
  • DP83TC811-Q1 低消費電力 100BASE-T1 車載 PHYTER™ イーサネット物理層トランシーバ
  • DP83TC812R-Q1 車載対応、RGMII 搭載、TC-10 準拠、100Base-T1、イーサネット PHY
  • DP83TC812S-Q1 車載、RGMII と SGMII 搭載、TC-10 準拠、100BASE-T1、イーサネット PHY
  • DP83TD510E IEEE 802.3cg 10BASE-T1L イーサネット PHY
  • DP83TG720R-Q1 車載対応、RGMII 搭載、1000Base-T1、イーサネット PHY
  • DP83TG720S-Q1 車載対応、RGMII と SGMII をサポート、1000Base-T1、イーサネット PHY
  • DP83822H 拡張温度範囲、16kV ESD に対処、高い信頼性、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83822HF 拡張温度範囲、ファイバをサポート、16kV ESD に対処、高い信頼性、10/100Mbps イーサネット PHY トランシーバ
  • DP83822IF ファイバ サポート、16kV ESD に対処、低消費電力、高い信頼性、10/100Mbps イーサネット PHY トランシーバ
  • DP83825I 50MHz のクロック出力、最小クラスのフォーム ファクタ (3mm x 3mm)、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83826E MII インターフェイスと拡張モード搭載、低レイテンシの 10/100Mbps PHY
  • DP83826I MII インターフェイスと拡張モード搭載、産業用温度範囲、低レイテンシ、10/100Mbps PHY
  • DP83848-EP エンハンスド製品、PHYTER 極限温度、シングル ポート 10/100Mbps イーサネット物理レイヤ
  • DP83848C 商用温度範囲、SNI インターフェイス搭載、JTAG サポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83848H 拡張温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848I 産業用温度範囲、SNI と JTAG をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83848J 商用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848K 産業用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83867CR 小型 QFN パッケージ封止、低消費電力、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867IR 産業用温度範囲、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867E 拡張温度範囲、SGMII 対応、高い信頼性、低レイテンシ、ギガビット イーサネット PHY トランシーバ
ハードウェア開発
評価ボード
  • DP83822EVM DP83822I 10Mbps/100Mbps イーサネット PHY の評価基板
  • DP83867ERGZ-R-EVM DP83867ERGZ-R-EVM RGMII 1000M/100M/10M イーサネット PHY 評価モジュール
  • DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M イーサネット PHY 評価基板
  • DP83TD510E-EVM DP83TD510E 低電力 10Base-T1L シングルペア イーサネット PHY 評価基板
  • DP83TC812EVM-MC DP83TC812 100Mbs メディア コンバータの評価基板
  • DP83TC811EVM DP83TC811 100BASE-T1 から 100BASE-TX への車載イーサネット PHY メディア コンバータの評価基板
  • DP83TC811SEVM DP83TC811S 100BASE-T1 車載用イーサネット PHY xMII 評価基板
  • DP83TG720EVM-MC DP83TG720 RGMII メディア コンバータの評価基板
  • DP83825EVM 小フォーム ファクタ 10/100 イーサネット PHY の評価基板
  • DP83826EVM DP83826 低レイテンシ 10/100 イーサネット PHY 評価基板
サポート・ソフトウェア

DP83848J/K POE Netlist

SNLC030.ZIP (2 KB)
サポート・ソフトウェア

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
イーサネット PHY
  • DP83561-SP 宇宙グレード (QMLV-RHA)、SEFI 監視スイート付属、10/100/1000 イーサネット PHY
  • DP83620 産業用温度範囲、JTAG とファイバをサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83630 小型フォーム ファクタ、IEEE 1588 高精度タイム プロトコル (PTP) イーサネット PHY トランシーバ
  • DP83640 IEEE 1588 高精度タイム プロトコル (PTP) イーサネット PHY トランシーバ
  • DP83815 10/100Mbps 統合型 PCI イーサネット MAC (メディア アクセス制御) と物理層 (MacPhyter)
  • DP83816 10/100Mbps 統合型 PCI イーサネット MAC (メディア アクセス制御) と物理層 (MacPhyter-II)
  • DP83816EX 拡張温度範囲対応、10/100Mbps 統合型 PCI イーサネット MAC (メディア アクセス制御) と物理層 (MacPhyter-II)
  • DP83822H 拡張温度範囲、16kV ESD に対処、高い信頼性、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83822HF 拡張温度範囲、ファイバをサポート、16kV ESD に対処、高い信頼性、10/100Mbps イーサネット PHY トランシーバ
  • DP83822I 16kV ESD に対処、低消費電力、高信頼性の 10/100Mbps イーサネット PHY トランシーバ
  • DP83822IF ファイバ サポート、16kV ESD に対処、低消費電力、高い信頼性、10/100Mbps イーサネット PHY トランシーバ
  • DP83825I 50MHz のクロック出力、最小クラスのフォーム ファクタ (3mm x 3mm)、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83826E MII インターフェイスと拡張モード搭載、低レイテンシの 10/100Mbps PHY
  • DP83826I MII インターフェイスと拡張モード搭載、産業用温度範囲、低レイテンシ、10/100Mbps PHY
  • DP83843 ファイバと AUI をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83847 5V 対応 I/O、10/100Mbps イーサネット PHY トランシーバ
  • DP83848-EP エンハンスド製品、PHYTER 極限温度、シングル ポート 10/100Mbps イーサネット物理レイヤ
  • DP83848-HT 高温対応、PHYTER シングル ポート 10/100Mbps イーサネット物理レイヤ
  • DP83848C 商用温度範囲、SNI インターフェイス搭載、JTAG サポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83848H 拡張温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848I 産業用温度範囲、SNI と JTAG をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83848J 商用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848K 産業用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848M 商用温度範囲、25MHz クロック出力、10/100Mbps イーサネット PHY トランシーバ
  • DP83848Q-Q1 車載グレード 2、10/100Mbps、イーサネット PHY トランシーバ
  • DP83848T 産業用温度範囲、25MHz クロック出力、10/100Mbps イーサネット PHY トランシーバ
  • DP83848VYB JTAG サポート、高温対応、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83848YB 拡張温度範囲、JTAG をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83849C 商用温度範囲、デュアルポート 10/100Mbps イーサネット PHY トランシーバ
  • DP83849I 産業用温度範囲、フレキシブルなポート切り替え機能搭載、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83849ID 産業用温度範囲、ファイバをサポート、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83849IF 産業用温度範囲、ファイバをサポート、フレキシブルなポート切り替え機能、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83867CR 小型 QFN パッケージ封止、低消費電力、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867CS SGMII 搭載、低消費電力、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867E 拡張温度範囲、SGMII 対応、高い信頼性、低レイテンシ、ギガビット イーサネット PHY トランシーバ
  • DP83867IR 産業用温度範囲、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867IS 産業用温度範囲、SGMII 搭載、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83869HM 拡張温度範囲、銅線とファイバのインターフェイス搭載、高耐性、ギガビット イーサネット PHY トランシーバ
  • DP83TC811R-Q1 低消費電力 100BASE-T1 車載 PHYTER™ イーサネット物理層トランシーバ
  • DP83TC811S-Q1 車載グレード 1、xMII サポート、診断ツールキットが利用可能、低消費電力、100BASE-T1、イーサネット PHY トランシーバ
  • DP83TC812R-Q1 車載対応、RGMII 搭載、TC-10 準拠、100Base-T1、イーサネット PHY
  • DP83TC812S-Q1 車載、RGMII と SGMII 搭載、TC-10 準拠、100BASE-T1、イーサネット PHY
  • DP83TC813R-Q1 車載対応、低消費電力、小型フットプリント、100BASE-T1 イーサネット PHY
  • DP83TC813S-Q1 車載対応、低消費電力、小型フットプリント、100BASE-T1 イーサネット PHY (SGMII)
  • DP83TC814R-Q1 車載対応、TC10 非対応、低消費電力 100BASE-T1、イーサネット PHY
  • DP83TC814S-Q1 車載対応、TC10 非対応 (SGMII 対応)、低消費電力、100BASE-T1、イーサネット PHY
  • DP83TD510E IEEE 802.3cg 10BASE-T1L イーサネット PHY
  • DP83TG720R-Q1 車載対応、RGMII 搭載、1000Base-T1、イーサネット PHY
  • DP83TG720S-Q1 車載対応、RGMII と SGMII をサポート、1000Base-T1、イーサネット PHY
  • TLK100 産業用イーサネット PHY
  • TLK105L 産業用温度範囲、シングル ポート、10/100Mbps イーサネット物理層
  • TLK106 産業用温度範囲、シングル ポート、10/100Mbps イーサネット物理層トランシーバ
  • TLK106L 産業用温度範囲、シングル ポート、10/100Mbps イーサネット物理層
  • TLK110 産業用 10/100 イーサネット PHY
  • TLK111 産業用温度範囲、10/100Mbps イーサネット物理層トランシーバ
ハードウェア開発
評価ボード
  • DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M イーサネット PHY 評価基板
開発キット
ソフトウェア
ドライバまたはライブラリ
  • ETHERNET-SW イーサネット PHY のドライバとツール
シミュレーション・モデル

DP83848J IBIS Model

SNLM083.ZIP (15 KB) - IBIS Model
部品表 (BOM)

DP83848J/K POE Bill of Materials

SNLR014.ZIP (4 KB)
回路図

DP83848J/K POE Schematic

SNLR013.PDF (103 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00207 — EN55011 準拠、産業用温度範囲の 10/100Mbps イーサネット PHY ブリック リファレンス デザイン

このイーサネット PHY ブリック リファレンス デザインでは、EN5501 Class A EMI 要件に完全に準拠した TI の産業用イーサネット PHY トランシーバ デバイスを使用し、システムを迅速に設計して市場に投入できます。32 ビット Cortex M4 プロセッサ ベースのコントローラ ボードとインターフェイスするために 50 ピン インターフェイスが提供されています。  小型フォーム ファクタ(2 インチ x 3 インチ)に合わせて設計されており、既存の製品に簡単に組み込めます。 

このリファレンス デザインは、DP83848K イーサネット PHY トランシーバ (...)

設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTA) 40 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ