ホーム インターフェイス イーサネット IC イーサネット PHY

DP83849IF

アクティブ

産業用温度範囲、ファイバをサポート、フレキシブルなポート切り替え機能、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ

製品詳細

Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics, FX support, Flex port, JTAG1149.1 Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII, SNI Rating Catalog Number of ports Dual Features Cable diagnostics, FX support, Flex port, JTAG1149.1 Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 6 ESD HBM (kV) 4
TQFP (PFC) 80 196 mm² 14 x 14
  • Low-Power 3.3V, 0.18µm CMOS Technology
  • Low Power Consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock Out
  • RMII Rev. 1.2 Interface (Configurable)
  • SNI Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and Filters
  • IEEE 802.3u PCS, 100BASE-TX Transceivers and Filters
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sub-Layer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • 80-pin TQFP Package (12mm x 12mm)

PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Low-Power 3.3V, 0.18µm CMOS Technology
  • Low Power Consumption <600mW Typical
  • 3.3V MAC Interface
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • Flexible MII Port Assignment
  • Dynamic Integrity Utility
  • Dynamic Link Quality Monitoring
  • TDR based Cable Diagnostic and Cable Length Detection
  • Optimized Latency for Real Time Ethernet Operation
  • Reference Clock Out
  • RMII Rev. 1.2 Interface (Configurable)
  • SNI Interface (Configurable)
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u Auto-Negotiation and Parallel Detection
  • IEEE 802.3u ENDEC, 10BASE-T Transceivers and Filters
  • IEEE 802.3u PCS, 100BASE-TX Transceivers and Filters
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sub-Layer with Adaptive Equalization and Baseline Wander Compensation
  • Programmable LED Support for Link, 10 /100 Mb/s Mode, Activity, Duplex and Collision Detect
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • 80-pin TQFP Package (12mm x 12mm)

PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849IF is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849IF features two fully independent 10/100 ports for multi-port applications. Texas Instruments’ unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849IF provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. The device also provides flexibility by supporting both copper and fiber media. In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, TI’s innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849IF, TI continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

The number of applications requiring Ethernet Connectivity continues to expand. Along with this increased market demand is a change in application requirements. Where single channel Ethernet used to be sufficient, many applications such as wireless remote base stations and industrial networking now require DUAL Port functionality for redundancy or system management.

The DP83849IF is a highly reliable, feature rich device perfectly suited for industrial applications enabling Ethernet on the factory floor. The DP83849IF features two fully independent 10/100 ports for multi-port applications. Texas Instruments’ unique port switching capability also allows the two ports to be configured to provide fully integrated range extension, media conversion, hardware based failover and port monitoring.

The DP83849IF provides optimum flexibility in MPU selection by supporting both MII and RMII interfaces. The device also provides flexibility by supporting both copper and fiber media. In addition this device includes a powerful new diagnostics tool to ensure initial network operation and maintenance.

In addition to the TDR scheme, commonly used for detecting faults during installation, TI’s innovative cable diagnostics provides for real time continuous monitoring of the link quality. This allows the system designer to implement a fault prediction mechanism to detect and warn of changing or deteriorating link conditions.

With the DP83849IF, TI continues to build on its Ethernet expertise and leadership position by providing a powerful combination of features and flexibility, easing Ethernet implementation for the system designer.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DP83849C アクティブ 商用温度範囲、デュアルポート 10/100Mbps イーサネット PHY トランシーバ This product includes dual 10/100M ports an operates over a commercial temperature range of 0°C to 70°C
DP83849I アクティブ 産業用温度範囲、フレキシブルなポート切り替え機能搭載、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ This product includes dual 10/100M ports and operates over an industrial temperature range of -40°C to 85°C
DP83849ID アクティブ 産業用温度範囲、ファイバをサポート、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ This product includes dual 10/100M ports with fiber support over an industrial temperature range of -40°C to 85°C

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート PHYTER DUAL Ind Temp w/FX & Flex Port sw Dual Port 10/100 Mb/s E-net PHY X-ceivr データシート (Rev. D) 2013年 4月 15日
アプリケーション・ノート How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
アプリケーション・ノート Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
技術記事 Fiber in industrial applications PDF | HTML 2016年 4月 21日
アプリケーション・ノート AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
アプリケーション・ノート AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) 2013年 4月 26日
アプリケーション・ノート AN-1508 DP83849 Cable Diagnostics (Rev. A) 2013年 4月 26日
アプリケーション・ノート AN-1509 PhyterDual Flexible Port Switching (Rev. B) 2013年 4月 26日
アプリケーション・ノート AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
アプリケーション・ノート AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
アプリケーション・ノート Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
ユーザー・ガイド DP83849IFVS User's Guide 2012年 2月 21日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DP83849IFVS-EVK — DP83849IFVS 基本製品評価およびカスタマ・デモ・ボード(FX 付き)

This evaluation kit (EVK) is for PHYTER™ ethernet physical layer transceivers with dual industrial temperature with fiber support (FX) and flexible port switching dual port 10/100 Mb/s (backwards compatible to the DP83849IDVS-EVK).

ユーザー ガイド: PDF
ドライバまたはライブラリ

ETHERNET-SW — イーサネット PHY のドライバとツール

TI (テキサス・インスツルメンツ) のイーサネット物理層 (PHY) トランシーバ向けドライバは、シリアル管理インターフェイス (MDC/MDIO) 経由の通信をサポートしており、PHY レジスタの構成と読み取りを行います。Linux と RTOS の各ドライバは、TI の github で見つかります。

 

ユーザー ガイド: PDF
サポート・ソフトウェア

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
イーサネット PHY
  • DP83561-SP 宇宙グレード (QMLV-RHA)、SEFI 監視スイート付属、10/100/1000 イーサネット PHY
  • DP83620 産業用温度範囲、JTAG とファイバをサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83630 小型フォーム ファクタ、IEEE 1588 高精度タイム プロトコル (PTP) イーサネット PHY トランシーバ
  • DP83640 IEEE 1588 高精度タイム プロトコル (PTP) イーサネット PHY トランシーバ
  • DP83815 10/100Mbps 統合型 PCI イーサネット MAC (メディア アクセス制御) と物理層 (MacPhyter)
  • DP83816 10/100Mbps 統合型 PCI イーサネット MAC (メディア アクセス制御) と物理層 (MacPhyter-II)
  • DP83816EX 拡張温度範囲対応、10/100Mbps 統合型 PCI イーサネット MAC (メディア アクセス制御) と物理層 (MacPhyter-II)
  • DP83822H 拡張温度範囲、16kV ESD に対処、高い信頼性、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83822HF 拡張温度範囲、ファイバをサポート、16kV ESD に対処、高い信頼性、10/100Mbps イーサネット PHY トランシーバ
  • DP83822I 16kV ESD に対処、低消費電力、高信頼性の 10/100Mbps イーサネット PHY トランシーバ
  • DP83822IF ファイバ サポート、16kV ESD に対処、低消費電力、高い信頼性、10/100Mbps イーサネット PHY トランシーバ
  • DP83825I 50MHz のクロック出力、最小クラスのフォーム ファクタ (3mm x 3mm)、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83826E MII インターフェイスと拡張モード搭載、低レイテンシの 10/100Mbps PHY
  • DP83826I MII インターフェイスと拡張モード搭載、産業用温度範囲、低レイテンシ、10/100Mbps PHY
  • DP83843 ファイバと AUI をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83847 5V 対応 I/O、10/100Mbps イーサネット PHY トランシーバ
  • DP83848-EP エンハンスド製品、PHYTER 極限温度、シングル ポート 10/100Mbps イーサネット物理レイヤ
  • DP83848-HT 高温対応、PHYTER シングル ポート 10/100Mbps イーサネット物理レイヤ
  • DP83848C 商用温度範囲、SNI インターフェイス搭載、JTAG サポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83848H 拡張温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848I 産業用温度範囲、SNI と JTAG をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83848J 商用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848K 産業用温度範囲、40 ピン QFN パッケージ封止、10/100Mbps イーサネット PHY トランシーバ
  • DP83848M 商用温度範囲、25MHz クロック出力、10/100Mbps イーサネット PHY トランシーバ
  • DP83848Q-Q1 車載グレード 2、10/100Mbps、イーサネット PHY トランシーバ
  • DP83848T 産業用温度範囲、25MHz クロック出力、10/100Mbps イーサネット PHY トランシーバ
  • DP83848VYB JTAG サポート、高温対応、低消費電力、10/100Mbps イーサネット PHY トランシーバ
  • DP83848YB 拡張温度範囲、JTAG をサポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83849C 商用温度範囲、デュアルポート 10/100Mbps イーサネット PHY トランシーバ
  • DP83849I 産業用温度範囲、フレキシブルなポート切り替え機能搭載、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83849ID 産業用温度範囲、ファイバをサポート、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83849IF 産業用温度範囲、ファイバをサポート、フレキシブルなポート切り替え機能、デュアル ポート、10/100Mbps イーサネット PHY トランシーバ
  • DP83865 ギガビット対応、10/100/1000、PHYTER V イーサネット物理層トランシーバ
  • DP83867CR 小型 QFN パッケージ封止、低消費電力、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867CS SGMII 搭載、低消費電力、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867E 拡張温度範囲、SGMII 対応、高い信頼性、低レイテンシ、ギガビット イーサネット PHY トランシーバ
  • DP83867IR 産業用温度範囲、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83867IS 産業用温度範囲、SGMII 搭載、信頼性の高いギガビット イーサネット PHY トランシーバ
  • DP83869HM 拡張温度範囲、銅線とファイバのインターフェイス搭載、高耐性、ギガビット イーサネット PHY トランシーバ
  • DP83TC811R-Q1 低消費電力 100BASE-T1 車載 PHYTER™ イーサネット物理層トランシーバ
  • DP83TC811S-Q1 車載グレード 1、xMII サポート、診断ツールキットが利用可能、低消費電力、100BASE-T1、イーサネット PHY トランシーバ
  • DP83TC812R-Q1 車載対応、RGMII 搭載、TC-10 準拠、100Base-T1、イーサネット PHY
  • DP83TC812S-Q1 車載、RGMII と SGMII 搭載、TC-10 準拠、100BASE-T1、イーサネット PHY
  • DP83TC813R-Q1 車載対応、低消費電力、小型フットプリント、100BASE-T1 イーサネット PHY
  • DP83TC813S-Q1 車載対応、低消費電力、小型フットプリント、100BASE-T1 イーサネット PHY (SGMII)
  • DP83TC814R-Q1 車載対応、TC10 非対応、低消費電力 100BASE-T1、イーサネット PHY
  • DP83TC814S-Q1 車載対応、TC10 非対応 (SGMII 対応)、低消費電力、100BASE-T1、イーサネット PHY
  • DP83TD510E IEEE 802.3cg 10BASE-T1L イーサネット PHY
  • DP83TG720R-Q1 車載対応、RGMII 搭載、1000Base-T1、イーサネット PHY
  • DP83TG720S-Q1 車載対応、RGMII と SGMII をサポート、1000Base-T1、イーサネット PHY
  • TLK100 産業用イーサネット PHY
  • TLK105L 産業用温度範囲、シングル ポート、10/100Mbps イーサネット物理層
  • TLK106 産業用温度範囲、シングル ポート、10/100Mbps イーサネット物理層トランシーバ
  • TLK106L 産業用温度範囲、シングル ポート、10/100Mbps イーサネット物理層
  • TLK110 産業用 10/100 イーサネット PHY
  • TLK111 産業用温度範囲、10/100Mbps イーサネット物理層トランシーバ
ハードウェア開発
評価ボード
  • DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M イーサネット PHY 評価基板
開発キット
ソフトウェア
ドライバまたはライブラリ
  • ETHERNET-SW イーサネット PHY のドライバとツール
シミュレーション・モデル

DP83849C IBIS Model

SNOM290.ZIP (15 KB) - IBIS Model
シミュレーション・モデル

DP83849IF BSDL Model

SNLM174.ZIP (2 KB) - BSDL Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00306 — グリッド アプリケーション向け、銅線 / 光ファイバ 100BASE-FX または 1000BASE-X メディア コンバータのリファレンス デザイン

このリファレンス デザインは、DP83849 評価ボードを使用して 10/100BASE-TX から 10/100BASE-FX へのメディア コンバータを実装するための方法を詳しく示しています。このコンバータにより、銅線ベースの従来機器を光ファイバ ネットワークに容易に接続できます。銅線ベースのイーサネット (10/100BASE-TX) はグリッドのローカル エリア ネットワーク (LAN) で広く使用されていますが、通信可能な距離は限られています。光ファイバ ネットワークは技術が確立しており、継続的にコストを削減できます。公益事業者にとって、光ファイバ (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TQFP (PFC) 80 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ