ホーム パワー マネージメント 電圧リファレンス シャント電圧リファレンス

LM285-ADJ

アクティブ

調整可能、85℃ 対応、マイクロパワー電圧リファレンス

製品詳細

Rating Catalog VO (V) 1.24 Initial accuracy (max) (%) 1, 2 Iz for regulation (min) (µA) 10 VO adj (min) (V) 1.24 VO adj (max) (V) 5.3 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 20
Rating Catalog VO (V) 1.24 Initial accuracy (max) (%) 1, 2 Iz for regulation (min) (µA) 10 VO adj (min) (V) 1.24 VO adj (max) (V) 5.3 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 150 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 20
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68

  • Adjustable from 1.24V to 5.30V
  • Operating current of 10μA to 20mA
  • 1% and 2% initial tolerance
  • 1Ω dynamic impedance
  • Low temperature coefficient

  • Adjustable from 1.24V to 5.30V
  • Operating current of 10μA to 20mA
  • 1% and 2% initial tolerance
  • 1Ω dynamic impedance
  • Low temperature coefficient

  • The LM185/LM285/LM385 are micropower 3-terminal adjustable band-gap voltage reference diodes. Operating from 1.24 to 5.3V and over a 10μA to 20mA current range, they feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185 band-gap reference uses only transistors and resistors, low noise and good long-term stability result.

    Careful design of the LM185 has made the device tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

    The extremely low power drain of the LM185 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life. Further, the wide operating current allows it to replace older references with a tighter tolerance part.

    The LM185 is rated for operation over a −55°C to 125°C temperature range, while the LM285 is rated −40°C to 85°C and the LM385 0°C to 70°C. The LM185 is available in a hermetic TO-46 package and a leadless chip carrier package, while the LM285/LM385 are available in a low-cost TO-92 molded package, as well as S.O.


    The LM185/LM285/LM385 are micropower 3-terminal adjustable band-gap voltage reference diodes. Operating from 1.24 to 5.3V and over a 10μA to 20mA current range, they feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185 band-gap reference uses only transistors and resistors, low noise and good long-term stability result.

    Careful design of the LM185 has made the device tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

    The extremely low power drain of the LM185 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life. Further, the wide operating current allows it to replace older references with a tighter tolerance part.

    The LM185 is rated for operation over a −55°C to 125°C temperature range, while the LM285 is rated −40°C to 85°C and the LM385 0°C to 70°C. The LM185 is available in a hermetic TO-46 package and a leadless chip carrier package, while the LM285/LM385 are available in a low-cost TO-92 molded package, as well as S.O.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    3 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LM185/LM285/LM385 Adjustable Micropower Voltage References (jp) データシート (Rev. E 翻訳版) 最新英語版 (Rev.F) PDF | HTML 2008年 1月 30日
    e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
    アプリケーション・ノート TO-92 Packing Options / Ordering Instructions (Rev. A) 2010年 6月 23日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    計算ツール

    SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

    This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    製品
    ダイ / ウェハー サービス
    シャント電圧リファレンス
    • ATL431 2.5V、低静止電流 (IQ)、調整可能な高精度シャント レギュレータ
    • LM136-2.5-N 電圧リファレンス ダイオード
    • LM136-5.0 5.0V リファレンス ダイオード
    • LM136-5.0QML 5.0V リファレンス ダイオード
    • LM136A-2.5QML 2.5V リファレンス ダイオード
    • LM136A-2.5QML-SP 耐放射線特性 QMLV、2.5V、シャント電圧リファレンス
    • LM136A-5.0QML 5.0V リファレンス ダイオード
    • LM185-1.2-N マイクロパワー、電圧リファレンス ダイオード
    • LM185-1.2QML マイクロパワー、電圧リファレンス ダイオード
    • LM185-1.2QML-SP 耐放射線特性 QMLV、1.2V、シャント電圧リファレンス
    • LM185-2.5-N マイクロパワー、電圧リファレンス ダイオード
    • LM185-2.5QML マイクロパワー、電圧リファレンス ダイオード
    • LM185-2.5QML-SP 宇宙グレード、QMLV、2.5V、シャント電圧リファレンス
    • LM185-ADJ 調整可能なマイクロパワー電圧リファレンス
    • LM185QML 調整可能なマイクロパワー電圧リファレンス
    • LM285-1.2 1.235V、–40℃ ~ 85℃、マイクロパワー、電圧リファレンス
    • LM285-1.2-N 1.235V、-40℃ ~ +85℃、マイクロパワー、電圧リファレンス ダイオード
    • LM285-2.5 2.5V、–40℃ ~ 85℃、マイクロパワー、電圧リファレンス
    • LM285-2.5-N 2.5V、-40℃ ~ +85℃、マイクロパワー、電圧リファレンス ダイオード
    • LM285-ADJ 調整可能、85℃ 対応、マイクロパワー電圧リファレンス
    • LM336-2.5 0℃ ~ 70℃、2.5V 統合型リファレンス回路
    • LM336-2.5-N 電圧リファレンス ダイオード
    • LM336-5.0 5V リファレンス ダイオード
    • LM385-1.2 1.235V、2%、0℃ ~ 70℃、マイクロパワー、電圧リファレンス
    • LM385-1.2-MIL マイクロパワー 電圧リファレンス
    • LM385-1.2-N 1.235V、0℃ ~ 70℃、マイクロパワー、電圧リファレンス ダイオード
    • LM385-2.5 2.5V、2%、70℃、マイクロパワー、電圧リファレンス
    • LM385-2.5-N 2.5V、0℃ ~ 70℃、マイクロパワー、電圧リファレンス ダイオード
    • LM385-ADJ 調整可能、70℃ 対応、マイクロパワー電圧リファレンス
    • LM4030 超高精度シャント電圧リファレンス
    • LM4040 固定電圧、45μA、高精度マイクロパワー シャント電圧リファレンス
    • LM4040-N 100ppm/℃、高精度マイクロパワー シャント電圧リファレンス
    • LM4040-N-Q1 車載、100ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
    • LM4041-N 固定と調整可能、45μA、高精度マイクロパワー シャント電圧リファレンス
    • LM4041-N-Q1 車載、高精度マイクロパワー シャント電圧リファレンス
    • LM4050-N 50ppm/℃、高精度マイクロパワー シャント電圧リファレンス
    • LM4050-N-Q1 車載、50ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
    • LM4050QML-SP 耐放射線特性 QMLV、2.5V または 5V、シャント電圧リファレンス
    • LM4051-N 固定と調整可能、高精度マイクロパワー シャント電圧リファレンス
    • LM431 2%、1%、0.5% いずれかの精度、調整可能な高精度ツェナー シャント レギュレータ
    • LM4431 マイクロパワー シャント電圧リファレンス
    • LMV431 1.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
    • LMV431A 1%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
    • LMV431B 0.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
    電流リファレンスとソース
    • LM134 3 端子、調整可能な電流源
    • LM234 100℃、3 ピン、調整可能な電流源
    • LM334 0℃ ~ 70℃、3 ピン、調整可能な電流源
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOIC (D) 8 Ultra Librarian
    TO-92 (LP) 3 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ