ホーム パワー マネージメント 電圧リファレンス シャント電圧リファレンス

マイクロパワー シャント電圧リファレンス

製品詳細

Rating Catalog VO (V) 2.5 Initial accuracy (max) (%) 2 Iz for regulation (min) (µA) 100 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Reference voltage (V) Fixed Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 15
Rating Catalog VO (V) 2.5 Initial accuracy (max) (%) 2 Iz for regulation (min) (µA) 100 VO adj (min) (V) 2.5 VO adj (max) (V) 2.5 Reference voltage (V) Fixed Operating temperature range (°C) 0 to 70 Iout/Iz (max) (mA) 15
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Small package: SOT-23
  • No output capacitor required
  • Tolerates capacitive loads
  • Fixed reverse breakdown voltage of 2.50V

Key Specifications

  • Output voltage tolerance 25°C: ±2.0% (max)
  • Low output noise (10 Hz to 10 kHz): 35 µVrms (typ)
  • Wide operating current range: 100 µA to 15 mA
  • Commercial temperature range: 0°C to +70°C
  • Low temperature coefficient: 30 ppm/°C (typ)

  • Small package: SOT-23
  • No output capacitor required
  • Tolerates capacitive loads
  • Fixed reverse breakdown voltage of 2.50V

Key Specifications

  • Output voltage tolerance 25°C: ±2.0% (max)
  • Low output noise (10 Hz to 10 kHz): 35 µVrms (typ)
  • Wide operating current range: 100 µA to 15 mA
  • Commercial temperature range: 0°C to +70°C
  • Low temperature coefficient: 30 ppm/°C (typ)

Ideal for space critical applications, the LM4431 voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4431's advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4431 easy to use. The operating current range is 100 µA to 15 mA.

The LM4431 utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the parts have an accuracy of better than ±2.0% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.


Ideal for space critical applications, the LM4431 voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4431's advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4431 easy to use. The operating current range is 100 µA to 15 mA.

The LM4431 utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the parts have an accuracy of better than ±2.0% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.


ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LM4431 Micropower Shunt Voltage Reference (jp) データシート (Rev. B 翻訳版) 最新英語版 (Rev.C) PDF | HTML 2004年 11月 18日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
ダイ / ウェハー サービス
シャント電圧リファレンス
  • ATL431 2.5V、低静止電流 (IQ)、調整可能な高精度シャント レギュレータ
  • LM136-2.5-N 電圧リファレンス ダイオード
  • LM136-5.0 5.0V リファレンス ダイオード
  • LM136-5.0QML 5.0V リファレンス ダイオード
  • LM136A-2.5QML 2.5V リファレンス ダイオード
  • LM136A-2.5QML-SP 耐放射線特性 QMLV、2.5V、シャント電圧リファレンス
  • LM136A-5.0QML 5.0V リファレンス ダイオード
  • LM185-1.2-N マイクロパワー、電圧リファレンス ダイオード
  • LM185-1.2QML マイクロパワー、電圧リファレンス ダイオード
  • LM185-1.2QML-SP 耐放射線特性 QMLV、1.2V、シャント電圧リファレンス
  • LM185-2.5-N マイクロパワー、電圧リファレンス ダイオード
  • LM185-2.5QML マイクロパワー、電圧リファレンス ダイオード
  • LM185-2.5QML-SP 宇宙グレード、QMLV、2.5V、シャント電圧リファレンス
  • LM185-ADJ 調整可能なマイクロパワー電圧リファレンス
  • LM185QML 調整可能なマイクロパワー電圧リファレンス
  • LM285-1.2 1.235V、–40℃ ~ 85℃、マイクロパワー、電圧リファレンス
  • LM285-1.2-N 1.235V、-40℃ ~ +85℃、マイクロパワー、電圧リファレンス ダイオード
  • LM285-2.5 2.5V、–40℃ ~ 85℃、マイクロパワー、電圧リファレンス
  • LM285-2.5-N 2.5V、-40℃ ~ +85℃、マイクロパワー、電圧リファレンス ダイオード
  • LM285-ADJ 調整可能、85℃ 対応、マイクロパワー電圧リファレンス
  • LM336-2.5 0℃ ~ 70℃、2.5V 統合型リファレンス回路
  • LM336-2.5-N 電圧リファレンス ダイオード
  • LM336-5.0 5V リファレンス ダイオード
  • LM385-1.2 1.235V、2%、0℃ ~ 70℃、マイクロパワー、電圧リファレンス
  • LM385-1.2-MIL マイクロパワー 電圧リファレンス
  • LM385-1.2-N 1.235V、0℃ ~ 70℃、マイクロパワー、電圧リファレンス ダイオード
  • LM385-2.5 2.5V、2%、70℃、マイクロパワー、電圧リファレンス
  • LM385-2.5-N 2.5V、0℃ ~ 70℃、マイクロパワー、電圧リファレンス ダイオード
  • LM385-ADJ 調整可能、70℃ 対応、マイクロパワー電圧リファレンス
  • LM4030 超高精度シャント電圧リファレンス
  • LM4040 固定電圧、45μA、高精度マイクロパワー シャント電圧リファレンス
  • LM4040-N 100ppm/℃、高精度マイクロパワー シャント電圧リファレンス
  • LM4040-N-Q1 車載、100ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
  • LM4041-N 固定と調整可能、45μA、高精度マイクロパワー シャント電圧リファレンス
  • LM4041-N-Q1 車載、高精度マイクロパワー シャント電圧リファレンス
  • LM4050-N 50ppm/℃、高精度マイクロパワー シャント電圧リファレンス
  • LM4050-N-Q1 車載、50ppm/℃ の高精度マイクロパワー シャント電圧リファレンス
  • LM4050QML-SP 耐放射線特性 QMLV、2.5V または 5V、シャント電圧リファレンス
  • LM4051-N 固定と調整可能、高精度マイクロパワー シャント電圧リファレンス
  • LM431 2%、1%、0.5% いずれかの精度、調整可能な高精度ツェナー シャント レギュレータ
  • LM4431 マイクロパワー シャント電圧リファレンス
  • LMV431 1.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • LMV431A 1%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
  • LMV431B 0.5%、低電圧 (1.24V)、調整可能な高精度シャント レギュレータ
電流リファレンスとソース
  • LM134 3 端子、調整可能な電流源
  • LM234 100℃、3 ピン、調整可能な電流源
  • LM334 0℃ ~ 70℃、3 ピン、調整可能な電流源
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBZ) 3 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ