AMC1411-Q1
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- 2-V, high-impedance input voltage range optimized for isolated voltage measurements
- Fixed gain: 1.0 V/V
- Low DC errors:
- Offset error ±1.5 mV (max)
- Offset drift: ±10 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±30 ppm/°C (max)
- Nonlinearity 0.04% (max)
- 3.3-V or 5-V operation on high-side and low-side
- Missing high-side supply detection feature
- High CMTI: 100 kV/µs (min)
- ≥15.7-mm creepage, stretched SOIC package
- Reinforced isolation:
- 10600-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 7500-VRMS isolation for 1 minute per UL1577
The AMC1411-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.
The high-impedance input of the AMC1411-Q1 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must operate at high common-mode voltages, high altitudes, or in environments with high pollution degrees.
The AMC1411-Q1 is offered in a stretched 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | AMC1411-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifier in a 15-mm Stretched SOIC Package 数据表 | PDF | HTML | 2021-10-11 | ||
| 应用手册 | Isolated Converters CISPR25 Radiated Emissions (Rev. A) | PDF | HTML | 2026-9-8 | |||
| 证书 | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) | 2026-7-15 | ||||
| 应用手册 | 将隔离式放大器与 SAR AD 转换器配对 | PDF | HTML | PDF | HTML | 2026-7-14 | ||
| 应用简报 | TI 具有超宽爬电距离和间隙的先进隔离式放大器 | PDF | HTML | 英语版 | PDF | HTML | 2024-6-4 | |
| 应用简报 | 将差分输出(隔离式)放大器连接到单端输入 ADC (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2023-6-21 | |
| 应用简报 | 隔离式数据转换器的分流电阻选型 | PDF | HTML | 英语版 | PDF | HTML | 2023-5-5 | |
| 证书 | UL Certificate of Compliance Vol4 Sec13 - E181974 | 2022-5-20 | ||||
| 功能安全信息 | AMC1411-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 2021-9-27 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMC1411EVM — AMC1411 电压检测用 2V 输入增强型隔离式放大器评估模块
AMC1411 评估模块 (EVM) 是一款用于评估 AMC1411 精密隔离放大器的平台。AMC1411 是一款设计用于单极电压测量应用的 10.5kV 放大器。完整的电路说明(包括原理图和物料清单 (BOM))均包含在用户指南中。
SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (DWL) | 8 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。