可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
AMC0311D-Q1 正在供货 用于直流电压检测且具有差分输出的汽车级 2V 输入增强型隔离放大器 New generation drop in replacement

产品详情

Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015, 0.0099 Input offset drift (±) (typ) (µV/°C) 3, 20 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015, 0.0099 Input offset drift (±) (typ) (µV/°C) 3, 20 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurement
  • Fixed gain: 1
  • Low DC errors:
    • AMC1311-Q1:
      • Offset error: ±9.9 mV (maximum)
      • Offset drift: ±20 µV/°C (typical)
      • Gain error: ±1% (maximum)
      • Gain drift: ±30 ppm/°C (typical)
    • AMC1311B-Q1:
      • Offset error: ±1.5 mV (maximum)
      • Offset drift: ±10 µV/°C (maximum)
      • Gain error: ±0.2% (maximum)
      • Gain drift: ±40 ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • 3.3-V operation on high-side ( AMC1311B-Q1)
  • High CMTI: 100 kV/µs ( AMC1311B-Q1)
  • Missing high-side supply indication
  • Safety-related certifications:
    • 7000-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurement
  • Fixed gain: 1
  • Low DC errors:
    • AMC1311-Q1:
      • Offset error: ±9.9 mV (maximum)
      • Offset drift: ±20 µV/°C (typical)
      • Gain error: ±1% (maximum)
      • Gain drift: ±30 ppm/°C (typical)
    • AMC1311B-Q1:
      • Offset error: ±1.5 mV (maximum)
      • Offset drift: ±10 µV/°C (maximum)
      • Gain error: ±0.2% (maximum)
      • Gain drift: ±40 ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • 3.3-V operation on high-side ( AMC1311B-Q1)
  • High CMTI: 100 kV/µs ( AMC1311B-Q1)
  • Missing high-side supply indication
  • Safety-related certifications:
    • 7000-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL1577

The AMC1311-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage of up to 1500 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1311-Q1 is optimized for connection to high-impedance resistive dividers or any other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.

The AMC1311-Q1 is offered with two performance grade options: AMC1311-Q1 and AMC1311B-Q1.

The AMC1311-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage of up to 1500 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1311-Q1 is optimized for connection to high-impedance resistive dividers or any other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.

The AMC1311-Q1 is offered with two performance grade options: AMC1311-Q1 and AMC1311B-Q1.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换。
AMC1351-Q1 正在供货 汽车类 0-5V 输入、精密电压检测增强型隔离式放大器 Larger input voltage range, 0-5V
AMC1336-Q1 正在供货 汽车类 ±1V 输入、精密电压检测增强型隔离式 Δ-Σ 调制器 Modulator output version
功能与比较器件相同但引脚有所不同。
AMC0311S-Q1 正在供货 用于直流电压检测且具有单端输出的汽车级 2V 输入、增强型隔离放大器 Same function, Single-ended output.
AMC0311R-Q1 正在供货 用于直流电压检测且具有比例式输出的汽车级 2V 输入、增强型隔离放大器 Same function, Single-ended ratiometric output.
功能与比较器件相似。
AMC3330-Q1 正在供货 具有内部时钟的汽车类 ±1V 输入、精密电压检测增强型隔离式放大器直流/直流 Added feature: integrated high voltage domain input power supply
AMC1411-Q1 正在供货 具有高 CMTI 的汽车类 2V 输入、精密电压检测增强型隔离式放大器 Increased creapage and clearance

技术文档

未找到结果。请清除搜索并重试。
查看全部 15
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 AMC1311x-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifiers 数据表 (Rev. C) PDF | HTML 2022-6-6
证书 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) 2026-10-2
应用手册 借助隔离式放大器实现出色的辐射发射 EMI 性能. PDF | HTML PDF | HTML 2026-9-18
应用手册 将隔离式放大器与 SAR AD 转换器配对 PDF | HTML PDF | HTML 2026-7-14
白皮书 利用可靠且性价比高的隔离技术应对 高电压设计挑战 PDF | HTML PDF | HTML 2026-5-28
电子书 隔离式信号链解决方案工程师指南 PDF | HTML 英语版 PDF | HTML 2025-1-23
白皮书 比较隔离式放大器和隔离式调制器 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-7-24
白皮书 了解隔离器的失效模式 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024-2-5
应用简报 将差分输出(隔离式)放大器连接到单端输入 ADC (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023-6-21
应用简报 隔离式数据转换器的分流电阻选型 PDF | HTML 英语版 PDF | HTML 2023-5-5
证书 UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 2023-1-23
功能安全信息 AMC1311-Q1 Functional Safety FIT Rate, FMD and Pin FMA 2020-5-15
应用简报 High-Accuracy Isolated Voltage Measurement in HEV/EV Subsystems Using AMC1311-Q1 2018-6-13
证书 Optical Isolating Devices UL 1577 Certificate of Compliance 2018-3-7
选择指南 Understanding isolation terminology and relevance 2016-5-23

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMC1311EVM — AMC1311 评估模块

AMC1311 器件是一款高压隔离放大器,其差动输出与输入接口电路之间通过二氧化硅 (SiO2) 隔离层进行隔离。隔离层提供高达 7000VPEAK 的电隔离。  与 TLV6001 搭配使用时,差动输出可转换为能够驱动各种模数转换器 (ADC) 的单端输出。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
支持的产品和硬件
计算工具

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
支持的产品和硬件
参考设计

PMP41017 — 使用 GaN 和 C2000™ MCU 器件的 3kW 两相交错式半桥 LLC 参考设计

该参考设计是使用 LMG3422 和 F280039C 器件的 3kW、两相交错式半桥电感器-电感器-电容器 (LLC)。该设计可实现 98.1% 的峰值效率和 313W/in³ 功率密度,可用作通用冗余电源 (CRPS) 服务器电源的输出级,用于评估两个并联 LLC 级的控制方法,例如交错和电流平衡。

支持的产品和硬件
参考设计

TIDA-020014 — 具有 3 种 IGBT/SiC 偏置电源解决方案的 HEV/EV 牵引逆变器功率级参考设计

此参考设计提供了具有三个 12V 汽车电池输入、4.2W 偏置电源解决方案的牵引逆变器单相功率级,适用于混合动力电动汽车和电动汽车 (HEV/EV) 系统。所有偏置电源解决方案都可接受 12V 汽车电池提供的 4.5V 至 42V 的宽直流输入范围,并可产生 +15V、-8V 或 +20V、-4V 的可配置输出,以及高达 180mA 的输出电流。该功率级包括具有 5.7kVRMS 增强型隔离的隔离式栅极驱动器,并采用了 100mm × 62mm 的外形尺寸设计,适合安装在 SiC/IGBT (...)
支持的产品和硬件
参考设计

TIDA-020030 — 具有热敏二极管和感应 FET 的 SiC/IGBT 隔离式栅极驱动器参考设计

此参考设计是一款具有高级保护功能、驱动 IGBT 模块的 IGBT 或 SiC 隔离式栅极驱动器功率级。该设计包含牵引逆变器的单相功率级,可提供高级安全功能。IGBT 模块具有用于温度监测的集成式热敏二极管和用于过流保护的感应 FET,可快速提供精确保护。它包含偏置电源及其输出电压监控、冗余电路上的隔离式直流母线感应、高低侧驱动器温度感应、PWM 栅极信号监控和故障信号注入诊断。该电源可接受 4.5V 至 65V 直流的宽输入范围,可提供高达 180mA 的输出电流。该隔离式栅极驱动器具有高达 ±10A 的驱动强度,还包含一个用于温度和电压感应的模拟至 PWM 转换器。
支持的产品和硬件
参考设计

TIDM-02002 — 针对 HEV/EV 车载充电器的双向 CLLLC 谐振、双有源电桥 (DAB) 参考设计

具有双向功率流功能和软开关特性的 CLLLC 谐振 DAB 是混合动力电动汽车/电动汽车 (HEV/EV) 车载充电器和能量存储应用的理想候选器件。此设计演示了在闭合电压和闭合电流环路模式中使用 C2000™ MCU 控制此电源拓扑。供该设计使用的硬件和软件可帮助缩短产品
上市时间。
支持的产品和硬件
参考设计

TIDM-02009 — 经过 ASIL D 等级功能安全认证的高速牵引和双向直流/直流转换参考设计

此参考设计演示了如何通过一个 TMS320F28388D 实时 C2000™ MCU 控制 HEV/EV 牵引逆变器和双向直流/直流转换器。牵引控制利用基于软件的旋转变压器数字转换器 (RDC),使电机转速高达 20,000RPM。直流/直流转换器结合了峰值电流模式控制 (PCMC) 技术、相移全桥 (PSFB) 拓扑以及同步整流 (SR) 机制。牵引逆变器级采用碳化硅 (SiC) 功率级,由 UCC5870-Q1 智能栅极驱动器驱动。利用比较器子系统 (CMPSS) 中先进的 PWM 模块和内置斜坡补偿功能,可生成 PCMC 波形。该系统基于 ASIL 分解的功能安全概念已通过 TÜV (...)

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DWV) 8 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频