主页 电源管理 栅极驱动器 半桥驱动器

LM5100B

正在供货

具有 8V UVLO 和 CMOS 输入的 2A、100V 半桥栅极驱动器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
UCC27200A 正在供货 120V 3A half-bridge gate driver with 8V UVLO, negative voltage handling, and CMOS inputs Newer, higher current version available with improved specs.

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) -1 Driver configuration Dual, Independent
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 9 Input supply voltage (max) (V) 14 Peak output current (A) 2 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 10 Fall time (ns) 10 Iq (mA) 0.01 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) -1 Driver configuration Dual, Independent
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (DPR) 10 16 mm² 4 x 4
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFETs
  • Independent High- and Low-Driver Logic Inputs
  • Bootstrap Supply Voltage up to 118 V DC
  • Fast Propagation Times (25-ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (3-ns
    Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100/HIP2101
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFETs
  • Independent High- and Low-Driver Logic Inputs
  • Bootstrap Supply Voltage up to 118 V DC
  • Fast Propagation Times (25-ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall
    Times
  • Excellent Propagation Delay Matching (3-ns
    Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100/HIP2101

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 16
类型 标题 下载最新的英语版本 日期
* 数据表 LM5100A/B/C, LM5101A/B/C 3-A, 2-A, and 1-A High-Voltage, High-Side and Low-Side Gate Drivers 数据表 (Rev. Q) PDF | HTML 2015年 12月 3日
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024年 3月 26日
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024年 1月 25日
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 14日
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 4月 1日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
应用手册 UCC27282 Improving motor drive system robustness 2019年 1月 11日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
应用手册 AN-1317 Selection of External Bootstrap Diode for LM510X Devices (Rev. B) 2018年 5月 4日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
EVM 用户指南 AN-1299 LM5041 Evaluation Board (Rev. A) 2013年 5月 6日
应用手册 App Note 1317 Selection of Ext Bootstrp Diode for LM510X Devices 最新英语版本 (Rev.B) 2004年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

UCC27288EVM — UCC27288 100V、3A、8V UVLO 半桥栅极驱动器评估模块

UCC27288EVM 适用于评估 UCC27288D,后者是一款具备 2.5A 峰值拉电流和 3.5A 峰值灌电流能力的 100V 半桥栅极驱动器。此 EVM 可用作驱动功率 MOSFET 的参考设计,驱动电压高达 20V。
用户指南: PDF
TI.com 上无现货
仿真模型

LM5100B PSpice Transient Model

SNOM363.ZIP (72 KB) - PSpice Model
仿真模型

LM5100B TINA-TI Transient Reference Design

SNOM359.TSC (818 KB) - TINA-TI Reference Design
仿真模型

LM5100B TINA-TI Transient Spice Model

SNOM360.ZIP (12 KB) - TINA-TI Spice Model
仿真模型

LM5100B Unencrypted PSpice Transient Model

SNOM571.ZIP (2 KB) - PSpice Model
计算工具

SNVR521 LM51xx Schematic Review Template

支持的产品和硬件

支持的产品和硬件

产品
半桥驱动器
LM25101 具有 8V UVLO 和 TTL 输入的 3A、2A 或 1A 半桥栅极驱动器 LM5100A 具有 8V UVLO 和 CMOS 输入的 3A、100V 半桥栅极驱动器 LM5100B 具有 8V UVLO 和 CMOS 输入的 2A、100V 半桥栅极驱动器 LM5100C 具有 8V UVLO 和 CMOS 输入的 1A、100V 半桥栅极驱动器 LM5101 高压高侧和低侧栅极驱动器 LM5101A 具有 8V UVLO 和 TTL 输入的 3A、100V 半桥栅极驱动器 LM5101B 具有 8V UVLO 和 TTL 输入的 2A、100V 半桥栅极驱动器 LM5101C 具有 8V UVLO 和 TTL 输入的 1A、100V 半桥栅极驱动器 LM5102 具有 8V UVLO 和可编程延迟的 2A、100V 半桥栅极驱动器 LM5104 具有 8V UVLO 和自适应延迟的 2A、100V 半桥栅极驱动器 LM5106 具有 8V UVLO 和可编程死区时间的 1.2A、1.8A、100V 半桥栅极驱动器 LM5107 具有 8V UVLO 的 1.4A、100V 半桥栅极驱动器 LM5108 具有使能和互锁功能的 2.6A、110V 半桥栅极驱动器 LM5109A 具有 8V UVLO 的 1A、100V 半桥栅极驱动器 LM5109B 具有 8V UVLO 和高噪声抗扰度的 1A、100V 半桥栅极驱动器
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频