主页 电源管理 栅极驱动器 半桥驱动器

LM5106

正在供货

具有 8V UVLO 和可编程死区时间的 1.2A、1.8A、100V 半桥栅极驱动器

产品详情

Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1.8 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.032 Rise time (ns) 15 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Dead time control Driver configuration Dual, Single
Bootstrap supply voltage (max) (V) 100 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1.8 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.032 Rise time (ns) 15 Fall time (ns) 10 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Features Dead time control Driver configuration Dual, Single
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DPR) 10 16 mm² 4 x 4
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFET
  • 1.8-A Peak Output Sink Current
  • 1.2-A Peak Output Source Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Single TTL Compatible Input
  • Programmable Turn-On Delays (Dead-Time)
  • Enable Input Pin
  • Fast Turn-Off Propagation Delays (32 ns Typical)
  • Drives 1000 pF with 15-ns Rise and 10-ns Fall Time
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • WSON-10 (4 mm × 4 mm) and VSSOP-10 Package
  • Drives Both a High-Side and Low-Side N-Channel
    MOSFET
  • 1.8-A Peak Output Sink Current
  • 1.2-A Peak Output Source Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Single TTL Compatible Input
  • Programmable Turn-On Delays (Dead-Time)
  • Enable Input Pin
  • Fast Turn-Off Propagation Delays (32 ns Typical)
  • Drives 1000 pF with 15-ns Rise and 10-ns Fall Time
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • WSON-10 (4 mm × 4 mm) and VSSOP-10 Package

The LM5106 is a high voltage gate driver designed to drive both the high side and low side N-Channel MOSFETs in a synchronous buck or half bridge configuration. The floating high side driver is capable of working with rail voltages up to 100V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead-time through tightly matched turn-on delay circuits. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Under-voltage lockout disables the gate driver when either the low side or the bootstrapped high side supply voltage is below the operating threshold. The LM5106 is offered in the VSSOP-10 or thermally enhanced 10-pin WSON plastic package.

The LM5106 is a high voltage gate driver designed to drive both the high side and low side N-Channel MOSFETs in a synchronous buck or half bridge configuration. The floating high side driver is capable of working with rail voltages up to 100V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead-time through tightly matched turn-on delay circuits. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Under-voltage lockout disables the gate driver when either the low side or the bootstrapped high side supply voltage is below the operating threshold. The LM5106 is offered in the VSSOP-10 or thermally enhanced 10-pin WSON plastic package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM5105 正在供货 具有 8V UVLO 和可编程死区时间的 1.8、1.6A、100V 半桥栅极驱动器 This product has the same functionality and pinout with stronger sink current than source current.
功能与比较器件相同,但引脚排列有所不同
LM2104 正在供货 具有 8V UVLO、死区时间和关断功能的 107V、0.5A/0.8A、半桥栅极驱动器 More recent half-bridge driver with a single input and fixed deadtime
LM5102 正在供货 具有 8V UVLO 和可编程延迟的 2A、100V 半桥栅极驱动器 This product is a high voltage half-bridge gate driver with programmable delay.
LM5104 正在供货 具有 8V UVLO 和自适应延迟的 2A、100V 半桥栅极驱动器 This product is a high voltage half-bridge gate driver with adaptive delay.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 LM5106 100-V Half-Bridge Gate Driver With Programmable Dead-Time 数据表 (Rev. D) PDF | HTML 2014年 12月 15日
应用手册 栅极驱动器单输入、死区时间和集成二极管特性的优势 PDF | HTML 英语版 PDF | HTML 2025年 5月 5日
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024年 3月 26日
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024年 1月 25日
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 14日
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 4月 1日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
应用手册 UCC27282 Improving motor drive system robustness 2019年 1月 11日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

LM5106 PSpice Transient Model (Rev. C)

SNVM167C.ZIP (45 KB) - PSpice Model
仿真模型

LM5106 TINA-TI Transient Reference Design (Rev. B)

SNVM382B.TSC (577 KB) - TINA-TI Reference Design
仿真模型

LM5106 TINA-TI Transient Spice Model (Rev. A)

SNVM381A.ZIP (11 KB) - TINA-TI Spice Model
仿真模型

LM5106 Unencrypted PSpice Transient Model (Rev. A)

SNVMAC8A.ZIP (2 KB) - PSpice Model
计算工具

SNVR521 LM51xx Schematic Review Template

支持的产品和硬件

支持的产品和硬件

产品
半桥驱动器
LM25101 具有 8V UVLO 和 TTL 输入的 3A、2A 或 1A 半桥栅极驱动器 LM5100A 具有 8V UVLO 和 CMOS 输入的 3A、100V 半桥栅极驱动器 LM5100B 具有 8V UVLO 和 CMOS 输入的 2A、100V 半桥栅极驱动器 LM5100C 具有 8V UVLO 和 CMOS 输入的 1A、100V 半桥栅极驱动器 LM5101 高压高侧和低侧栅极驱动器 LM5101A 具有 8V UVLO 和 TTL 输入的 3A、100V 半桥栅极驱动器 LM5101B 具有 8V UVLO 和 TTL 输入的 2A、100V 半桥栅极驱动器 LM5101C 具有 8V UVLO 和 TTL 输入的 1A、100V 半桥栅极驱动器 LM5102 具有 8V UVLO 和可编程延迟的 2A、100V 半桥栅极驱动器 LM5104 具有 8V UVLO 和自适应延迟的 2A、100V 半桥栅极驱动器 LM5106 具有 8V UVLO 和可编程死区时间的 1.2A、1.8A、100V 半桥栅极驱动器 LM5107 具有 8V UVLO 的 1.4A、100V 半桥栅极驱动器 LM5108 具有使能和互锁功能的 2.6A、110V 半桥栅极驱动器 LM5109A 具有 8V UVLO 的 1A、100V 半桥栅极驱动器 LM5109B 具有 8V UVLO 和高噪声抗扰度的 1A、100V 半桥栅极驱动器
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP40182 — 双向电池初始化系统电源板参考设计

此参考设计是适用于汽车和电池应用的电池初始化参考设计解决方案。此模块可实现高效单级转换,用于对电池进行充电和放电。此设计采用 0.1% 精度的电流控制环路,采用高性能 INA225 电流感应放大器。此设计外形紧凑 (40mm x 143mm x 20mm)。 
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VSSOP (DGS) 10 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频