主页 电源管理 栅极驱动器 半桥驱动器

LM5109A

正在供货

具有 8V UVLO 的 1A、100V 半桥栅极驱动器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
LM2101 正在供货 具有 8V UVLO 的 107V、0.5A/0.8A 半桥栅极驱动器 Newer device with similar electrical characteristics

产品详情

Bootstrap supply voltage (max) (V) 90 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Independent
Bootstrap supply voltage (max) (V) 90 Power switch MOSFET Input supply voltage (min) (V) 8 Input supply voltage (max) (V) 14 Peak output current (A) 1 Operating temperature range (°C) -40 to 125 Undervoltage lockout (typ) (V) 8 Rating Catalog Propagation delay time (µs) 0.025 Rise time (ns) 15 Fall time (ns) 15 Iq (mA) 0.01 Input threshold TTL Channel input logic TTL Switch node voltage (V) -1 Driver configuration Dual, Independent
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGT) 8 16 mm² 4 x 4
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1A peak Output Current (1.0A Sink / 1.0A Source)
  • Independent TTL Compatible Inputs
  • Bootstrap Supply Voltage to 108V DC
  • Fast Propagation Times (30 ns Typical)
  • Drives 1000 pF Load with 15ns Rise and Fall Times
  • Excellent Propagation Delay Matching (2 ns Typical)
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • Pin Compatible with ISL6700
  • Industry Standard SOIC-8 and Thermally Enhanced WSON-8 Package
  • Drives Both a High-Side and Low-Side N-Channel MOSFET
  • 1A peak Output Current (1.0A Sink / 1.0A Source)
  • Independent TTL Compatible Inputs
  • Bootstrap Supply Voltage to 108V DC
  • Fast Propagation Times (30 ns Typical)
  • Drives 1000 pF Load with 15ns Rise and Fall Times
  • Excellent Propagation Delay Matching (2 ns Typical)
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • Pin Compatible with ISL6700
  • Industry Standard SOIC-8 and Thermally Enhanced WSON-8 Package

The LM5109A is a cost effective, high voltage gate driver designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 90V. The outputs are independently controlled with TTL compatible input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Under-voltage lockout is provided on both the low-side and the high-side power rails. The device is available in the SOIC and the thermally enhanced WSON packages.

The LM5109A is a cost effective, high voltage gate driver designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half bridge configuration. The floating high-side driver is capable of working with rail voltages up to 90V. The outputs are independently controlled with TTL compatible input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Under-voltage lockout is provided on both the low-side and the high-side power rails. The device is available in the SOIC and the thermally enhanced WSON packages.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
LM5109B 正在供货 具有 8V UVLO 和高噪声抗扰度的 1A、100V 半桥栅极驱动器 Newer version with the same electrical characteristics
功能与比较器件相同,且具有相同引脚
LM2105 正在供货 具有 5V UVLO 和集成式自举二极管的 107V、0.5A/0.8A 半桥栅极驱动器 More recent product with an integrated bootstrap diode

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 LM5109A High Voltage 1A Peak Half Bridge Gate Driver 数据表 (Rev. C) PDF | HTML 2016年 9月 23日
应用手册 使用半桥栅极驱动器实现高侧 FET 的 100% 占空比 PDF | HTML 英语版 PDF | HTML 2024年 3月 26日
应用手册 双向直流/直流转换器中半桥栅极驱动器的挑战和解决方案 PDF | HTML 英语版 PDF | HTML 2024年 1月 25日
应用手册 针对半桥配置的自举电路选择 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 14日
应用手册 比较分析两种不同的可提高栅极驱动电流的方法 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 4月 1日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
应用手册 Implementing High-Side Switches Using Half-Bridge Gate Drivers for 48-V Battery. 2020年 5月 12日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 Small Price Competitive 100-V Driver for 48-V BLDC Motor Drives 2019年 10月 22日
应用手册 UCC27282 Improving motor drive system robustness 2019年 1月 11日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
应用手册 AN-1317 Selection of External Bootstrap Diode for LM510X Devices (Rev. B) 2018年 5月 4日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
应用手册 App Note 1317 Selection of Ext Bootstrp Diode for LM510X Devices 最新英语版本 (Rev.B) 2004年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SNVR521 LM51xx Schematic Review Template

支持的产品和硬件

支持的产品和硬件

产品
半桥驱动器
LM25101 具有 8V UVLO 和 TTL 输入的 3A、2A 或 1A 半桥栅极驱动器 LM5100A 具有 8V UVLO 和 CMOS 输入的 3A、100V 半桥栅极驱动器 LM5100B 具有 8V UVLO 和 CMOS 输入的 2A、100V 半桥栅极驱动器 LM5100C 具有 8V UVLO 和 CMOS 输入的 1A、100V 半桥栅极驱动器 LM5101 高压高侧和低侧栅极驱动器 LM5101A 具有 8V UVLO 和 TTL 输入的 3A、100V 半桥栅极驱动器 LM5101B 具有 8V UVLO 和 TTL 输入的 2A、100V 半桥栅极驱动器 LM5101C 具有 8V UVLO 和 TTL 输入的 1A、100V 半桥栅极驱动器 LM5102 具有 8V UVLO 和可编程延迟的 2A、100V 半桥栅极驱动器 LM5104 具有 8V UVLO 和自适应延迟的 2A、100V 半桥栅极驱动器 LM5106 具有 8V UVLO 和可编程死区时间的 1.2A、1.8A、100V 半桥栅极驱动器 LM5107 具有 8V UVLO 的 1.4A、100V 半桥栅极驱动器 LM5108 具有使能和互锁功能的 2.6A、110V 半桥栅极驱动器 LM5109A 具有 8V UVLO 的 1A、100V 半桥栅极驱动器 LM5109B 具有 8V UVLO 和高噪声抗扰度的 1A、100V 半桥栅极驱动器
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-00476 — 针对能量存储和直流家用解决方案的高效通用型双向电源转换器

TIDA-00476 包含一个单一直流-直流功率级,可用作同步降压转换器或同步升压转换器,在直流电源和能量存储系统之间实现双向功率流。在同步降压模式下工作时,该系统用作由 MPPT 控制的直流-直流转换器,可用太阳能电池板或直流电源为电池充电。同一个功率级也可用作同步升压转换器,通过能量存储系统(例如铅酸电池)来驱动具有可配置恒定电流和恒定电压限制 (CC/CV) 的直流负载。功率级由 MSP430 微控制器以数字方式进行控制,该微控制器可实施闭环,使用 MPPT、电池充电性能分析和负载直流电源转换所需的算法来控制功率级。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
WSON (NGT) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频