产品详情

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 1500 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3800 Architecture Bipolar, Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 22.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 16.5 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 80 2nd harmonic (dBc) 92 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 20 GBW (typ) (MHz) 1500 Input bias current (max) (pA) 8000000, 110000000 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 1500 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3800 Architecture Bipolar, Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.1 Iq per channel (typ) (mA) 22.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 16.5 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 80 2nd harmonic (dBc) 92 3rd harmonic (dBc) 93 Frequency of harmonic distortion measurement (MHz) 20 GBW (typ) (MHz) 1500 Input bias current (max) (pA) 8000000, 110000000 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGS) 8 7.5 mm² 3 x 2.5
  • 1.5-GHz –3 dB Small Signal
    Bandwidth at AV = 1
  • 1.25-GHz –3 dB Large Signal
    Bandwidth at AV = 1
  • 800-MHz Bandwidth at AV = 4
  • 450-MHz 0.1 dB Flatness
  • 3800-V/µs Slew Rate
  • 10-ns Settling Time to 0.1%
    • –90 dB THD at 20 MHz
    • –74 dB THD at 70 MHz
  • 20-ns Enable/Shutdown Pin
  • 5-V to 12-V Operation
  • 1.5-GHz –3 dB Small Signal
    Bandwidth at AV = 1
  • 1.25-GHz –3 dB Large Signal
    Bandwidth at AV = 1
  • 800-MHz Bandwidth at AV = 4
  • 450-MHz 0.1 dB Flatness
  • 3800-V/µs Slew Rate
  • 10-ns Settling Time to 0.1%
    • –90 dB THD at 20 MHz
    • –74 dB THD at 70 MHz
  • 20-ns Enable/Shutdown Pin
  • 5-V to 12-V Operation

The LMH6552 device is a high-performance, fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8-bit to 14-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6552 allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

With external gain set resistors and integrated common mode feedback, the LMH6552 can be configured as either a differential input to differential output or single-ended input to differential output gain block. The LMH6552 can be AC- or DC-coupled at the input which makes it suitable for a wide range of applications, including communication systems and high-speed oscilloscope front ends. The performance of the LMH6552 driving an ADC14DS105 device is 86 dBc SFDR and 74 dBc SNR up to 40 MHz.

The LMH6552 is available in an 8-pin SOIC package as well as a space-saving, thermally enhanced 8-pin WSON package for higher performance.

The LMH6552 device is a high-performance, fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8-bit to 14-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6552 allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

With external gain set resistors and integrated common mode feedback, the LMH6552 can be configured as either a differential input to differential output or single-ended input to differential output gain block. The LMH6552 can be AC- or DC-coupled at the input which makes it suitable for a wide range of applications, including communication systems and high-speed oscilloscope front ends. The performance of the LMH6552 driving an ADC14DS105 device is 86 dBc SFDR and 74 dBc SNR up to 40 MHz.

The LMH6552 is available in an 8-pin SOIC package as well as a space-saving, thermally enhanced 8-pin WSON package for higher performance.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 LMH6552 1.5-GHz Fully Differential Amplifier 数据表 (Rev. J) PDF | HTML 2016年 4月 21日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日
应用手册 AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 2013年 5月 1日
用户指南 LMH6552SDEVAL High Speed Differential Amplifier Evaluation Board (Rev. B) 2013年 5月 1日
应用手册 Driving the ADC14DS105 High-Speed A/D Converter for High Performance (Rev. B) 2013年 4月 26日
应用手册 Using High Speed Diff Amp to Drive ADCs (Rev. A) 2013年 4月 26日
应用手册 Driving the ADC14DS105 High-Speed A/D Converter for High Performance (cn) 2011年 7月 20日
应用手册 Adaptive Speed Control for Automotive Systems 2007年 11月 20日
应用手册 Application Note 1704 LMH6555 Application as High Speed ADC Input Driver (cn) 最新英语版本 (Rev.A) 2007年 9月 20日
应用手册 Application Note 1719 Noise Figure Analysis Fully Differential Amplifier (cn) 最新英语版本 (Rev.A) 2007年 9月 18日
应用手册 Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths 2007年 9月 13日
应用手册 A Walk Along the Signal Path (High-Speed Signal Path) 2005年 3月 30日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LMH6552SDEVAL — 用于 LMH6552 高速差动放大器的评估板

The LMH6552 evaluation board is designed to aid in the characterization of National Semiconductors high speed fully differential amplifiers in an 8-pin LLP package.

用户指南: PDF
TI.com 上无现货
仿真模型

LMH6552 PSPICE Model

SNOM155.ZIP (1 KB) - PSpice Model
计算工具

SBOR022 TI FDA Calculator
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
WSON (NGS) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频