LMG2100R044
- Integrated 4.4mΩ half-bridge GaN FETs and driver
- 90V continuous, 100V pulsed voltage rating
- Package optimized for easy PCB layout
- High slew rate switching with low ringing
- 5V external bias power supply
- Supports 3.3V and 5V input logic levels
- Gate driver capable of up to 10MHz switching
- Excellent propagation delay (33ns typical) and matching (2ns typical)
- Internal bootstrap supply voltage clamping to prevent GaN FET Overdrive
- Supply rail undervoltage for lockout protection
- Low power consumption
- Exposed top QFN package for top-side cooling
- Large GND pad for bottom-side cooling
The LMG2100R044 device is a 90V continuous, 100V pulsed, 35A half-bridge power stage, with integrated gate-driver and enhancement-mode Gallium Nitride (GaN) FETs. The device consists of two 100V GaN FETs driven by one high-frequency 90V GaN FET driver in a half-bridge configuration.
GaN FETs provide significant advantages for power conversion as they have zero reverse recovery and very small input capacitance CISS and output capacitance COSS. All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG2100R044 device is available in a 5.5mm × 4.5mm × 0.89mm lead-free package and can be easily mounted on PCBs.
The TTL logic compatible inputs can support 3.3V and 5V logic levels regardless of the VCC voltage. The proprietary bootstrap voltage clamping technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range.
The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high-frequency, high-efficiency operation in a small form factor.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMG2100R044 100V, 35A GaN Half-Bridge Power Stage 数据表 (Rev. B) | PDF | HTML | 2024年 3月 15日 | ||
应用简报 | GaN FET 在人形機器人中的應用 | PDF | HTML | 2025年 2月 5日 | |||
应用简报 | 휴머노이드 로봇의 GaN FET 애플리케이션 | PDF | HTML | 2025年 2月 5日 | |||
应用简报 | GaN FET 在类人机器人中的应用 | PDF | HTML | 英语版 | PDF | HTML | 2025年 1月 17日 | |
技术文章 | GaN 可推動電子設計轉型的 4 種中電壓應用 | PDF | HTML | 2024年 2月 20日 | |||
技术文章 | GaN 将革新四种中压应用的电子设计 | PDF | HTML | 英语版 | PDF | HTML | 2024年 2月 20日 | |
技术文章 | GaN이 전자 설계를 혁신하는 4가지 중전압 애플리케이션 | PDF | HTML | 2024年 2月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMG2100EVM-078 — LMG2100 评估模块
PMP23340C2K — 采用 C2000™ MCU 且支持 GaN 的 48V 至 12V 1.1kW 1/8 砖型电源模块参考设计
PMP23340UCD — 采用数字电源隔离式控制器且支持 GaN 的 48V 至 12V 1.1kW 1/8 砖型参考设计
TIDA-010042 — 基于 GaN 的 400W MPPT 充电控制器和电源优化器参考设计
TIDA-010936 — 适用于集成电机驱动器的 48V/16A 小型三相 GaN 逆变器参考设计
通过使用 IN241A 电流检测放大器,实现了精确的相电流检测;同时测量了直流链路电压和相电压,从而能够验证诸如 InstaSPIN-FOC™ 等先进的无传感器设计。该设计提供与 TI BoosterPack 兼容的 3.3V I/O 接口,用于连接 C2000™ MCU LaunchPad™ 开发套件或 Sitara™ 微控制器,以便快速轻松地评估我们的 GaN 技术。
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WQFN-FCRLF (RAR) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点