ホーム インターフェイス イーサネット IC イーサネット・リタイマ、リドライバ、マルチプレクサ、バッファ

DS100BR111

アクティブ

入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、超低消費電力、2 チャネル・リドライバ

製品詳細

Type Redriver Number of channels 2 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-CR, 10G-KR, 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 2 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-CR, 10G-KR, 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Two Channel Repeaters for up to 10.3 Gbps
    • DS100BR210 : 2x Unidirectional Channels
    • DS100BR111: 1x Bidirectional Lane
  • 10G-KR Bi-directional Interface Compatibility
    • Allows for Back-channel Communication
      and Training
  • Low 65 mW/channel (Typical) Power Consumption,
    with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +36 dB
    • Transmit De-emphasis up to –12 dB
    • Transmit VOD Control: 700 to 1300 mVp-p
    • Low Residual DJ at 10.3 Gbps
  • Programmable Via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin
    Leadless WQFN Package
  • 5 kV HBM ESD Rating
  • –40 to 85°C Operating Temperature Range
  • Two Channel Repeaters for up to 10.3 Gbps
    • DS100BR210 : 2x Unidirectional Channels
    • DS100BR111: 1x Bidirectional Lane
  • 10G-KR Bi-directional Interface Compatibility
    • Allows for Back-channel Communication
      and Training
  • Low 65 mW/channel (Typical) Power Consumption,
    with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +36 dB
    • Transmit De-emphasis up to –12 dB
    • Transmit VOD Control: 700 to 1300 mVp-p
    • Low Residual DJ at 10.3 Gbps
  • Programmable Via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin
    Leadless WQFN Package
  • 5 kV HBM ESD Rating
  • –40 to 85°C Operating Temperature Range

The DS100BR111 is an extremely low power, high performance repeater designed to support serial links with data rates up to 10.3 Gbps. The DS100BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel). The DS100BR111 inputs feature a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as board traces or twin-axial copper cables. The transmitter features a programmable output de-emphasis driver with up to –12 dB and can drive output voltage levels from 700 mVp-p to 1300 mVp-p.

When configured as a 10G-KR repeater, the DS100BR111 allows the KR host and the end point to optimize the full link by adjusting transmit and receive equalizer coefficients using back-channel communication techniques specified by the 802.3ap Ethernet standard.

The programmable settings can be applied via pin control, SMBus protocol, or an external EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

The DS100BR111 is an extremely low power, high performance repeater designed to support serial links with data rates up to 10.3 Gbps. The DS100BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel). The DS100BR111 inputs feature a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as board traces or twin-axial copper cables. The transmitter features a programmable output de-emphasis driver with up to –12 dB and can drive output voltage levels from 700 mVp-p to 1300 mVp-p.

When configured as a 10G-KR repeater, the DS100BR111 allows the KR host and the end point to optimize the full link by adjusting transmit and receive equalizer coefficients using back-channel communication techniques specified by the 802.3ap Ethernet standard.

The programmable settings can be applied via pin control, SMBus protocol, or an external EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DS100BR111 Ultra Low Power 10.3 Gbps 1-Lane Repeater with Input Equalization and Output De-Emphasis データシート (Rev. F) PDF | HTML 2014年 11月 18日
アプリケーション・ノート Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 2023年 1月 31日
アプリケーション・ノート Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 2014年 10月 9日
アプリケーション・ノート Selecting TI SigCon Devices for SFF-8431 SFP+ Applications 2014年 5月 6日
ユーザー・ガイド DS100BR111EVK User's Guide SMA Evaluation Kit 2014年 4月 9日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS100BR111EVK — DS100BR111EVK 評価モジュール

ユーザー ガイド: PDF
サポート・ソフトウェア

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
PCIe、SAS、SATA IC
DS125BR111 入力イコライゼーション機能搭載、12.5Gbps、2 チャネル・リドライバ DS125BR401 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、4 レーン、PCI Express リドライバ DS125BR401A イコライゼーション機能搭載、12Gbps、4 レーン・リドライバ DS125BR800A 入力 CTLE と出力ディエンファシス機能搭載、12.5Gbps、8 チャネル・リドライバ DS125BR820 イコライゼーション機能搭載、12Gbps、8 チャネル・リニア・リドライバ DS160PR412 1:2 デマルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア・リドライバ DS160PR421 2:1 マルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア・リドライバ DS160PR810 PCIe® 4.0、16Gbps、8 チャネル リニア リドライバ DS160PR822 4 個の 2 x 2 クロスポイント マルチプレクサ搭載、PCIe® 4.0、16Gbps、8 チャネル、リニア リドライバ DS160PT801 PCIe® 4.0、16Gbps、8 レーン (16 チャネル) リタイマ   DS160UP822 4 個の 2 x 2 クロスポイント マルチプレクサ搭載、UPI 2.0、16Gbps、8 チャネル、リニア リドライバ DS320PR810 PCIe® 5.0、32Gbps、8 チャネル、リニア リドライバ DS320PR822 2x2 クロスポイント・マルチプレクサ 4 個搭載、PCIe® 5.0 32Gbps、8 チャネルのリニア・リドライバ DS80PCI102 イコライザ機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、1 レーン PCI Express リドライバ DS80PCI800 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCI Express リドライバ DS80PCI810 イコライゼーション機能搭載、2.5/5.0/8.0Gbps、8 チャネル・リニア・リドライバ SN75LVPE3410 PCIe® 3.0、8Gbps、4 チャネル リニア リドライバ TMUXHS4412 4 チャネル、20Gbps、2:1/1:2、差動マルチプレクサ / デマルチプレクサ
イーサネット・リタイマ、リドライバ、マルチプレクサ、バッファ
DS100BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、超低消費電力、2 チャネル・リドライバ DS100BR111A 入力イコライゼーション機能搭載、10.3Gbps、超低消費電力、2 チャネル・リドライバ DS100BR210 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、低消費電力、2 チャネル・リドライバ DS100KR800 EQ (イコライザ) と DE (ディエンファシス) 搭載、10.3Gbps、8 チャネル (単方向) リドライバ DS125BR800 ディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCIe リドライバ DS125MB203 12.5Gbps、デュアル・ポート・マルチプレクサ / ファンアウト・バッファ DS64BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、6.4Gbps、超低消費電力、2 チャネル・リドライバ
シリアル・デジタル・インターフェイス (SDI) IC
LMH0318 ケーブル ドライバ内蔵、3G HD/SD SDI リクロッカ LMH1218 リクロッカ内蔵、12G SDI ケーブル ドライバ
ハードウェア開発
評価ボード
DS100BR111EVK DS100BR111EVK 評価モジュール DS100BR210EVK DS100BR210EVK 評価モジュール DS100DF410EVK DS100DF410EVK 評価ボード DS100KR800EVK DS100KR800EVK 評価ボード DS110DF111EVM DS110DF111EVM: 8.5-11.3 Gbps リタイマ評価モジュール DS110DF410EVM DS110DF410EVM: 8.5 ~ 11.3 Gbps 4 チャネル・リタイマ評価モジュール、アダプティブ EQ、CDR、および DFE 付き DS125BR111EVM DS125BR111EVM 12 Gbps 2 チャネル・リピータ、イコライザ評価モジュール付き DS125BR401AEVM DS125BR401AEVM:入力 CTLE および出力ディエンファシス付き 12.5 Gbps 4 レーン・リピータの評価モジュール DS125BR820EVM DS125BR820EVM:12.4Gbps 8 チャネル・リピータ、イコライザ付き評価モジュール DS125DF111EVM DS125DF111EVM - 2 チャネル・リタイマ、統合型信号調節機能付き DS125DF410EVM DS125DF410EVM: アダプティブ EQ、CDR、および DFE 付き 9.8 ~ 12.5 Gbps 4 チャネル・リタイマ評価モジュール DS80PCI102EVK DS80PCI102 SMA 評価キット DS80PCI800EVK DS80PCI800EVK 評価モジュール DS80PCI810EVM DS80PCI810 評価モジュール LMH1218EVM LMH1218 の評価基板 USB2ANY USB2ANYインターフェイス・アダプタ
インターフェイス・アダプタ
DPS-DONGLE-EVM DPS-DONGLE-EVM インターフェイス・アダプタ・ボード、リピータ、リタイマおよび SDI 製品用
サポート・ソフトウェア

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
PCIe、SAS、SATA IC
DS125BR111 入力イコライゼーション機能搭載、12.5Gbps、2 チャネル・リドライバ DS125BR401 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、4 レーン、PCI Express リドライバ DS125BR401A イコライゼーション機能搭載、12Gbps、4 レーン・リドライバ DS125BR800A 入力 CTLE と出力ディエンファシス機能搭載、12.5Gbps、8 チャネル・リドライバ DS125BR820 イコライゼーション機能搭載、12Gbps、8 チャネル・リニア・リドライバ DS160PR412 1:2 デマルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア・リドライバ DS160PR421 2:1 マルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア・リドライバ DS160PR810 PCIe® 4.0、16Gbps、8 チャネル リニア リドライバ DS160PR822 4 個の 2 x 2 クロスポイント マルチプレクサ搭載、PCIe® 4.0、16Gbps、8 チャネル、リニア リドライバ DS160PT801 PCIe® 4.0、16Gbps、8 レーン (16 チャネル) リタイマ   DS160UP822 4 個の 2 x 2 クロスポイント マルチプレクサ搭載、UPI 2.0、16Gbps、8 チャネル、リニア リドライバ DS320PR810 PCIe® 5.0、32Gbps、8 チャネル、リニア リドライバ DS320PR822 2x2 クロスポイント・マルチプレクサ 4 個搭載、PCIe® 5.0 32Gbps、8 チャネルのリニア・リドライバ DS80PCI102 イコライザ機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、1 レーン PCI Express リドライバ DS80PCI800 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCI Express リドライバ DS80PCI810 イコライゼーション機能搭載、2.5/5.0/8.0Gbps、8 チャネル・リニア・リドライバ SN75LVPE3410 PCIe® 3.0、8Gbps、4 チャネル リニア リドライバ TMUXHS4412 4 チャネル、20Gbps、2:1/1:2、差動マルチプレクサ / デマルチプレクサ
イーサネット・リタイマ、リドライバ、マルチプレクサ、バッファ
DS100BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、超低消費電力、2 チャネル・リドライバ DS100BR111A 入力イコライゼーション機能搭載、10.3Gbps、超低消費電力、2 チャネル・リドライバ DS100BR210 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、低消費電力、2 チャネル・リドライバ DS100KR800 EQ (イコライザ) と DE (ディエンファシス) 搭載、10.3Gbps、8 チャネル (単方向) リドライバ DS125BR800 ディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCIe リドライバ DS125MB203 12.5Gbps、デュアル・ポート・マルチプレクサ / ファンアウト・バッファ DS64BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、6.4Gbps、超低消費電力、2 チャネル・リドライバ
シリアル・デジタル・インターフェイス (SDI) IC
LMH0318 ケーブル ドライバ内蔵、3G HD/SD SDI リクロッカ LMH1218 リクロッカ内蔵、12G SDI ケーブル ドライバ
ハードウェア開発
評価基板 (EVM) 向けの GUI
SIGCONARCHITECT SIGCON ARCHITECT
評価ボード
DS100BR111EVK DS100BR111EVK 評価モジュール DS100BR210EVK DS100BR210EVK 評価モジュール DS100DF410EVK DS100DF410EVK 評価ボード DS100KR800EVK DS100KR800EVK 評価ボード DS110DF410EVM DS110DF410EVM: 8.5 ~ 11.3 Gbps 4 チャネル・リタイマ評価モジュール、アダプティブ EQ、CDR、および DFE 付き DS125BR111EVM DS125BR111EVM 12 Gbps 2 チャネル・リピータ、イコライザ評価モジュール付き DS125BR401AEVM DS125BR401AEVM:入力 CTLE および出力ディエンファシス付き 12.5 Gbps 4 レーン・リピータの評価モジュール DS125BR820EVM DS125BR820EVM:12.4Gbps 8 チャネル・リピータ、イコライザ付き評価モジュール DS125DF410EVM DS125DF410EVM: アダプティブ EQ、CDR、および DFE 付き 9.8 ~ 12.5 Gbps 4 チャネル・リタイマ評価モジュール DS250DF810EVM DS250DF810EVM 25 Gbps マルチレート 8 チャネル・リタイマ評価モジュール DS280BR820EVM DS280BR820 28Gbps 8 チャネル・リニア・リピータの評価モジュール DS280MB810EVM DS280MB810 クロスポイント付き 28Gbps 8 チャネル・リニア・リピータの評価モジュール DS80PCI102EVK DS80PCI102 SMA 評価キット DS80PCI800EVK DS80PCI800EVK 評価モジュール DS80PCI810EVM DS80PCI810 評価モジュール LMH1218EVM LMH1218 の評価基板
インターフェイス・アダプタ
DPS-DONGLE-EVM DPS-DONGLE-EVM インターフェイス・アダプタ・ボード、リピータ、リタイマおよび SDI 製品用
シミュレーション・モデル

DS100BR111 and DS100BR210 IBIS-AMI Model

SNLM276.ZIP (6836 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ