ホーム インターフェイス PCIe、SAS、SATA IC

DS125BR401A

アクティブ

イコライゼーション機能搭載、12Gbps、4 レーン リドライバ

製品詳細

Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3 Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 12.5 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3 Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 12.5 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Low 65-mW/Channel (Typ) Power Consumption, With Option
    to Power Down Unused Channels
  • Linear Equalization allows for Link Training in PCIe and SAS
  • Supports Out-of-Band (OOB) Signaling
  • Advanced Signal Conditioning B-Side I/O
    • Receive CTLE up to 24 dB at 6 GHz
    • Transmit (Tx) DE > 10 dB
    • Tx Output Voltage: 700 mV to 1400 mV
  • Advanced Signal Conditioning A-Side I/O
    • Receive CTLE up to 10 dB at 6 GHz
    • Linear output drive
    • Output voltage range over 1200mV
  • Programmable via Terminal Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • −40°C to 85°C Operating Temperature Range
  • 4 kV HBM ESD Rating
  • Flow-Thru Layout in 10mmx5.5mm 54-Terminal Leadless
    WQFN Package
  • Low 65-mW/Channel (Typ) Power Consumption, With Option
    to Power Down Unused Channels
  • Linear Equalization allows for Link Training in PCIe and SAS
  • Supports Out-of-Band (OOB) Signaling
  • Advanced Signal Conditioning B-Side I/O
    • Receive CTLE up to 24 dB at 6 GHz
    • Transmit (Tx) DE > 10 dB
    • Tx Output Voltage: 700 mV to 1400 mV
  • Advanced Signal Conditioning A-Side I/O
    • Receive CTLE up to 10 dB at 6 GHz
    • Linear output drive
    • Output voltage range over 1200mV
  • Programmable via Terminal Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • −40°C to 85°C Operating Temperature Range
  • 4 kV HBM ESD Rating
  • Flow-Thru Layout in 10mmx5.5mm 54-Terminal Leadless
    WQFN Package

The DS125BR401A is an extremely low-power high-performance repeater/redriver designed to support four lanes carrying high speed interface up to 12 Gbps. The B-Side receiver’s continuous time linear equalizers (CTLE) provide high frequency boost of up to +24 dB at 6 GHz (12 Gbps) and are capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as backplane traces or twinaxial copper cables. The programmable equalization allows maximum flexibility in the physical placement within the interconnect channel. The A-Side channel has a 10 dB linear equalizer and linear output driver.

The A-Side channel has a settable 3-10 dB linear equalizer coupled to a linear output driver. When operating in SAS-3 and PCIe Gen-3 applications the DS125BR401A preserves transmit signal characteristics allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency to the link training protocol aides system level interoperability and minimum latency.

The programmable settings can be applied easily via Terminals, software (SMBus or I2C), or loaded via an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

The DS125BR401A is an extremely low-power high-performance repeater/redriver designed to support four lanes carrying high speed interface up to 12 Gbps. The B-Side receiver’s continuous time linear equalizers (CTLE) provide high frequency boost of up to +24 dB at 6 GHz (12 Gbps) and are capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as backplane traces or twinaxial copper cables. The programmable equalization allows maximum flexibility in the physical placement within the interconnect channel. The A-Side channel has a 10 dB linear equalizer and linear output driver.

The A-Side channel has a settable 3-10 dB linear equalizer coupled to a linear output driver. When operating in SAS-3 and PCIe Gen-3 applications the DS125BR401A preserves transmit signal characteristics allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency to the link training protocol aides system level interoperability and minimum latency.

The programmable settings can be applied easily via Terminals, software (SMBus or I2C), or loaded via an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DS125BR401A Low-Power 12 Gbps 4-Lane Linear Repeater With Equalization データシート (Rev. A) PDF | HTML 2014年 3月 31日
アプリケーション・ノート Linear Repeaters Used in SAS/SATA Applications PDF | HTML 2015年 9月 21日
アプリケーション・ノート Channel Tuning Made Easy Using Linear Repeaters for 10G and 12G Applications 2015年 1月 20日
アプリケーション・ノート Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 2014年 10月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS125BR401AEVM — DS125BR401AEVM:入力 CTLE および出力ディエンファシス付き 12.5 Gbps 4 レーン・リピータの評価モジュール

The DS125BR401AEVM – SMA evaluation kit provides a complete high band-width platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments DS125BR401A Redriver/Repeater with Equalization and De-emphasis. SMA edge launch connectors are used as the input and the (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

DS125BR401A IBIS-AMI Model

SNLM277.ZIP (17614 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00425 — 12Gbps SAS-3 リンク エクステンダ リファレンス デザイン

このリファレンス デザインは、構成可能なイコライゼーション、ディエンファシス、および出力電圧を活用して、高速 SAS-3 データ パスのリンク距離と損失マージンを拡張します。miniSAS-HD インターフェイスを使用して、1.5Gbps から 12Gbps の SAS および SATA インターフェイスに対応します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NJY) 54 Ultra Librarian