ホーム インターフェイス PCIe、SAS、SATA IC

DS80PCI810

アクティブ

イコライゼーション機能搭載、2.5/5.0/8.0Gbps、8 チャネル リニア リドライバ

製品詳細

Type Redriver Protocols PCIe1, PCIe2, PCIe3 Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols PCIe1, PCIe2, PCIe3 Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Low 70 mW/Channel (Typ) Power Consumption,
    With Option to Power Down Unused Channels
  • Seamless Link Training Support
  • Advanced Configurable Signal Conditioning I/O
    • Receive CTLE up to ∼10 dB at 4 GHz
    • Linear Output Driver
    • Variable Output Voltage Range up to 1200
      mVp-p
  • Automatic Receiver Detect (Hot-Plug)
  • Ultra-Low Input-to-Output Latency: 80 ps (Typ)
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • 4 kV HBM ESD Rating
  • −40°C to 85°C Operating Temperature Range
  • Flow-Thru Layout in 10 mm x 5.5 mm 54-Pin
    Leadless WQFN Package
  • Pin Compatible with DS80PCI800
  • Low 70 mW/Channel (Typ) Power Consumption,
    With Option to Power Down Unused Channels
  • Seamless Link Training Support
  • Advanced Configurable Signal Conditioning I/O
    • Receive CTLE up to ∼10 dB at 4 GHz
    • Linear Output Driver
    • Variable Output Voltage Range up to 1200
      mVp-p
  • Automatic Receiver Detect (Hot-Plug)
  • Ultra-Low Input-to-Output Latency: 80 ps (Typ)
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • 4 kV HBM ESD Rating
  • −40°C to 85°C Operating Temperature Range
  • Flow-Thru Layout in 10 mm x 5.5 mm 54-Pin
    Leadless WQFN Package
  • Pin Compatible with DS80PCI800

The DS80PCI810 is an extremely low-power high-performance repeater/redriver designed to support eight channels carrying high speed interface up to 8 Gbps, such as PCIe Gen-1, 2, and 3. The receiver’s continuous time linear equalizer (CTLE) provides high frequency boost that is programmable from 2.7 to 9.5 dB at 4 GHz (8 Gbps) followed by a linear output driver. The CTLE receiver is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as board traces or twin axial-copper cables. The programmable equalization maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

When operating in PCIe applications, the DS80PCI810 preserves transmit signal characteristics, thereby allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency in the link training protocol facilitates system level interoperability and minimizes latency.

The programmable settings can be applied easily via pin control, software (SMBus or I2C), or direct loading from an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

The DS80PCI810 is an extremely low-power high-performance repeater/redriver designed to support eight channels carrying high speed interface up to 8 Gbps, such as PCIe Gen-1, 2, and 3. The receiver’s continuous time linear equalizer (CTLE) provides high frequency boost that is programmable from 2.7 to 9.5 dB at 4 GHz (8 Gbps) followed by a linear output driver. The CTLE receiver is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as board traces or twin axial-copper cables. The programmable equalization maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

When operating in PCIe applications, the DS80PCI810 preserves transmit signal characteristics, thereby allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency in the link training protocol facilitates system level interoperability and minimizes latency.

The programmable settings can be applied easily via pin control, software (SMBus or I2C), or direct loading from an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
DS160PR810 アクティブ PCIe® 4.0、16Gbps、8 チャネル リニア リドライバ PCIe® 4.0 vs PCIe® 3.0

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DS80PCI810 Low-Power 8 Gbps 8-Channel Linear Repeater データシート (Rev. A) PDF | HTML 2015年 2月 6日
技術記事 NVME and PCI Express: What’s the difference? PDF | HTML 2015年 8月 11日
技術記事 Differential pairs: four things you need to know about vias PDF | HTML 2015年 6月 10日
技術記事 Differential pairs: what you really need to know PDF | HTML 2015年 5月 5日
Analog Design Journal Advanced linear equalization in multi-gigabit systems 2015年 4月 28日
Analog Design Journal Analog Applications Journal 2Q 2015 2015年 4月 28日
アプリケーション・ノート Channel Tuning Made Easy Using Linear Repeaters for 10G and 12G Applications 2015年 1月 20日
アプリケーション・ノート Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 2014年 10月 9日
アプリケーション・ノート Advanced Linear Repeater Used in PCIe 3.0 Add-in Card Compliance Environment 2014年 10月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS80PCI810EVM — DS80PCI810 評価モジュール

The DS80PCI810EVM – SMA evaluation kit provides a complete high bandwidth platform to evaluate PCIe signal conditioning features of the Texas Instruments DS80PCI810 repeater/redriver. The DS80PCI810EVM can be used for standard compliance testing, performance evaluation, and initial system (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

12G Linear EQ IBIS-AMI Model

SNLM280.ZIP (11362 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00423 — PCIe Gen-3 カード用高速フロント エンドのリファレンス デザイン

PCIe Gen3 対応の高速フロント エンド カードの検証済みリファレンス デザインで、PCIe サブシステムの PCB 配線長の延長を可能にします。この基板は、マザーボードと PCIe Gen3 アドイン カードの間に x16 レーン幅の PCIe Gen3 スロットを実装しています。このリファレンス デザインは、DS80PCI810 リピータを、 PCIe ルート コンプレックス ASIC とアドイン カード設計に組み込む際の指針を提供します。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NJY) 54 Ultra Librarian