ホーム インターフェイス シリアル デジタル インターフェイス (SDI) IC

LMH0318

アクティブ

ケーブル ドライバ内蔵、3G HD/SD SDI リクロッカ

製品詳細

Function Cable driver, Reclocker, Reclocker with cable driver Supply voltage (V) 2.5 Power consumption (mW) 300 Data rate (max) (Mbps) 2970 Control interface SMBus, SPI Operating temperature range (°C) -40 to 85
Function Cable driver, Reclocker, Reclocker with cable driver Supply voltage (V) 2.5 Power consumption (mW) 300 Data rate (max) (Mbps) 2970 Control interface SMBus, SPI Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Supports ST 424(3G), 292(HD), 259(SD), MADI, and
    DVB-ASI
  • Locks to rates 2.97 Gbps, 1.485 Gbps, or Divided
    by 1.001 sub-rates, and DVB-ASI
  • Reference-free Operation with Fast Lock Time
    covering all Supported or Selected Data Rates
  • 75 Ω and 100 Ω Transmitter Outputs
  • Integrated 2:1 Mux Input, 1:2 Demux/Fanout
    Outputs
  • Automatic Slew Rate Based on Input Rate Detect
  • On-chip Eye Monitor
  • Low 300 mW Power Consumption With Automatic
    Power Down On Loss Of Input Signal
  • Programmable via SPI, Or SMBus Interface
  • Single 2.5 V Supply Operation
  • Small 4 mm × 4 mm 24-pin QFN Package
  • -40°C to +85°C Operating Temperature Range
  • Footprint compatible with LMH1218 for easy
    upgrade to 12G
  • Supports ST 424(3G), 292(HD), 259(SD), MADI, and
    DVB-ASI
  • Locks to rates 2.97 Gbps, 1.485 Gbps, or Divided
    by 1.001 sub-rates, and DVB-ASI
  • Reference-free Operation with Fast Lock Time
    covering all Supported or Selected Data Rates
  • 75 Ω and 100 Ω Transmitter Outputs
  • Integrated 2:1 Mux Input, 1:2 Demux/Fanout
    Outputs
  • Automatic Slew Rate Based on Input Rate Detect
  • On-chip Eye Monitor
  • Low 300 mW Power Consumption With Automatic
    Power Down On Loss Of Input Signal
  • Programmable via SPI, Or SMBus Interface
  • Single 2.5 V Supply Operation
  • Small 4 mm × 4 mm 24-pin QFN Package
  • -40°C to +85°C Operating Temperature Range
  • Footprint compatible with LMH1218 for easy
    upgrade to 12G

The LMH0318 is a 3 Gbps HD/SD SDI Reclocker with Integrated Cable Driver designed to drive serial video data compatible to SMPTE-SDI and DVB-ASI standards. The clock and data recovery circuit eliminates accumulated jitter and detects the incoming data rate without requiring an external reference clock. The integrated driver with 75 ohm and 50 ohm outputs enables multiple media options such as coax and FR4 PCB.

The integrated 2-to-1 MUX on the input of the LMH0318 enables selection between two video sources, while the programmable equalizer compensates for the PC board loss to extend signal reach. With a wide range clockand- data recovery (CDR) circuit, the on-chip reclocker automatically detects and locks to serial data from 270 Mbps to 2.97 Gbps without the need for an external reference clock and loop filter component, thereby simplifying board design and lowering system cost. The reclocked serial data can be routed to either the 75 Ω or 50 Ω transmitter output, or both simultaneously (1-to-2 fanout mode). The output voltage swing is compatible to ST 424, 344, 292, and 259 standards.

A non-disruptive eye monitor allows for real-time measurement of serial data to simplify system startup or field tuning. The LMH0318 is pin compatible with the LMH1218, 12 Gbps Cable Driver with Integrated Reclocker.

The LMH0318 is a 3 Gbps HD/SD SDI Reclocker with Integrated Cable Driver designed to drive serial video data compatible to SMPTE-SDI and DVB-ASI standards. The clock and data recovery circuit eliminates accumulated jitter and detects the incoming data rate without requiring an external reference clock. The integrated driver with 75 ohm and 50 ohm outputs enables multiple media options such as coax and FR4 PCB.

The integrated 2-to-1 MUX on the input of the LMH0318 enables selection between two video sources, while the programmable equalizer compensates for the PC board loss to extend signal reach. With a wide range clockand- data recovery (CDR) circuit, the on-chip reclocker automatically detects and locks to serial data from 270 Mbps to 2.97 Gbps without the need for an external reference clock and loop filter component, thereby simplifying board design and lowering system cost. The reclocked serial data can be routed to either the 75 Ω or 50 Ω transmitter output, or both simultaneously (1-to-2 fanout mode). The output voltage swing is compatible to ST 424, 344, 292, and 259 standards.

A non-disruptive eye monitor allows for real-time measurement of serial data to simplify system startup or field tuning. The LMH0318 is pin compatible with the LMH1218, 12 Gbps Cable Driver with Integrated Reclocker.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

LMH0318 プログラミング ガイドと IBIS-AMI モデルが入手可能です。ご注文

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMH0318 3 Gbps HD/SD SDI Reclocker with Integrated Cable Driver データシート PDF | HTML 2015年 9月 10日
技術記事 Three things to consider when upgrading to 4K Ultra HD 12G-SDI interfaces PDF | HTML 2016年 4月 13日
ユーザー・ガイド LMH0318 Programming Guide 2015年 9月 16日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH1218EVM — LMH1218 の評価基板

TI (テキサス・インスツルメンツ) の LMH1218 は、リクロッカ内蔵の UHD ケーブル ドライバです。LMH1218EVM 評価基板 (EVM) は、SDI/UHD や 10GbE に対する LMH1218 のシグナル コンディショニング機能を評価するための包括的な高帯域幅プラットフォームを実現します。LMH1218EVM は、標準準拠試験、性能評価、初期のシステム プロトタイプ製作に使用できます。LMH1218EVM で使用している SMA と BNC の各エッジ ローンチ コネクタ (基板のエッジから外部へ向かって伸びているコネクタ) は、市販の分岐ケーブル (ブレイクアウト (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
PCIe、SAS、SATA IC
  • DS125BR111 入力イコライゼーション機能搭載、12.5Gbps、2 チャネル リドライバ
  • DS125BR401 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、4 レーン、PCI Express リドライバ
  • DS125BR401A イコライゼーション機能搭載、12Gbps、4 レーン リドライバ
  • DS125BR800A 入力 CTLE と出力ディエンファシス機能搭載、12.5Gbps、8 チャネル リドライバ
  • DS125BR820 イコライゼーション機能搭載、12Gbps、8 チャネル リニア リドライバ
  • DS160PR412 1:2 デマルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア リドライバ
  • DS160PR421 2:1 マルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア リドライバ
  • DS160PR810 PCIe® 4.0、16Gbps、8 チャネル リニア リドライバ
  • DS160PR822 4 個の 2x2 クロスポイント マルチプレクサ搭載、PCIe® 4.0、16Gbps、8 チャネルのリニア リドライバ
  • DS160PT801 PCIe® 4.0、16Gbps、8 レーン (16 チャネル) リタイマ
  • DS160UP822 4 個の 2x2 クロスポイント マルチプレクサ搭載、UPI 2.0、16Gbps、8 チャネルのリニア リドライバ
  • DS320PR810 PCIe® 5.0、32Gbps、8 チャネル、リニア リドライバ
  • DS320PR822 2x2 クロスポイント マルチプレクサ 4 個搭載、PCIe® 5.0 32Gbps、8 チャネルのリニア リドライバ
  • DS80PCI102 イコライザ機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、1 レーン PCI Express リドライバ
  • DS80PCI800 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCI Express リドライバ
  • DS80PCI810 イコライゼーション機能搭載、2.5/5.0/8.0Gbps、8 チャネル リニア リドライバ
  • SN75LVPE3410 PCIe® 3.0、8Gbps、4 チャネル リニア リドライバ
イーサネット リタイマ、リドライバ、マルチプレクサ、バッファ
  • DS100BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、超低消費電力、2 チャネル リドライバ
  • DS100BR111A 入力イコライゼーション機能搭載、10.3Gbps、超低消費電力、2 チャネル リドライバ
  • DS100BR210 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、低消費電力、2 チャネル リドライバ
  • DS100KR800 EQ (イコライザ) と DE (ディエンファシス) 搭載、10.3Gbps、8 チャネル (単方向) リドライバ
  • DS125BR800 ディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCIe リドライバ
  • DS125MB203 12.5Gbps、デュアル ポート マルチプレクサ / ファンアウト バッファ
  • DS64BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、6.4Gbps、超低消費電力、2 チャネル リドライバ
シリアル デジタル インターフェイス (SDI) IC
  • LMH0318 ケーブル ドライバ内蔵、3G HD/SD SDI リクロッカ
  • LMH1218 リクロッカ内蔵、12G SDI ケーブル ドライバ
プロトコル / バス スイッチ / マルチプレクサ
  • TMUXHS4412 4 チャネル、20Gbps、2:1/1:2、差動マルチプレクサ / デマルチプレクサ
ハードウェア開発
評価ボード
  • DS100BR111EVK DS100BR111EVK 評価モジュール
  • DS100DF410EVK DS100DF410EVK 評価ボード
  • DS110DF111EVM DS110DF111EVM: 8.5-11.3 Gbps リタイマ評価モジュール
  • DS110DF410EVM DS110DF410EVM: 8.5 ~ 11.3 Gbps 4 チャネル・リタイマ評価モジュール、アダプティブ EQ、CDR、および DFE 付き
  • DS125BR111EVM DS125BR111EVM 12 Gbps 2 チャネル・リピータ、イコライザ評価モジュール付き
  • DS125BR401AEVM DS125BR401AEVM:入力 CTLE および出力ディエンファシス付き 12.5 Gbps 4 レーン・リピータの評価モジュール
  • DS125BR820EVM DS125BR820EVM:12.4Gbps 8 チャネル・リピータ、イコライザ付き評価モジュール
  • DS125DF111EVM DS125DF111EVM - 2 チャネル・リタイマ、統合型信号調節機能付き
  • DS125DF410EVM DS125DF410EVM: アダプティブ EQ、CDR、および DFE 付き 9.8 ~ 12.5 Gbps 4 チャネル・リタイマ評価モジュール
  • DS80PCI102EVK DS80PCI102 SMA 評価キット
  • DS80PCI800EVK DS80PCI800EVK 評価モジュール
  • DS80PCI810EVM DS80PCI810 評価モジュール
  • LMH1218EVM LMH1218 の評価基板
  • USB2ANY USB2ANY インターフェイス アダプタ
インターフェイス・アダプタ
  • DPS-DONGLE-EVM DPS-DONGLE-EVM インターフェイス・アダプタ・ボード、リピータ、リタイマおよび SDI 製品用
サポート・ソフトウェア

SIGCONARCHITECT-SDI-PROFILES SigCon Architect SDI Profiles

SigCon Architect SDI Profiles
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
シリアル デジタル インターフェイス (SDI) IC
  • LMH0318 ケーブル ドライバ内蔵、3G HD/SD SDI リクロッカ
  • LMH1218 リクロッカ内蔵、12G SDI ケーブル ドライバ
ハードウェア開発
評価ボード
ソフトウェア
評価基板 (EVM) 向けの GUI
サポート・ソフトウェア

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
PCIe、SAS、SATA IC
  • DS125BR111 入力イコライゼーション機能搭載、12.5Gbps、2 チャネル リドライバ
  • DS125BR401 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、4 レーン、PCI Express リドライバ
  • DS125BR401A イコライゼーション機能搭載、12Gbps、4 レーン リドライバ
  • DS125BR800A 入力 CTLE と出力ディエンファシス機能搭載、12.5Gbps、8 チャネル リドライバ
  • DS125BR820 イコライゼーション機能搭載、12Gbps、8 チャネル リニア リドライバ
  • DS160PR412 1:2 デマルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア リドライバ
  • DS160PR421 2:1 マルチプレクサ内蔵、PCIe® 4.0、16Gbps、4 チャネルのリニア リドライバ
  • DS160PR810 PCIe® 4.0、16Gbps、8 チャネル リニア リドライバ
  • DS160PR822 4 個の 2x2 クロスポイント マルチプレクサ搭載、PCIe® 4.0、16Gbps、8 チャネルのリニア リドライバ
  • DS160PT801 PCIe® 4.0、16Gbps、8 レーン (16 チャネル) リタイマ
  • DS160UP822 4 個の 2x2 クロスポイント マルチプレクサ搭載、UPI 2.0、16Gbps、8 チャネルのリニア リドライバ
  • DS320PR810 PCIe® 5.0、32Gbps、8 チャネル、リニア リドライバ
  • DS320PR822 2x2 クロスポイント マルチプレクサ 4 個搭載、PCIe® 5.0 32Gbps、8 チャネルのリニア リドライバ
  • DS80PCI102 イコライザ機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、1 レーン PCI Express リドライバ
  • DS80PCI800 イコライゼーション機能とディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCI Express リドライバ
  • DS80PCI810 イコライゼーション機能搭載、2.5/5.0/8.0Gbps、8 チャネル リニア リドライバ
  • SN75LVPE3410 PCIe® 3.0、8Gbps、4 チャネル リニア リドライバ
イーサネット リタイマ、リドライバ、マルチプレクサ、バッファ
  • DS100BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、超低消費電力、2 チャネル リドライバ
  • DS100BR111A 入力イコライゼーション機能搭載、10.3Gbps、超低消費電力、2 チャネル リドライバ
  • DS100BR210 入力イコライゼーション機能と出力ディエンファシス機能搭載、10.3Gbps、低消費電力、2 チャネル リドライバ
  • DS100KR800 EQ (イコライザ) と DE (ディエンファシス) 搭載、10.3Gbps、8 チャネル (単方向) リドライバ
  • DS125BR800 ディエンファシス機能搭載、2.5/5.0/8.0Gbps、8 チャネル PCIe リドライバ
  • DS125MB203 12.5Gbps、デュアル ポート マルチプレクサ / ファンアウト バッファ
  • DS64BR111 入力イコライゼーション機能と出力ディエンファシス機能搭載、6.4Gbps、超低消費電力、2 チャネル リドライバ
シリアル デジタル インターフェイス (SDI) IC
  • LMH0318 ケーブル ドライバ内蔵、3G HD/SD SDI リクロッカ
  • LMH1218 リクロッカ内蔵、12G SDI ケーブル ドライバ
プロトコル / バス スイッチ / マルチプレクサ
  • TMUXHS4412 4 チャネル、20Gbps、2:1/1:2、差動マルチプレクサ / デマルチプレクサ
ハードウェア開発
評価基板 (EVM) 向けの GUI
評価ボード
  • DS100BR111EVK DS100BR111EVK 評価モジュール
  • DS100DF410EVK DS100DF410EVK 評価ボード
  • DS110DF410EVM DS110DF410EVM: 8.5 ~ 11.3 Gbps 4 チャネル・リタイマ評価モジュール、アダプティブ EQ、CDR、および DFE 付き
  • DS125BR111EVM DS125BR111EVM 12 Gbps 2 チャネル・リピータ、イコライザ評価モジュール付き
  • DS125BR401AEVM DS125BR401AEVM:入力 CTLE および出力ディエンファシス付き 12.5 Gbps 4 レーン・リピータの評価モジュール
  • DS125BR820EVM DS125BR820EVM:12.4Gbps 8 チャネル・リピータ、イコライザ付き評価モジュール
  • DS125DF410EVM DS125DF410EVM: アダプティブ EQ、CDR、および DFE 付き 9.8 ~ 12.5 Gbps 4 チャネル・リタイマ評価モジュール
  • DS250DF810EVM DS250DF810EVM 25 Gbps マルチレート 8 チャネル・リタイマ評価モジュール
  • DS280BR820EVM DS280BR820 28Gbps 8 チャネル リニア リピータ評価基板
  • DS280MB810EVM DS280MB810 クロスポイント機能搭載 28Gbps、8 チャネル リニア リピータの評価基板
  • DS80PCI102EVK DS80PCI102 SMA 評価キット
  • DS80PCI800EVK DS80PCI800EVK 評価モジュール
  • DS80PCI810EVM DS80PCI810 評価モジュール
  • LMH1218EVM LMH1218 の評価基板
インターフェイス・アダプタ
  • DPS-DONGLE-EVM DPS-DONGLE-EVM インターフェイス・アダプタ・ボード、リピータ、リタイマおよび SDI 製品用
シミュレーション・モデル

IBIS-AMI Model Request Form

SNLM143.PDF (25 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-03028 — リクロッキング機能付きの 3G-SDI リピータのリファレンス デザイン

この検証済みリファレンス デザインは、3G SDI アプリケーション向けの機能的な SDI リピータ / シグナル コンディショニング ソリューションです。このリファレンス デザインは、SMPTE ST-424、ST-292、ST-259 の電気的要件と互換性があります。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTW) 24 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ