ホーム インターフェイス PCIe、SAS、SATA IC

DS125BR820

アクティブ

イコライゼーション機能搭載、12Gbps、8 チャネル リニア リドライバ

製品詳細

Type Redriver Protocols 10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, sRIO Applications Backplane, Front Port, Peripheral I/O Number of channels 8 Speed (max) (Gbpp) 12.5 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols 10G-KR, 10G-SR/LR, 40G-KR4, 40G-SR4/LR4, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, PCIe1, PCIe2, PCIe3, SAS1, SAS2, SAS3, SATA1, SATA2, SATA3, sRIO Applications Backplane, Front Port, Peripheral I/O Number of channels 8 Speed (max) (Gbpp) 12.5 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Low 70 mW/Channel (Typ) Power Consumption,
    with Option to Power Down Unused Channels
  • Seamless Link Training Support
  • Enables Host ASIC to Meet Front-Port Eye Mask
    Requirements over Longer Reach
  • Advanced Configurable Signal Conditioning I/O
    • Receive CTLE up to 10 dB at 6 GHz
    • Linear Output Driver
    • Variable Output Voltage Range up to 1200
      mVp-p
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • −40°C to 85°C Operating Temperature Range
  • Flow-Thru Layout in 10 mm × 5.5 mm 54-Pin
    Leadless WQFN Package
  • Low 70 mW/Channel (Typ) Power Consumption,
    with Option to Power Down Unused Channels
  • Seamless Link Training Support
  • Enables Host ASIC to Meet Front-Port Eye Mask
    Requirements over Longer Reach
  • Advanced Configurable Signal Conditioning I/O
    • Receive CTLE up to 10 dB at 6 GHz
    • Linear Output Driver
    • Variable Output Voltage Range up to 1200
      mVp-p
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • −40°C to 85°C Operating Temperature Range
  • Flow-Thru Layout in 10 mm × 5.5 mm 54-Pin
    Leadless WQFN Package

The DS125BR820 is an extremely low-power high-performance repeater/redriver designed to support eight channels carrying high speed interface up to 12.5 Gbps, such as 40G-CR4, 40G-KR4, SAS/SATA, and PCIe. The receiver’s continuous time linear equalizer (CTLE) provides high frequency boost that is programmable from 3 to 10 dB at 6 GHz (12 Gbps) followed by a linear output driver. The CTLE receiver is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as board traces or twin axial-copper cables. The programmable equalization maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

When operating in 40G-CR4/KR4, SAS/SATA, and PCIe applications, the DS125BR820 preserves transmit signal characteristics, thereby allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency in the link training protocol facilitates system level interoperability and minimizes latency.

The programmable settings can be applied easily via pin control, software (SMBus or I2C), or direct loading from an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

The DS125BR820 is an extremely low-power high-performance repeater/redriver designed to support eight channels carrying high speed interface up to 12.5 Gbps, such as 40G-CR4, 40G-KR4, SAS/SATA, and PCIe. The receiver’s continuous time linear equalizer (CTLE) provides high frequency boost that is programmable from 3 to 10 dB at 6 GHz (12 Gbps) followed by a linear output driver. The CTLE receiver is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as board traces or twin axial-copper cables. The programmable equalization maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

When operating in 40G-CR4/KR4, SAS/SATA, and PCIe applications, the DS125BR820 preserves transmit signal characteristics, thereby allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency in the link training protocol facilitates system level interoperability and minimizes latency.

The programmable settings can be applied easily via pin control, software (SMBus or I2C), or direct loading from an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DS125BR820 Low-Power 12.5 Gbps 8-Channel Linear Repeater データシート (Rev. B) PDF | HTML 2015年 2月 6日
アプリケーション・ノート Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 2023年 1月 31日
技術記事 Eye doctor: Why too much equalization boost is bad for your serial link health PDF | HTML 2016年 6月 13日
技術記事 SigCon Architect: The keys to your high-speed design PDF | HTML 2015年 10月 27日
アプリケーション・ノート Linear Repeaters Used in SAS/SATA Applications PDF | HTML 2015年 9月 21日
技術記事 IBIS-AMI channel simulations made simple through WEBENCH Interface Designer PDF | HTML 2015年 8月 7日
Analog Design Journal Advanced linear equalization in multi-gigabit systems 2015年 4月 28日
Analog Design Journal Analog Applications Journal 2Q 2015 2015年 4月 28日
アプリケーション・ノート Channel Tuning Made Easy Using Linear Repeaters for 10G and 12G Applications 2015年 1月 20日
アプリケーション・ノート Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 2014年 10月 9日
アプリケーション・ノート Advanced Linear Repeater Used in PCIe 3.0 Add-in Card Compliance Environment 2014年 10月 2日
アプリケーション・ノート DS125BR820 Linear Repeater Used in 40GbE nPPI / SFF-8431 Applications 2014年 8月 9日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS125BR820EVM — DS125BR820EVM:12.4Gbps 8 チャネル・リピータ、イコライザ付き評価モジュール

The DS125BR820EVM – SMA evaluation kit provides a complete high bandwidth platform to evaluate the 40GbE, PCIe, and SAS/SATA signal conditioning features of the Texas Instruments DS125BR820 repeater/redriver. The DS125BR820EVM can be used for standard compliance testing, performance evaluation, and (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SIGCONARCHITECT SigCon Architect v2.0.0.8

Our SigCon Architect utility tool provides a simple-to-use and robust system for interaction with several different high-speed signal conditioning TI devices. This software provides an interactive GUI for supported devices to access device features through SMBus and SPI communications.

SigCon (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SIGCONARCHITECT-WRTE SigCon Architect With RTE v2.0.0.8

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

12G Linear EQ IBIS-AMI Model

SNLM280.ZIP (11362 KB) - IBIS-AMI Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00417 — 2 ポート、40GbE/10GbE QSFP+ シグナル コンディショナのリファレンス デザイン

この検証済みリファレンス デザインは、フロント ポート QSFP+ 向けのシグナル コンディショニング ソリューションで、2 系統の 40GbE ポートをサポートし、40G-CR4/SR4/LR4 および 10G SFF-8431 の規格に対応しています。この設計は、光ケーブルおよびパッシブ/アクティブ銅ケーブルに適用できます。この設計は、スイッチ ASIC とフロント ポート QSFP+ 間のリーチ拡張を可能にし、ラック上部 (ToR) スイッチの最外ポートや QSFP+ ライン カードのメザニン実装においてよく必要とされる要件に対応します。
ユーザー ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (NJY) 54 Ultra Librarian