主页 电源管理 直流/直流开关稳压器 直流/直流控制器

TPS40200

正在供货

宽输入非同步降压直流/直流控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM25148 正在供货 具有超低 IQ 的 42V 同步降压直流/直流控制器 Improved EMI performance with QFN package and dual random spread spectrum.

产品详情

Rating Catalog Topology Buck Controller Iout (max) (A) 3 Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 46 Vout (min) (V) 0.7 Control mode Voltage mode Features Frequency synchronization Duty cycle (max) (%) 90 Iq (typ) (A) 0.0015 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Controller Iout (max) (A) 3 Vin (max) (V) 52 Vin (min) (V) 4.5 Vout (max) (V) 46 Vout (min) (V) 0.7 Control mode Voltage mode Features Frequency synchronization Duty cycle (max) (%) 90 Iq (typ) (A) 0.0015 Number of phases 1 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (between 35 kHz
    and 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft-Start
  • 700 mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) and VSON (DRB) Packages
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (between 35 kHz
    and 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft-Start
  • 700 mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) and VSON (DRB) Packages

The TPS40200 is a flexible, non-synchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and an 8-pin VSON package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limits are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

The TPS40200 is a flexible, non-synchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and an 8-pin VSON package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limits are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
LM76003 正在供货 3.5V 至 60V、3.5A 同步降压转换器 Next-generation 3.5-V to 60-V, 3.5-A synchronous step-down voltage converter.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TPS40200 Wide Input Range Non-Synchronous Voltage Mode Controller 数据表 (Rev. G) PDF | HTML 2014年 12月 1日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
模拟设计期刊 基于 ZETA 拓扑设计的 DC/DC 转换器 英语版 2011年 4月 5日
模拟设计期刊 耦合电感器拓宽了 DC/DC 转换器的使用范畴 英语版 2011年 4月 5日
模拟设计期刊 3Q 2010 Issue Analog Applications Journal 2010年 8月 11日
更多文献资料 TPS40200D Test Report 2008年 2月 15日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40200EVM-002 — TPS40200 Evaluation Module for a 24V Input

The TPS40200EVM-002 evaluation module (EVM) uses the TPS40200 non-synchronous buck controller to provide a resistor selected 3.3 V output voltage that delivers up to 2.5 A from a 24 V input bus. The EVM operates from a single supply and uses a single P-channel power FET and Schottky (...)

用户指南: PDF
TI.com 上无现货
开发套件

LAUNCHXL-F28027 — C2000 Piccolo MCU F28027 LaunchPad™ 开发套件

Step 1: Buy the C2000 MCU F28027 LaunchPad
Step 2: Step 2: Follow the get started section

LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40200 TINA-TI Transient -5.2V Buck/Boost Reference Design

SLVM023.ZIP (135 KB) - TINA-TI Reference Design
仿真模型

TPS40200 PSpice Transient Model

SLVM070.ZIP (145 KB) - PSpice Model
仿真模型

TPS40200 TINA-TI AC Analysis Reference Design (Rev. D)

SLVJ005D.TSC (795 KB) - TINA-TI Reference Design
仿真模型

TPS40200 TINA-TI Average Spice Model (Rev. B)

SLVM024B.ZIP (11 KB) - TINA-TI Spice Model
仿真模型

TPS40200 TINA-TI Transient Buck Reference Design

SLVM022.ZIP (44 KB) - TINA-TI Reference Design
仿真模型

TPS40200 TINA-TI Transient Spice Model

SLVM025.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

TPS40200 Unencrypted PSpice Average Model Package (Rev. E)

SLVJ006E.ZIP (332 KB) - PSpice Model
物料清单 (BOM)

TPS40200D Bill of Materials

SLUR013.PDF (27 KB)
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

原理图

FPGA Power Reference Designs

SBVR002.PDF (117 KB)
原理图

TPS40200D Schematic

SLUR014.PDF (61 KB)
参考设计

PMP30595 — 用于教育目的的通用降压转换器参考设计

该通用降压转换器参考设计将电压模式降压转换器与微小的板载电子器件负载相结合,演示频域小信号分析(网络分析)与时域大信号分析(瞬态响应)之间的关系。交叉频率为 20kHz+ 时,环路带宽得到最大限度的压缩。将此转换器设计用于大规模生产时,建议针对 15kHz 的交叉频率使用补偿值并提供安全增益裕度。在此设计中,环路带宽已用尽,以测试测量设备的波特函数并演示漏极抖动(次谐波噪声)对功率完整性的影响。
测试报告: PDF
原理图: PDF
参考设计

PMP7207 — 通用 TPS40200 反相降压/升压参考设计

PMP7207 参考设计在 8V - 16V 的输入范围内工作,并提供 -12V @ 1A 的输出。此设计内容来自 TI 电源技术讲座的演示材料。
测试报告: PDF
原理图: PDF
参考设计

PMP10070 — 适用于敏感型负载的电源(输入电压可低于、等于或高于输出电压)

此参考设计基于 ZETA 拓扑,具有极低的输出波纹。8V 至 16V 的输入电压可产生 12V 输出电压(负载为 1.5A)。
测试报告: PDF
原理图: PDF
参考设计

TIDM-LPBP-LEDDRIVER — 实时数字 LED 控制

实时数字 LED 控制参考设计可演示用于驱动三个 LED(红、蓝和绿)灯串的三个升压转换器的控制。此设计允许使用各种 LED 的实时数字控制进行开发,是所有需要实时 LED 控制的工业或汽车应用的理想选择。
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频