ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TPS54160

アクティブ

Eco-Mode 機能搭載 3.5V ~ 60V 入力、1.5A 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMR36015 アクティブ 超小型、4.2V ~ 60V、1.5A 同期整流降圧コンバータ Next-generation device, improved performance, 2-mm x 3-mm EMI-enhanced QFN package with wettable flanks.

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000116 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5 V to 60 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode
  • TPS54160A has Tighter Enable Threshold Than
    TPS54160 for More Accurate UVLO voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 µA Operating Quiescent Current
  • 1.3 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP10 and 3mm x 3mm VSON Package with PowerPAD
  • Supported by WEBBENCH and SwitcherPro Software Tool
  • 3.5 V to 60 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode
  • TPS54160A has Tighter Enable Threshold Than
    TPS54160 for More Accurate UVLO voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 µA Operating Quiescent Current
  • 1.3 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP10 and 3mm x 3mm VSON Package with PowerPAD
  • Supported by WEBBENCH and SwitcherPro Software Tool

The TPS54160A device is a 60-V, 1.5-A, step down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 µA.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54160A device is a 60-V, 1.5-A, step down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 µA.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
18 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS54160 1.5-A, 60-V, Step-Down DC/DC Converter with Eco-mode™ データシート (Rev. C) PDF | HTML 2014年 2月 17日
ユーザー・ガイド PMLK Buck Experiment Book (Rev. B) 2017年 4月 21日
ユーザー・ガイド PMLK Buck Experiment Book. (Rev. B) 2017年 4月 21日
アプリケーション・ノート Understanding Eco-mode(TM) Operation 2016年 12月 5日
ユーザー・ガイド Cost Effective Test Methods Using PMLK BUCK Boards (Rev. A) 2016年 8月 31日
ユーザー・ガイド PMLK Buck Experiment Book (Rev. A) 2016年 8月 31日
アプリケーション・ノート Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
アプリケーション・ノート Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A 2013年 4月 17日
アプリケーション・ノート Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) 2012年 10月 26日
アプリケーション・ノート Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日
アプリケーション・ノート Level Shifting Control for an Inverting Buck-boost 2012年 10月 10日
製品概要 TPS54060/160/260 Eco-mode搭載、60V入力、0.5A/1.5A/2.5A、降圧型SWIFT DCDCコンバータ 2012年 8月 21日
ホワイト・ペーパー 産業用オートメーション・ソリューション センサおよびフィールド・トランスミッタ (Rev. D 翻訳版) 2012年 1月 26日
アプリケーション・ノート 降圧型レギュレータによる反転電源の作成 (Rev. A 翻訳版) 最新英語版 (Rev.B) 2011年 9月 14日
Analog Design Journal 3Q 2010 アナログ・アプリケーション・ジャーナル 英語版 2010年 12月 14日
製品概要 TPS54160製品概要 2010年 7月 14日
アプリケーション・ノート タイプ III 補償回路の設計、電流モード降圧コンバータ用 最新英語版 (Rev.A) 2010年 6月 24日
ユーザー・ガイド TPS54160EVM-535 User's Guide 2009年 10月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

PMLKBUCKEVM — TPS54160 および LM3475 を使用するパワー・マネージメント・ラボ・キット(PMLK)降圧実験ボード

TI-PMLK Buck 検証用ボードは、TI パワー・マネージメント・ラボ・キット(TI-PMLK)シリーズの製品です。TI-PMLK シリーズは内容が実践的で、電源設計に関する知識を深めることができます。TI-PMLK シリーズの検証用ボードはモジュラー型のためカスタム化が可能で、電源設計の全体に関する理解に役立ちます。 TI-PMLK Buck 検証用ボードは、TPS54160 と LM3475 を搭載しています。TI-PMLK Buck Experiment Lab (...)

ユーザー ガイド: PDF
評価ボード

TPS54160EVM-230 — TPS54160 をベースにした 2 種類の個別コンバータ設計向け評価モジュール

The TPS54160EVM-230 evaluation module (EVM) helps designers evaluate the operation andperformance of the TPS54160 DC/DC converter. This converter is a wide input voltage (3.5 - 60V), 2.5MHz, non-synchronous, externally compensated, step down converter capable of 1.5A of output current.The (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS54160 PSpice Average Model

SLVM925.ZIP (98 KB) - PSpice Model
シミュレーション・モデル

TPS54160 TINA-TI Transient Reference Design (Rev. A)

SLIM198A.TSC (279 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54160 TINA-TI Transient Spice Model (Rev. A)

SLIM199A.ZIP (68 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54160 Unencrypted PSpice Average Model

SLVMD08.ZIP (1 KB) - PSpice Model
シミュレーション・モデル

TPS54160 Unencrypted PSpice Transient Model

SLVMCZ8.ZIP (8 KB) - PSpice Model
計算ツール

LEDDRIVER60VSWIFT-CALC TPS54160 60-V Step-Down LED Driver Design Calculator Download

The LEDDriver60VSWIFT-CALC design calculator is an Excel spreadsheet that facilitates design with the 60V TPS54x60 family of non-synchronous buck converters used as a high-brightness LED driver. The design achieves a constant current supply with an output voltage that varies with changes in the LED (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
リファレンス・デザイン

TIDM-THREEPHASE-BLDC-LC — 3 相 BLDC / PMSM 中電圧モーター制御ソリューション

センサレス FOC (フィールド・オリエンテッド・コントロール:磁界方向制御) を使用して、3 相ブラシレス DC (BLDC) モーターと、ブラシレス AC (BLAC) モーター言い換えると永久磁石同期モーター (PMSM) を動作させ、制御を行います。このデザインは、50V 以下、7A のモーターを対象として高性能、電力効率、コスト効率の優れた制御を実現し、医療用ポンプ、ゲート、リフト、小型ポンプ、ロボット、オートメーションに最適です。このデザインは、センサ付きとセンサレスの各台形波整流モーター制御手法もサポートしています。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDM-THREEPHASE-BLDC-LC-INST — 3相、ブラシレス/PMSM 低電流モータ制御ソリューション、InstaSPIN ソフトウェア付き

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ