A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW AMC0300D ACTIVE Precision ±250mV-input reinforced isolated amplifier with differential output Drop in replacement for AMC13xx

Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002, 0.002 Input offset drift (±) (typ) (µV/°C) 1, 1.3 Rating Catalog Operating temperature range (°C) -55 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002, 0.002 Input offset drift (±) (typ) (µV/°C) 1, 1.3 Rating Catalog Operating temperature range (°C) -55 to 125
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • ±250-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 8.2
  • Low DC errors:
    • AMC1300B:
      • Offset error: ±0.2 mV (maximum)
      • Offset drift: ±0.9 µV/°C (maximum)
      • Gain error: ±0.3% (maximum)
      • Gain drift: ±30 ppm/°C (maximum)
    • AMC1300:
      • Offset error: ±2 mV (maximum)
      • Offset drift: ±4 µV/°C (maximum)
      • Gain error: ±1% (maximum)
      • Gain drift: ±50 ppm/°C (typical)
    • Nonlinearity: 0.03% (maximum)
  • 3.3-V operation on high-side (AMC1300B)
  • High CMTI: 100 kV/µs (minimum) (AMC1300B)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • ±250-mV input voltage range optimized for current measurement using shunt resistors
  • Fixed gain: 8.2
  • Low DC errors:
    • AMC1300B:
      • Offset error: ±0.2 mV (maximum)
      • Offset drift: ±0.9 µV/°C (maximum)
      • Gain error: ±0.3% (maximum)
      • Gain drift: ±30 ppm/°C (maximum)
    • AMC1300:
      • Offset error: ±2 mV (maximum)
      • Offset drift: ±4 µV/°C (maximum)
      • Gain error: ±1% (maximum)
      • Gain drift: ±50 ppm/°C (typical)
    • Nonlinearity: 0.03% (maximum)
  • 3.3-V operation on high-side (AMC1300B)
  • High CMTI: 100 kV/µs (minimum) (AMC1300B)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577

The AMC1300 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577. Used in conjunction with isolated power supplies, this isolated amplifier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1300 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power savings and, especially in motor control applications, lower torque ripple. The integrated common-mode overvoltage and missing high-side supply voltage detection features of the AMC1300 simplify system-level design and diagnostics.

The AMC1300 is offered with two performance grade options: the AMC1300B is specified over the extended industrial temperature range of –55°C to +125°C, and the AMC1300 for operation at –40°C to +125°C.

The AMC1300 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577. Used in conjunction with isolated power supplies, this isolated amplifier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The input of the AMC1300 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power savings and, especially in motor control applications, lower torque ripple. The integrated common-mode overvoltage and missing high-side supply voltage detection features of the AMC1300 simplify system-level design and diagnostics.

The AMC1300 is offered with two performance grade options: the AMC1300B is specified over the extended industrial temperature range of –55°C to +125°C, and the AMC1300 for operation at –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AMC1302 ACTIVE ±50-mV input, precision current sensing reinforced isolated amplifier More precise current measurement with +/- 50mV input voltage range
Pin-for-pin with same functionality to the compared device
AMC1311 ACTIVE 2-V input, precision voltage sensing reinforced isolated amplifier Voltage sensing option
Same functionality with different pin-out to the compared device
NEW AMC0300R ACTIVE Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output Same function, Single-ended ratiometric output.
Similar functionality to the compared device
AMC1400 ACTIVE ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI Increased creapage and clearance
AMC3301 ACTIVE ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC Added feature: integrated high voltage domain input power supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 34
Top documentation Type Title Format options Date
* Data sheet AMC1300 Precision, ±250-mV Input, Reinforced Isolated Amplifier datasheet (Rev. D) PDF | HTML 20 May 2022
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Certificate CQC Certificate for AMC13xx: Malaysia 26 Feb 2025
Certificate CQC Certificate for AMC13xx: Taiwan 26 Feb 2025
E-book Ein Leitfaden für Techniker zu isolierten Signalkettenlösungen PDF | HTML 23 Jan 2025
E-book 절연 신호 체인 솔루션에 관한 엔지니어 가이드 PDF | HTML 23 Jan 2025
Application note Entwicklung einer Bootstrap-Ladepumpen-Stromversorgung für einen isolierten Verstärker PDF | HTML 19 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
Application note 절연 증폭기를 위한 부트스트랩 충전 펌프 전원 공급 장치 설계 PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application note Isolierte Spannungsmessschaltung mit ±250 mV-Eingang und Differenzausgang (Rev. A) PDF | HTML 09 Aug 2024
Application note ±250mV 입력 및 차동 출력을 사용하는 절연 전압 측정 회로 (Rev. A) PDF | HTML 09 Aug 2024
Circuit design Isolierter Strommessschaltkreis mit ±250 mV-Eingang und Differenzausgang PDF | HTML 19 Jul 2024
Circuit design ±250mV 입력 및 차동 출력을 지원하는 절연 전류 측정 회로 PDF | HTML 19 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
Circuit design Isolierte Strommessschaltung mit ±250 mV Eingangsbereich und unsymmetrischer Ausgangsspannung PDF | HTML 25 Jun 2024
Circuit design ±250mV 입력 범위 및 단일 종단 출력 전압을 지원하는 절연 전류 감 지 회로 PDF | HTML 25 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
E-book An Engineer's Guide to Isolated Signal Chain Solutions PDF | HTML 23 May 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
Application note Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier PDF | HTML 25 Sep 2023
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Circuit design Isolated Current-Sensing Circuit W/ ±250-mV Input Range & Single-Ended Output PDF | HTML 27 Jun 2022
Application note Isolated Voltage-Measurement Circuit With ±250-mV Input and Differential Output (Rev. A) 09 Sep 2021
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML 20 Jan 2021
Circuit design Isolated current-measurement circuit with ±250-mV input and differential output 23 Jul 2020
White paper How Capacitive Isolation Solves Key Challenges in AC Motor Drives 23 Aug 2019
White paper High Voltage Isolation Quality and Reliability for AMC130x 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-AMP-50A-EVM — Evaluation module for ±50A AMCxx amplifier

The AMC-AMP-50A-EVM is an isolated current-sensing evaluation module (EVM) designed for ±50A shunt-based current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

AMC1300EVM — AMC1300 ±250-mV input, reinforced isolated amplifier with high CMTI evaluation module

The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300.

User guide: PDF
Not available on TI.com
Simulation model

AMC1300 TINA-TI Reference Design

SBAM397.TSC (1853 KB) - TINA-TI Reference Design
Simulation model

AMC1300 TINA-TI SPICE Model

SBAM398.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

AMC1300 and AMC1300B-Q1 PSpice Model (Rev. A)

SBAM460A.ZIP (12 KB) - PSpice Model
Simulation model

AMC13xx TINA-TI SPICE Model for Isolated Voltage-Measurement Circuit

SBAM448.TSC (43 KB) - TINA-TI Spice Model
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00834 — High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00835 — High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos