A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW AMC0306M05-Q1 ACTIVE Automotive, precision ±50mV input reinforced isolated delta-sigma modulator New generation drop in replacement

AMC1306M05-Q1

ACTIVE

Product details

Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Automotive CMTI (min) (kV/µs) 100 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 82 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 48 SFDR (dB) 83 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7.07 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Automotive CMTI (min) (kV/µs) 100 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 82 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 48 SFDR (dB) 83 TI functional safety category Functional Safety-Capable Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7.07 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Linear input voltage range: ±50 mV
  • Low DC errors:
    • Offset error: ±50 µV (max)
    • Offset drift: 1 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • High CMTI: 100 kV/µs (min)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7070-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Linear input voltage range: ±50 mV
  • Low DC errors:
    • Offset error: ±50 µV (max)
    • Offset drift: 1 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • High CMTI: 100 kV/µs (min)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7070-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577

The AMC1306M05-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7070 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards, and supports a working voltage up to 1.5 kVRMS. The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The input of the AMC1306M05-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent DC accuracy and low temperature drift supports accurate current control in onboard chargers (OBC), DC/DC converters, traction inverters, or other high-voltage applications. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The AMC1306M05-Q1 is offered in a 8-pin, wide-body SOIC package, is AEC-Q100 qualified for automotive applications, and supports the temperature range from –40°C to +125°C.

The AMC1306M05-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7070 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards, and supports a working voltage up to 1.5 kVRMS. The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The input of the AMC1306M05-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent DC accuracy and low temperature drift supports accurate current control in onboard chargers (OBC), DC/DC converters, traction inverters, or other high-voltage applications. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The AMC1306M05-Q1 is offered in a 8-pin, wide-body SOIC package, is AEC-Q100 qualified for automotive applications, and supports the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet AMC1306M05-Q1 Automotive, High-Precision, ±50-mV Input,Reinforced Isolated Delta-Sigma Modulator datasheet PDF | HTML 16 Feb 2022
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. Z) 08 Jan 2026
Application note Isolated Converters CISPR25 Radiated Emissions PDF | HTML 13 Oct 2025
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Functional safety information AMC1306M05-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 16 Feb 2022
Certificate TUEV Technical Report No. 713203936 20 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1306EVM — AMC1306 small reinforced isolated modulator evaluation module

The AMC1306 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1306 (...)
User guide: PDF
Not available on TI.com
Calculation tool

MODULATOR-TIMING-EXCEL-CALC Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
  • AMC0100R Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
  • AMC0300D Precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive, precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302R-Q1 Automotive ±50mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0311D Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
  • AMC0311D-Q1 Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
  • AMC0311R 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311R-Q1 Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311S Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
  • AMC0311S-Q1 Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
  • AMC0330D ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330D-Q1 Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330R ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330R-Q1 Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330S ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0330S-Q1 Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0380D AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380D-Q1 Automotive AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380R Precision ±1500V-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive, precision ±1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381D Precision 1500V-input reinforced isolated amplifier with differential output
  • AMC0381D-Q1 Automotive DC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0381R Precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive, precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250-mV input, precision current sensing low-cost basic isolated amplifier
  • AMC1200 ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200C ±250mV-input current-sensing basic isolated amplifier
  • AMC1202 ±50-mV input, precision current sensing basic isolated amplifier
  • AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier
  • AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
  • AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
  • AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350-Q1 Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351-Q1 Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
  • AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
  • AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3311 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3311-Q1 Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
  • AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
  • ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
  • AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0136 Precision, ±1V input, functional isolated delta-sigma modulator with external clock
  • AMC0236 Precision, ±1V input, basic isolated delta-sigma modulator with external clock
  • AMC0303M0510 Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 Precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M05-Q1 Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M25 Precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0306M25-Q1 Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0336 ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0336-Q1 Automotive ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0386 AC input isolated modulator with integrated resistive divider and external clock
  • AMC0386-Q1 Automotive AC input isolated modulator with integrated resistive divider and external clock
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC130M03 Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC131M01 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M02 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M03 Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC131M03-Q1 Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC1333M10 ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
  • AMC0100R Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
  • AMC0300D Precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive, precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302R-Q1 Automotive ±50mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0311D Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
  • AMC0311D-Q1 Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
  • AMC0311R 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311R-Q1 Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311S Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
  • AMC0311S-Q1 Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
  • AMC0330D ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330D-Q1 Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330R ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330R-Q1 Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330S ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0330S-Q1 Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0380D AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380D-Q1 Automotive AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380R Precision ±1500V-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive, precision ±1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381D Precision 1500V-input reinforced isolated amplifier with differential output
  • AMC0381D-Q1 Automotive DC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0381R Precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive, precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250-mV input, precision current sensing low-cost basic isolated amplifier
  • AMC1200 ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200C ±250mV-input current-sensing basic isolated amplifier
  • AMC1202 ±50-mV input, precision current sensing basic isolated amplifier
  • AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier
  • AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
  • AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
  • AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350-Q1 Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351-Q1 Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
  • AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
  • AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3311 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3311-Q1 Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
  • AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
  • ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
  • AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0136 Precision, ±1V input, functional isolated delta-sigma modulator with external clock
  • AMC0236 Precision, ±1V input, basic isolated delta-sigma modulator with external clock
  • AMC0303M0510 Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 Precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M05-Q1 Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M25 Precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0306M25-Q1 Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0336 ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0336-Q1 Automotive ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0386 AC input isolated modulator with integrated resistive divider and external clock
  • AMC0386-Q1 Automotive AC input isolated modulator with integrated resistive divider and external clock
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC130M03 Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC131M01 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M02 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M03 Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC131M03-Q1 Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC1333M10 ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos