Product details

Number of outputs 2 Additive RMS jitter (typ) (fs) 5 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type Universal input
Number of outputs 2 Additive RMS jitter (typ) (fs) 5 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type Universal input
VQFN (RGT) 16 9 mm² 3 x 3
  • High-performance LVDS clock buffer family: up to 2GHz
    • Dual 1:2 differential buffer
    • Dual 1:4 differential buffer
    • Dual 1:6 differential buffer
    • Dual 1:8 differential buffer
  • Supply voltage: 1.71V to 3.465V
  • Dual output common mode voltage operation:
    • Output common mode voltage: 0.7V at 1.8V supply voltage.
    • Output common mode voltage: 1.2V at 2.5V/3.3V supply voltage
  • Low additive jitter:
    • < 17fs RMS typical in 12kHz to 20MHz at 1250.25MHz
    • < 22fs RMS typical in 12kHz to 20MHz at 625MHz
    • < 60fs RMS maximum in 12kHz to 20MHz at 156.25MHz
    • Very low phase noise floor: -164dBc/Hz (typical at 156.25MHz)
  • Very low propagation delay: < 575ps maximum
  • Output skew:
    • 15ps maximum (LMK1D2102, LMK1D2104)
    • 20ps maximum (LMK1D2106, LMK1D2106)
  • Part to Part skew: 150ps
  • High-swing LVDS (boosted mode): 500mV VOD typical when AMP_SELA, AMP_SELB= Floating
  • Bank enable/disable using AMP_SELA and AMP_SELB
  • Fail-safe input operation
  • Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
  • LVDS reference voltage, VAC_REF, available for capacitive-coupled inputs
  • Extended industrial temperature range: –40°C to 105°C
  • High-performance LVDS clock buffer family: up to 2GHz
    • Dual 1:2 differential buffer
    • Dual 1:4 differential buffer
    • Dual 1:6 differential buffer
    • Dual 1:8 differential buffer
  • Supply voltage: 1.71V to 3.465V
  • Dual output common mode voltage operation:
    • Output common mode voltage: 0.7V at 1.8V supply voltage.
    • Output common mode voltage: 1.2V at 2.5V/3.3V supply voltage
  • Low additive jitter:
    • < 17fs RMS typical in 12kHz to 20MHz at 1250.25MHz
    • < 22fs RMS typical in 12kHz to 20MHz at 625MHz
    • < 60fs RMS maximum in 12kHz to 20MHz at 156.25MHz
    • Very low phase noise floor: -164dBc/Hz (typical at 156.25MHz)
  • Very low propagation delay: < 575ps maximum
  • Output skew:
    • 15ps maximum (LMK1D2102, LMK1D2104)
    • 20ps maximum (LMK1D2106, LMK1D2106)
  • Part to Part skew: 150ps
  • High-swing LVDS (boosted mode): 500mV VOD typical when AMP_SELA, AMP_SELB= Floating
  • Bank enable/disable using AMP_SELA and AMP_SELB
  • Fail-safe input operation
  • Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
  • LVDS reference voltage, VAC_REF, available for capacitive-coupled inputs
  • Extended industrial temperature range: –40°C to 105°C

The LMK1D210xL is a low noise dual clock buffer which distributes one input to a maximum of 2 (LMK1D2102L), 4 (LMK1D2104L), 6 (LMK1D2106L) or 8 (LMK1D2108L) LVDS outputs. The inputs can either be LVDS, LVPECL, HCSL, CML, or LVCMOS.

The LMK1D210xL is specifically designed for driving 50Ω transmission lines. When driving inputs in single-ended mode, apply the appropriate bias voltage to the unused negative input pin (see Figure 8-8).

LMK1D210xL buffer offers two output common mode operation (0.7V and 1.2V) for different operating supply. The device provides flexibility in design for DC-coupled mode applications.

AMP_SELA / AMP_SELB control pin can be used to select different output amplitude LVDS (350mV) or boosted LVDS (500mV). In addition to amplitude selection, outputs can be disabled using the same pin.

The part also supports Fail-Safe Input function for clock and digital input pins. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The LMK1D210xL is a low noise dual clock buffer which distributes one input to a maximum of 2 (LMK1D2102L), 4 (LMK1D2104L), 6 (LMK1D2106L) or 8 (LMK1D2108L) LVDS outputs. The inputs can either be LVDS, LVPECL, HCSL, CML, or LVCMOS.

The LMK1D210xL is specifically designed for driving 50Ω transmission lines. When driving inputs in single-ended mode, apply the appropriate bias voltage to the unused negative input pin (see Figure 8-8).

LMK1D210xL buffer offers two output common mode operation (0.7V and 1.2V) for different operating supply. The device provides flexibility in design for DC-coupled mode applications.

AMP_SELA / AMP_SELB control pin can be used to select different output amplitude LVDS (350mV) or boosted LVDS (500mV). In addition to amplitude selection, outputs can be disabled using the same pin.

The part also supports Fail-Safe Input function for clock and digital input pins. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMK1D210xL Ultra Low Additive Jitter LVDS Buffer datasheet (Rev. A) PDF | HTML 11 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMK1DX IBIS Model (Rev. B)

SNAM251B.ZIP (67 KB) - IBIS Model
Simulation model

LMK1DXX_L IBIS Model

SNAM296.ZIP (66 KB) - IBIS Model
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos