Product details

Number of outputs 8 Output type CML, HCSL, LVCMOS, LVDS, LVPECL Output frequency (max) (MHz) 1000 Core supply voltage (V) 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Input type CML, LVDS, LVPECL, XTAL Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Pin programmable Rating Catalog
Number of outputs 8 Output type CML, HCSL, LVCMOS, LVDS, LVPECL Output frequency (max) (MHz) 1000 Core supply voltage (V) 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Input type CML, LVDS, LVPECL, XTAL Operating temperature range (°C) -40 to 85 Features I2C, Integrated EEPROM, Pin programmable Rating Catalog
WQFN (RHS) 48 49 mm² (7 mm × 7 mm)
  • Ultra-low noise, high performance
    • Jitter: 100fs RMS typical, FOUT > 100MHz
    • PSNR: –80dBc, robust supply noise immunity
  • Flexible device options
    • Up to 8 AC-LVPECL, AC-LVDS, AC-CML, HCSL or LVCMOS outputs, or any combination
    • Pin mode, I2C mode, and EEPROM mode
    • 71-pin selectable pre-programmed default start-up options
  • Dual inputs with automatic or manual selection
    • Crystal input: 10MHz to 52MHz
    • External input: 1MHz to 300MHz
  • Frequency margining options
    • Fine frequency margining (±50ppm typical) using low-cost pullable crystal reference
    • Glitchless coarse frequency margining (%) using output dividers
  • Other features
    • Supply: 3.3V core, 1.8V, 2.5V, 3.3V output
    • Industrial temperature range (–40°C to 85°C)
    • Package: 7mm × 7mm 48-WQFN
  • Ultra-low noise, high performance
    • Jitter: 100fs RMS typical, FOUT > 100MHz
    • PSNR: –80dBc, robust supply noise immunity
  • Flexible device options
    • Up to 8 AC-LVPECL, AC-LVDS, AC-CML, HCSL or LVCMOS outputs, or any combination
    • Pin mode, I2C mode, and EEPROM mode
    • 71-pin selectable pre-programmed default start-up options
  • Dual inputs with automatic or manual selection
    • Crystal input: 10MHz to 52MHz
    • External input: 1MHz to 300MHz
  • Frequency margining options
    • Fine frequency margining (±50ppm typical) using low-cost pullable crystal reference
    • Glitchless coarse frequency margining (%) using output dividers
  • Other features
    • Supply: 3.3V core, 1.8V, 2.5V, 3.3V output
    • Industrial temperature range (–40°C to 85°C)
    • Package: 7mm × 7mm 48-WQFN

The LMK03328 device is an ultra-low-noise clock generator that has two fractional-N frequency synthesizers with integrated VCOs, flexible clock distribution and fan-out, and pin-selectable configuration states stored in an on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, which can reduce the BOM cost and board area, and can improve reliability by replacing multiple oscillators and clock distribution devices. The ultra-low-jitter reduces bit error rate (BER) in high-speed serial links.

The LMK03328 device is an ultra-low-noise clock generator that has two fractional-N frequency synthesizers with integrated VCOs, flexible clock distribution and fan-out, and pin-selectable configuration states stored in an on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, which can reduce the BOM cost and board area, and can improve reliability by replacing multiple oscillators and clock distribution devices. The ultra-low-jitter reduces bit error rate (BER) in high-speed serial links.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMK5B12204 ACTIVE Ultra-low jitter clock generator with network synchronization and BAW technology This product has more robust jitter performance and built-in network synchronization capabilities.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK03328EVM — LMK03328EVM Ultra-Low-Jitter Clock Generator EVM With 2 PLLs, 8 Differential Outputs, and 2 Inputs

The LMK03328EVM evaluation module provides a complete clocking platform to evaluate the 100-fs RMS jitter performance and pin-/software-configuration modes and features of the Texas Instruments LMK03328 Ultra-Low-Jitter Clock Generator with Dual PLLs, 8 outputs, 2 inputs, and integrated EEPROM.

The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software programming tool

SNAC069 — LMK03328EVM Default EEPROM Image File

Supported products & hardware
Support software

TICSPRO-SW — TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware
Simulation model

LMK03328 IBIS Model (Rev. B)

SNAM177B.ZIP (88 KB) - IBIS model
Supported products & hardware
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.

Supported products & hardware
Design tool

PLLATINUMSIM-SW — PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos