CDCLVP111-SEP

ACTIVE

Product details

Number of outputs 10 Additive RMS jitter (typ) (fs) 40 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 50 Operating temperature range (°C) -55 to 125 Rating Space Output type LVPECL Input type CML, LVDS, LVPECL, SSTL
Number of outputs 10 Additive RMS jitter (typ) (fs) 40 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 50 Operating temperature range (°C) -55 to 125 Rating Space Output type LVPECL Input type CML, LVDS, LVPECL, SSTL
HLQFP (VFP) 32 81 mm² 9 x 9
  • Vendor item drawing (VID#): V62/12624-02YE
  • Radiation tolerance:
    • Total ionizing dose (TID): 50krad
    • Single-event latch-up (SEL): 43MeV × cm2/mg
  • Junction temperature range: –55°C to 125°C
  • Distributes One Differential Clock Input Pair (LVDS, CML, SSTL, LVPECL, LVECL) to 10 Differential LVPECL or LVECL outputs
  • Supports a Wide Supply Voltage Range From 2.375V to 3.8V
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (Typical 15ps) for Clock-Distribution Applications
    • Additive Jitter Less Than 1ps
    • Propagation Delay Less Than 355ps
    • Open Input Default State
    • LVDS, CML, SSTL Input Compatible
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Frequency Range From DC to 3.5GHz
  • Space-enhanced plastic (space EP):
    • SUPPORTS DEFENSE, AND AEROSPACE APPLICATIONS
    • Controlled baseline
    • One assembly and test Site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595
  • Vendor item drawing (VID#): V62/12624-02YE
  • Radiation tolerance:
    • Total ionizing dose (TID): 50krad
    • Single-event latch-up (SEL): 43MeV × cm2/mg
  • Junction temperature range: –55°C to 125°C
  • Distributes One Differential Clock Input Pair (LVDS, CML, SSTL, LVPECL, LVECL) to 10 Differential LVPECL or LVECL outputs
  • Supports a Wide Supply Voltage Range From 2.375V to 3.8V
  • Selectable Clock Input Through CLK_SEL
  • Low-Output Skew (Typical 15ps) for Clock-Distribution Applications
    • Additive Jitter Less Than 1ps
    • Propagation Delay Less Than 355ps
    • Open Input Default State
    • LVDS, CML, SSTL Input Compatible
  • VBB Reference Voltage Output for Single-Ended Clocking
  • Frequency Range From DC to 3.5GHz
  • Space-enhanced plastic (space EP):
    • SUPPORTS DEFENSE, AND AEROSPACE APPLICATIONS
    • Controlled baseline
    • One assembly and test Site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • Outgassing test performed per ASTM E595

The CDCLVP111-SEP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SEP can accept two clock sources into an input multiplexer. The CDCLVP111-SEP is specifically designed for driving 50Ω transmission lines. When an output pin is not used, leaving the pin open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50Ω.

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin must be connected to CLK0 and bypassed to GND using a 10nF capacitor.

For high-speed performance, the differential mode is strongly recommended.

The CDCLVP111-SEP is characterized for operation from –55°C to 125°C.

The CDCLVP111-SEP clock driver distributes one differential clock pair of LVPECL input, (CLK0, CLK1) to ten pairs of differential LVPECL clock (Q0, Q9) outputs with minimum skew for clock distribution. The CDCLVP111-SEP can accept two clock sources into an input multiplexer. The CDCLVP111-SEP is specifically designed for driving 50Ω transmission lines. When an output pin is not used, leaving the pin open is recommended to reduce power consumption. If only one of the output pins from a differential pair is used, the other output pin must be identically terminated to 50Ω.

The VBB reference voltage output is used if single-ended input operation is required. In this case, the VBB pin must be connected to CLK0 and bypassed to GND using a 10nF capacitor.

For high-speed performance, the differential mode is strongly recommended.

The CDCLVP111-SEP is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet CDCLVP111-SEP Low-Voltage 1:10 LVPECL With Selectable Input Clock Driver datasheet PDF | HTML 18 Sep 2025
* Radiation & reliability report CDCLVP111-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML 24 Sep 2025
* Radiation & reliability report CDCLVP111-SEP Production Flow and Reliability Report 22 Aug 2025
* Radiation & reliability report ADC3683-SEP Total Ionizing Dose (TID) Radiation Report 07 Feb 2025
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Certificate CDCLVP111SEPEVM EU Declaration of Conformity (DoC) 22 Aug 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CDCLVP111SEPEVM — CDCLVP111-SEP evaluation module

The CDCLVP111-SEP evaluation module (EVM) provides a platform for evaluating the clock buffer under various voltage and bias configurations.
User guide: PDF | HTML
Not available on TI.com
Design tool

PLLATINUMSIM-SW PLL loop filter, phase noise, lock time, and spur simulation tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Download options
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HLQFP (VFP) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos