主页 接口 I2C、I3C 和 SPI IC I2C 和 SPI 通用 I/O (GPIO)

TCA9539

正在供货

具有中断输出、复位和配置寄存器的 16 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器

产品详情

Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 4 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 16 Features Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Addresses 4 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4 WQFN (RTW) 24 16 mm² 4 x 4
  • I2C to Parallel Port Expander
  • Low Standby-Current Consumption
  • Open-Drain Active-Low Interrupt Output
  • Active-Low Reset Input
  • 5-V Tolerant I/O Ports
  • Compatible With Most Microcontrollers
  • 400-kHz Fast I2C Bus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-on Reset
  • No Glitch on Power Up
  • Noise Filter on SCL and SDA Inputs
  • Address by Two Hardware Address Pins for Use
    of up to Four Devices
  • Latched Outputs With High-Current Drive
    Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • I2C to Parallel Port Expander
  • Low Standby-Current Consumption
  • Open-Drain Active-Low Interrupt Output
  • Active-Low Reset Input
  • 5-V Tolerant I/O Ports
  • Compatible With Most Microcontrollers
  • 400-kHz Fast I2C Bus
  • Input and Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-on Reset
  • No Glitch on Power Up
  • Noise Filter on SCL and SDA Inputs
  • Address by Two Hardware Address Pins for Use
    of up to Four Devices
  • Latched Outputs With High-Current Drive
    Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

The TCA9539 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 5.5 V. The device supports 100-kHz (I2C Standard mode) and 400-kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on-reset. Also, the TCA9539 has a hardware RESET pin that can be used to reset the device to its default state.

The TCA9539 is a 24-pin device that provides 16 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus protocol). The device can operate with a power supply voltage (VCC) range from 1.65 V to 5.5 V. The device supports 100-kHz (I2C Standard mode) and 400-kHz (I2C Fast mode) clock frequencies. I/O expanders such as the TCA9539 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.

The features of the TCA9539 include an interrupt that is generated on the INT pin whenever an input port changes state. The A0 and A1 hardware selectable address pins allow up to four TCA9539 devices on the same I2C bus. The device can be reset to its default state by cycling the power supply and causing a power-on-reset. Also, the TCA9539 has a hardware RESET pin that can be used to reset the device to its default state.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TCAL9539 正在供货 具有中断、复位和灵活 I/O 配置的 16 位低压 I²C 总线和 SMBus I/O 扩展器 Enhanced version of TCA9539 with agile I/O configuration

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 TCA9539 Low Voltage 16-Bit I2C and SMBus Low-Power I/O Expander with Interrupt Output, Reset Pin, and Configuration Registers 数据表 (Rev. C) PDF | HTML 2016年 4月 26日
应用手册 I2C:什么是自动递增功能? PDF | HTML 英语版 PDF | HTML 2024年 7月 12日
应用手册 Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
应用手册 了解 CMOS 输出缓冲器中的瞬态驱动强度与直流驱动强度 PDF | HTML 最新英语版本 (Rev.A) PDF | HTML 2024年 5月 15日
应用手册 I2C Dynamic Addressing 2019年 4月 25日
技术文章 How to create a dynamic power solution for stepper motors, relays and LEDs PDF | HTML 2016年 11月 1日
应用手册 Choosing the Correct I2C Device for New Designs PDF | HTML 2016年 9月 7日
选择指南 I2C Infographic Flyer 2015年 12月 3日
应用手册 Understanding the I2C Bus PDF | HTML 2015年 6月 30日
应用手册 Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
应用手册 I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

IO-EXPANDER-EVM — IO-EXPANDER-EVM:I2C 和 SMBus IO 扩展器评估模块

IO 扩展器评估模块 (EVM) 支持您评估 TI 的 SMBus 和 I2C IO 扩展器产品线器件系列。电路板上安装了 TCA6424ATCA9539。24 引脚 TSSOP 封装还支持 TCA6408ATCA6416ATCA9534TCA9534ATCA9535TCA9538TCA9554TCA9554ATCA9555

用户指南: PDF
TI.com 上无现货
固件

SLVC564 I/O Expander Software and Firmware Package

支持的产品和硬件

支持的产品和硬件

产品
I2C 和 SPI 通用 I/O (GPIO)
  • TCA6408A 具有中断输出、复位和配置寄存器的 8 位转换 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA6408A-Q1 具有中断输出、复位和配置寄存器的汽车类 8 位转换 I2C 和 SMBus I/O 扩展器
  • TCA6416A 具有中断输出、复位和配置寄存器的 16 位转换 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA6424A 具有中断输出、复位和配置寄存器的 24 位转换 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9534 具有中断和配置寄存器的 8 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9534A 具有中断和配置寄存器的 8 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9535 具有中断和配置寄存器的 16 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9538 具有中断输出、复位和配置寄存器的 8 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9539 具有中断输出、复位和配置寄存器的 16 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9554 具有中断、弱上拉和配置寄存器的 8 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9554A 具有中断、弱上拉和配置寄存器的 8 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
  • TCA9555 具有中断、弱上拉和配置寄存器的 16 位 1.65V 至 5.5V I2C/SMBus I/O 扩展器
硬件开发
评估板
  • IO-EXPANDER-EVM IO-EXPANDER-EVM:I2C 和 SMBus IO 扩展器评估模块
仿真模型

TCA9539 IBIS Model

SCPM025.ZIP (98 KB) - IBIS Model
设计工具

I2C-DESIGNER — I2C 设计者工具

利用 I2C 设计器工具,可快速解决基于 I2C 设计中寻址、电压电平和频率方面的冲突。输入主输入端和从输入端,以自动生成 I2C 树活轻松构建自定义解决方案。此工具可在调试缺失确认、选择上拉电阻器和满足 I2C 总线最大容性负载方面提供指导,从而帮助设计人员节省时间并遵循 I2C 标准。 
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
TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDEP-01008 — Jacinto™ ADAS 处理器上的多传感器平台参考设计

针对 D3 Engineering 高级驾驶辅助系统 (ADAS) 的多传感器平台参考设计为合格的开发人员提供功能齐全的评估平台,以便测试和开发主要面向汽车行业的 ADAS 应用。  D3 还提供模块上系统 (SOM) 解决方案,其中包含可与此参考设计配合使用的 ADAS 嵌入式处理器(例如 TDA3x)。

来自 D3 的 DesignCore™ TDA3x 汽车入门套件

设计指南: PDF
原理图: PDF
参考设计

TIDA-00403 — 采用 TLV320AIC3268 miniDSP 编解码器的超声波测距参考设计

TIDA-00403 参考设计使用针对超声测距解决方案的现成的 EVM,该解决方案使用 TLV320AIC3268 miniDSP 内的算法。通过将该设计与 TI 的 PurePath Studio 设计套件结合使用,只需点击鼠标即可设计出一个用户可配置的稳健的超声测距系统。用户可以修改超声波脉冲生成特性以及检测算法以适合工业和测量应用中的特定使用情况,从而让用户能解决其他固定功能传感器的限制,同时增加测量的可靠性。TLV320AIC3268 上的两个 GPIO 被自动触发,表明已发出并接收到超声波脉冲。通过利用主机 MCU 监测这些 GPIO 可以提取出飞行时间。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
TSSOP (PW) 24 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频