LMH6551

アクティブ

370MHz、差動、高速オペアンプ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2400 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 12.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 65 2nd harmonic (dBc) 94 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 5 GBW (typ) (MHz) 370 Input bias current (max) (pA) 10000000 CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2400 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 12.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 65 2nd harmonic (dBc) 94 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 5 GBW (typ) (MHz) 370 Input bias current (max) (pA) 10000000 CMRR (typ) (dB) 80 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 370 MHz –3-dB Bandwidth
    (VOUT = 0.5 VPP)
  • 50 MHz 0.1-dB Bandwidth
  • 2400 V/µs Slew Rate
  • 18 ns Settling Time to 0.05%
  • –94/–96 dB HD2/HD3 at 5 MHz
  • 370 MHz –3-dB Bandwidth
    (VOUT = 0.5 VPP)
  • 50 MHz 0.1-dB Bandwidth
  • 2400 V/µs Slew Rate
  • 18 ns Settling Time to 0.05%
  • –94/–96 dB HD2/HD3 at 5 MHz

The LMH6551 device is a high-performance voltage feedback differential amplifier and is part of the LMH integrated circuits family of devices. The LMH6551 has the high speed and low distortion necessary for driving high-performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6551 can handle a wide range of video and data formats.

With external gain set resistors, the LMH6551 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6551 suitable for use as an IF amplifier in high-performance communications equipment.

The LMH6551 is available in the space-saving SOIC and VSSOP packages.

The LMH6551 device is a high-performance voltage feedback differential amplifier and is part of the LMH integrated circuits family of devices. The LMH6551 has the high speed and low distortion necessary for driving high-performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6551 can handle a wide range of video and data formats.

With external gain set resistors, the LMH6551 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6551 suitable for use as an IF amplifier in high-performance communications equipment.

The LMH6551 is available in the space-saving SOIC and VSSOP packages.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMH6551 Differential, High-Speed Op Amp データシート (Rev. D) PDF | HTML 2015年 1月 19日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 2013年 5月 1日
アプリケーション・ノート Using High Speed Diff Amp to Drive ADCs (Rev. A) 2013年 4月 26日
その他の技術資料 Featured High Speed Differential Amplifiers 2012年 10月 23日
EVM ユーザー ガイド (英語) LMH730154 High Speed Differential Amplifier Evaluation Board 2012年 5月 6日
Analog Design Journal Converting single-ended video to differential video in single-supply systems 2011年 9月 16日
アプリケーション・ノート Application Note 1704 LMH6555 Application as High Speed ADC Input Driver (jp) 最新英語版 (Rev.A) 2007年 9月 20日
アプリケーション・ノート Application Note 1719 Noise Figure Analysis Fully Differential Amplifier (jp) 最新英語版 (Rev.A) 2007年 9月 18日
ホワイト・ペーパー Intermediate Frequency (IF) Sampling Receiver Concepts 2006年 5月 31日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH730154 — 高速、1回路、差動アンプ用評価ボード、8 ピン SOIC パッケージ

National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Differential Amplifier that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMH6551 PSPICE Model

SNOM154.ZIP (2 KB) - PSpice Model
計算ツール

SBOR022 TI FDA Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ