LMP8350

アクティブ

電源モードが選択可能、超低歪み、高精度、完全差動 ADC ドライバ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 118 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 507 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 18 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 36 2nd harmonic (dBc) 124.7 3rd harmonic (dBc) 114.7 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 118 Input bias current (max) (pA) 2000000 Features Adjustable BW/IQ/IOUT, Shutdown CMRR (typ) (dB) 90 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 118 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 507 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 18 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 36 2nd harmonic (dBc) 124.7 3rd harmonic (dBc) 114.7 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 118 Input bias current (max) (pA) 2000000 Features Adjustable BW/IQ/IOUT, Shutdown CMRR (typ) (dB) 90 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Differential Input and Output
  • Tri-Level Power Settings with Shutdown
  • Ultra Low HD2/HD3 and THD+N Distortion
  • Adjustable Output Common-Mode Level
  • Fully-Balanced Differential Architecture
  • Single- or Dual-Supply Operation
  • Operating Voltage Range 4.5 V to 12 V
  • Supply Current 3 mA to 13 mA
  • Total THD+N at 1 KHz 0.000097%
  • HD2 / HD3 Distortion at 1 KHz < –124 dBc
  • Bandwidth 118 mHz
  • Settling to 0.1% 20 ns
  • Low Offset Drift 0.4 µV/°C
  • Offset Voltage 80 µV
  • Voltage Noise 4.6 nV/Hz
  • Operating Temperature Range −40°C to +85°C

All trademarks are the property of their respective owners.

  • Differential Input and Output
  • Tri-Level Power Settings with Shutdown
  • Ultra Low HD2/HD3 and THD+N Distortion
  • Adjustable Output Common-Mode Level
  • Fully-Balanced Differential Architecture
  • Single- or Dual-Supply Operation
  • Operating Voltage Range 4.5 V to 12 V
  • Supply Current 3 mA to 13 mA
  • Total THD+N at 1 KHz 0.000097%
  • HD2 / HD3 Distortion at 1 KHz < –124 dBc
  • Bandwidth 118 mHz
  • Settling to 0.1% 20 ns
  • Low Offset Drift 0.4 µV/°C
  • Offset Voltage 80 µV
  • Voltage Noise 4.6 nV/Hz
  • Operating Temperature Range −40°C to +85°C

All trademarks are the property of their respective owners.

The LMP8350 device is an ultra low distortion fully-differential amplifier designed for driving high-performance precision analog-to-digital converters (ADC). As part of the PowerWise family, a unique mode enable pin allows the user to choose from three different operating modes, trading power consumption for dynamic performance.

The high power mode is optimized for highest AC performance. The low noise, wide bandwidth, and fast slew rate make the LMP8350 ideal for driving 24-bit ADCs with input sampling rates of 10 MHz or less. The medium power mode is optimized for precision DC performance, and can be used to drive 24-bit ADCs with input sampling rates of 6 MHz or less. The low power mode is a trade-off between AC performance and quiescent current for power-sensitive applications. The disable mode fully shuts down the amplifier for further standby power savings.

The fully differential architecture of this device allows for easy implementation of a single-ended to fully-differential output conversion. Driving a 3-Vpp, 1-kHz output sine wave with the amplifier powered by ±3.3-V rails in high power mode yields 0.000098% THD+N.

The LMP8350 is part of the LMP precision amplifier family, and is offered in the 8-pin SOIC package, with an operating temperature range of −40°C to +85°C.

The LMP8350 device is an ultra low distortion fully-differential amplifier designed for driving high-performance precision analog-to-digital converters (ADC). As part of the PowerWise family, a unique mode enable pin allows the user to choose from three different operating modes, trading power consumption for dynamic performance.

The high power mode is optimized for highest AC performance. The low noise, wide bandwidth, and fast slew rate make the LMP8350 ideal for driving 24-bit ADCs with input sampling rates of 10 MHz or less. The medium power mode is optimized for precision DC performance, and can be used to drive 24-bit ADCs with input sampling rates of 6 MHz or less. The low power mode is a trade-off between AC performance and quiescent current for power-sensitive applications. The disable mode fully shuts down the amplifier for further standby power savings.

The fully differential architecture of this device allows for easy implementation of a single-ended to fully-differential output conversion. Driving a 3-Vpp, 1-kHz output sine wave with the amplifier powered by ±3.3-V rails in high power mode yields 0.000098% THD+N.

The LMP8350 is part of the LMP precision amplifier family, and is offered in the 8-pin SOIC package, with an operating temperature range of −40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMP8350 Ultra-Low Distortion Fully-Differential Precision ADC Driver With Selectable Power Modes データシート (Rev. C) PDF | HTML 2015年 10月 30日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

SBOR022 TI FDA Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
完全差動アンプ
  • LMH6550 400MHz、差動、高速オペアンプ
  • LMH6551 370MHz、差動、高速オペアンプ
  • LMH6552 1.5GHz 完全差動アンプ
  • LMH6553 出力制限クランプ採用、900MHz、完全差動アンプ
  • LMH6554 2.8GHz、超高直線性、完全差動アンプ
  • LMP8350 電源モードが選択可能、超低歪み、高精度、完全差動 ADC ドライバ
  • OPA862 12.6V、低ノイズ、シングルエンドから差動への変換を行う高入力インピーダンス アンプ
  • THS4120 シャットダウン機能搭載、3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4121 3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4130 シャットダウン機能搭載、150MHz、完全差動入出力、低ノイズのアンプ
  • THS4131 完全差動入出力、低ノイズアンプ
  • THS4140 シャットダウン機能搭載、160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4141 160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4150 シャットダウン機能搭載、150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4151 150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4500 パワーダウン機能搭載、15V、高速、完全差動アンプ
  • THS4501 ±5V、高速、完全差動アンプ
  • THS4503 高速、完全差動アンプ
  • THS4504 シャットダウン機能搭載、広帯域、低歪み、完全差動アンプ
  • THS4505 広帯域、低歪み、完全差動アンプ
  • THS4508 広帯域、完全差動アンプ
  • THS4509 1.9GHz、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4511 1.6GHz、ユニティ ゲイン安定、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4513 1.6GHz、最小ゲイン 1V/V、低ノイズ、低歪みの完全差動アンプ
  • THS4520 レール ツー レール出力、広帯域、完全差動アンプ
  • THS4521 超低消費電力、レール ツー レール出力、完全差動アンプ
  • THS4522 超低消費電力、2 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4524 超低消費電力、4 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4531 超低消費電力の 0.25mA、RRO、完全差動アンプ
  • THS4531A 超低消費電力、RRO、完全差動アンプ
  • THS4532 デュアル、超低消費電力、0.25mA、RRO、完全差動アンプ
  • THS4541 高速差動 I/O アンプ
  • THS4551 低ノイズ、高精度、150MHz 完全差動アンプ
  • THS4552 デュアル チャネル、低ノイズ、高精度、150MHz、完全差動アンプ
  • THS4561 超低消費電力、60MHz、広い電源電圧範囲、完全差動アンプ
  • THS4567 VICM と VOCM の制御機能搭載、220MHz、CMOS 入力、完全差動アンプ
  • THS770006 ゲイン +6dB 固定、高速、完全差動 ADC ドライバ アンプ
オーディオ オペアンプ
  • OPA1637 ハイファイ、高電圧 (36V)、低ノイズ (3.7nV/rtHz)、Burr-Brown™ オーディオ完全差動アンプ
高精度オペアンプ (Vos が 1mV 未満)
  • THP210 高精度 (40μV、0.1μV/℃)、高電圧 (36V)、低ノイズ (3.7nV/√Hz)、完全差動アンプ
RF 完全差動アンプ (FDA)
  • LMH3401 7GHz、超広帯域、完全差動アンプ
  • LMH5401 8GHz、超広帯域、完全差動アンプ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ