LMH6550

アクティブ

400MHz、差動、高速オペアンプ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 75 2nd harmonic (dBc) 92 3rd harmonic (dBc) 103 Frequency of harmonic distortion measurement (MHz) 5 GBW (typ) (MHz) 400 Input bias current (max) (pA) 16000000 Features Shutdown CMRR (typ) (dB) 82 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 6 Iq per channel (typ) (mA) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 75 2nd harmonic (dBc) 92 3rd harmonic (dBc) 103 Frequency of harmonic distortion measurement (MHz) 5 GBW (typ) (MHz) 400 Input bias current (max) (pA) 16000000 Features Shutdown CMRR (typ) (dB) 82 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9

  • 400 MHz −3 dB bandwidth (VOUT = 0.5 VPP)
  • 90 MHz 0.1 dB bandwidth
  • 3000 V/µs slew Rate
  • 8 ns settling time to 0.1%
  • −92/−103 dB HD2/HD3 @ 5 MHz
  • 10 ns shutdown/enable

  • 400 MHz −3 dB bandwidth (VOUT = 0.5 VPP)
  • 90 MHz 0.1 dB bandwidth
  • 3000 V/µs slew Rate
  • 8 ns settling time to 0.1%
  • −92/−103 dB HD2/HD3 @ 5 MHz
  • 10 ns shutdown/enable

  • The LMH6550 is a high performance voltage feedback differential amplifier. The LMH6550 has the high speed and low distortion necessary for driving high performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6550 can handle a wide range of video and data formats.

    With external gain set resistors, the LMH6550 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6550 suitable for use as an IF amplifier in high performance communications equipment.

    The LMH6550 is available in the space saving SOIC and MSOP packages.


    The LMH6550 is a high performance voltage feedback differential amplifier. The LMH6550 has the high speed and low distortion necessary for driving high performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6550 can handle a wide range of video and data formats.

    With external gain set resistors, the LMH6550 can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6550 suitable for use as an IF amplifier in high performance communications equipment.

    The LMH6550 is available in the space saving SOIC and MSOP packages.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    12 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート LMH6550 Differential, High Speed Op Amp (jp) データシート (Rev. G 翻訳版) 最新英語版 (Rev.I) PDF | HTML 2011年 10月 21日
    e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
    アプリケーション・ノート AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 2013年 5月 1日
    アプリケーション・ノート Using High Speed Diff Amp to Drive ADCs (Rev. A) 2013年 4月 26日
    EVM ユーザー ガイド (英語) LMH730154 High Speed Differential Amplifier Evaluation Board 2012年 5月 6日
    Analog Design Journal Converting single-ended video to differential video in single-supply systems 2011年 9月 16日
    アプリケーション・ノート Application Note 1704 LMH6555 Application as High Speed ADC Input Driver (jp) 最新英語版 (Rev.A) 2007年 9月 20日
    アプリケーション・ノート Application Note 1719 Noise Figure Analysis Fully Differential Amplifier (jp) 最新英語版 (Rev.A) 2007年 9月 18日
    ホワイト・ペーパー Intermediate Frequency (IF) Sampling Receiver Concepts 2006年 5月 31日
    アプリケーション・ノート Using High Speed Diff Amp to Drive ADCs (jp) 最新英語版 (Rev.A) 2006年 5月 8日
    ホワイト・ペーパー High-Performance Analog Front Ends 2006年 1月 1日
    アプリケーション・ノート シグナルパスに沿った設計 英語版 2005年 3月 30日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    評価ボード

    LMH730154 — 高速、1回路、差動アンプ用評価ボード、8 ピン SOIC パッケージ

    National Semiconductor offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Differential Amplifier that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired (...)

    ユーザー ガイド: PDF
    シミュレーション・モデル

    LMH6550 PSPICE Model

    SNOM153.ZIP (2 KB) - PSpice Model
    計算ツール

    SBOR022 TI FDA Calculator

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    製品
    完全差動アンプ
    • LMH6550 400MHz、差動、高速オペアンプ
    • LMH6551 370MHz、差動、高速オペアンプ
    • LMH6552 1.5GHz 完全差動アンプ
    • LMH6553 出力制限クランプ採用、900MHz、完全差動アンプ
    • LMH6554 2.8GHz、超高直線性、完全差動アンプ
    • LMP8350 電源モードが選択可能、超低歪み、高精度、完全差動 ADC ドライバ
    • OPA862 12.6V、低ノイズ、シングルエンドから差動への変換を行う高入力インピーダンス アンプ
    • THS4120 シャットダウン機能搭載、3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
    • THS4121 3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
    • THS4130 シャットダウン機能搭載、150MHz、完全差動入出力、低ノイズのアンプ
    • THS4131 完全差動入出力、低ノイズアンプ
    • THS4140 シャットダウン機能搭載、160MHz、完全差動入出力、高いスルーレートのアンプ
    • THS4141 160MHz、完全差動入出力、高いスルーレートのアンプ
    • THS4150 シャットダウン機能搭載、150MHz、完全差動入出力、高いスルーレートのアンプ
    • THS4151 150MHz、完全差動入出力、高いスルーレートのアンプ
    • THS4500 パワーダウン機能搭載、15V、高速、完全差動アンプ
    • THS4501 ±5V、高速、完全差動アンプ
    • THS4503 高速、完全差動アンプ
    • THS4504 シャットダウン機能搭載、広帯域、低歪み、完全差動アンプ
    • THS4505 広帯域、低歪み、完全差動アンプ
    • THS4508 広帯域、完全差動アンプ
    • THS4509 1.9GHz、広帯域、低ノイズ、低歪みの完全差動アンプ
    • THS4511 1.6GHz、ユニティ ゲイン安定、広帯域、低ノイズ、低歪みの完全差動アンプ
    • THS4513 1.6GHz、最小ゲイン 1V/V、低ノイズ、低歪みの完全差動アンプ
    • THS4520 レール ツー レール出力、広帯域、完全差動アンプ
    • THS4521 超低消費電力、レール ツー レール出力、完全差動アンプ
    • THS4522 超低消費電力、2 チャネル、レール ツー レール出力、完全差動アンプ
    • THS4524 超低消費電力、4 チャネル、レール ツー レール出力、完全差動アンプ
    • THS4531 超低消費電力の 0.25mA、RRO、完全差動アンプ
    • THS4531A 超低消費電力、RRO、完全差動アンプ
    • THS4532 デュアル、超低消費電力、0.25mA、RRO、完全差動アンプ
    • THS4541 高速差動 I/O アンプ
    • THS4551 低ノイズ、高精度、150MHz 完全差動アンプ
    • THS4552 デュアル チャネル、低ノイズ、高精度、150MHz、完全差動アンプ
    • THS4561 超低消費電力、60MHz、広い電源電圧範囲、完全差動アンプ
    • THS4567 VICM と VOCM の制御機能搭載、220MHz、CMOS 入力、完全差動アンプ
    • THS770006 ゲイン +6dB 固定、高速、完全差動 ADC ドライバ アンプ
    オーディオ オペアンプ
    • OPA1637 ハイファイ、高電圧 (36V)、低ノイズ (3.7nV/rtHz)、Burr-Brown™ オーディオ完全差動アンプ
    高精度オペアンプ (Vos が 1mV 未満)
    • THP210 高精度 (40μV、0.1μV/℃)、高電圧 (36V)、低ノイズ (3.7nV/√Hz)、完全差動アンプ
    RF 完全差動アンプ (FDA)
    • LMH3401 7GHz、超広帯域、完全差動アンプ
    • LMH5401 8GHz、超広帯域、完全差動アンプ
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    シミュレーション・ツール

    TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

    TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

    TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

    TINA は DesignSoft (...)

    ユーザー ガイド: PDF
    英語版 (Rev.A): PDF
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    SOIC (D) 8 Ultra Librarian
    VSSOP (DGK) 8 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ