LMH3401

アクティブ

7GHz、超広帯域、完全差動アンプ

製品詳細

Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 4000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 9.4 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 13 Frequency of harmonic distortion measurement (GHz) 1 3rd harmonic (dBc) -72 OIP2 (typ) (dBm) 67.5 2nd harmonic (dBc) -64 Supply voltage (V) 3.3, 5 Current consumption (mA) 55 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0 Frequency (max) (MHz) 4000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 9.4 OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 13 Frequency of harmonic distortion measurement (GHz) 1 3rd harmonic (dBc) -72 OIP2 (typ) (dBm) 67.5 2nd harmonic (dBc) -64 Supply voltage (V) 3.3, 5 Current consumption (mA) 55 Number of channels 1 Operating temperature range (°C) -40 to 85 Rating Catalog Output enable Yes
UQFN (RMS) 14 6.25 mm² 2.5 x 2.5
  • Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
  • 7-GHz, –3-dB Bandwidth
  • Excellent HD2 and HD3 to 2 GHz:
    • –96 (HD2), –102 (HD3) at 10 MHz
    • –79 (HD2), –77 (HD3) at 500 MHz
    • –64 (HD2), –72 (HD3) at 1 GHz
    • –55 (HD2), –40 (HD3) at 2 GHz
  • Best in Class OIP3 Performance to 2 GHz:
    • 45 dBm at 200 MHz
    • 33 dBm at 1 GHz
    • 24 dBm at 2 GHz
  • Fixed Single-Ended to Differential Voltage Gain: 16 dB
  • Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
  • Slew Rate: 18,000 V/µs
  • Supports Single-Supply or Split-Supply Operation
  • Powered-Down Feature
  • Supply Current: 55 mA
  • Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
  • 7-GHz, –3-dB Bandwidth
  • Excellent HD2 and HD3 to 2 GHz:
    • –96 (HD2), –102 (HD3) at 10 MHz
    • –79 (HD2), –77 (HD3) at 500 MHz
    • –64 (HD2), –72 (HD3) at 1 GHz
    • –55 (HD2), –40 (HD3) at 2 GHz
  • Best in Class OIP3 Performance to 2 GHz:
    • 45 dBm at 200 MHz
    • 33 dBm at 1 GHz
    • 24 dBm at 2 GHz
  • Fixed Single-Ended to Differential Voltage Gain: 16 dB
  • Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
  • Slew Rate: 18,000 V/µs
  • Supports Single-Supply or Split-Supply Operation
  • Powered-Down Feature
  • Supply Current: 55 mA

The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.

The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.

This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.

The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.

The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.

This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LMH5401 アクティブ 8GHz、超広帯域、完全差動アンプ External feedback resistors enable gain optimization
新規 TRF1305A1 アクティブ DC から 5GHz 超、15dB ゲイン、同相モード制御付き完全差動 RF アンプ Fixed gain
TRF1305B1 アクティブ DC から 7.2GHz 超、10dB ゲイン、同相モード制御付き完全差動 RF アンプ Fixed gain
新規 TRF1305C1 アクティブ DC から 7GHz 超、5dB ゲイン、同相モード制御付き完全差動 RF アンプ Fixed gain

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LMH3401 7-GHz, Ultra-Wideband, Fixed-Gain, Fully-Differential Amplifier データシート (Rev. A) PDF | HTML 2014年 12月 4日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート ADC32RF45: Amplifier to ADC Interface (Rev. A) 2016年 9月 7日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMH3401EVM — LMH3401 評価モジュール

The LMH3401EVM is an evaluation module for the single LMH3401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)

ユーザー ガイド: PDF
評価ボード

TSW54J60EVM — TSW54J60 評価モジュール

The TSW54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60, LMH3401, LMH6401 and LMK04828 devices. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

ユーザー ガイド: PDF
シミュレーション・モデル

LMH3401 ADS Model

SBOJ020.ZIP (69 KB) - Spice Model
シミュレーション・モデル

LMH3401 PSpice Model

SBOMBP5.ZIP (128 KB) - PSpice Model
シミュレーション・モデル

LMH3401 TINA-TI Reference Design (Rev. C)

SBOM909C.TSC (473 KB) - TINA-TI Reference Design
シミュレーション・モデル

LMH3401 TINA-TI Spice Model (Rev. C)

SBOM910C.ZIP (8 KB) - TINA-TI Spice Model
計算ツール

SBOR022 TI FDA Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
完全差動アンプ
  • LMH6550 400MHz、差動、高速オペアンプ
  • LMH6551 370MHz、差動、高速オペアンプ
  • LMH6552 1.5GHz 完全差動アンプ
  • LMH6553 出力制限クランプ採用、900MHz、完全差動アンプ
  • LMH6554 2.8GHz、超高直線性、完全差動アンプ
  • LMP8350 電源モードが選択可能、超低歪み、高精度、完全差動 ADC ドライバ
  • OPA862 12.6V、低ノイズ、シングルエンドから差動への変換を行う高入力インピーダンス アンプ
  • THS4120 シャットダウン機能搭載、3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4121 3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4130 シャットダウン機能搭載、150MHz、完全差動入出力、低ノイズのアンプ
  • THS4131 完全差動入出力、低ノイズアンプ
  • THS4140 シャットダウン機能搭載、160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4141 160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4150 シャットダウン機能搭載、150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4151 150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4500 パワーダウン機能搭載、15V、高速、完全差動アンプ
  • THS4501 ±5V、高速、完全差動アンプ
  • THS4503 高速、完全差動アンプ
  • THS4504 シャットダウン機能搭載、広帯域、低歪み、完全差動アンプ
  • THS4505 広帯域、低歪み、完全差動アンプ
  • THS4508 広帯域、完全差動アンプ
  • THS4509 1.9GHz、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4511 1.6GHz、ユニティ ゲイン安定、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4513 1.6GHz、最小ゲイン 1V/V、低ノイズ、低歪みの完全差動アンプ
  • THS4520 レール ツー レール出力、広帯域、完全差動アンプ
  • THS4521 超低消費電力、レール ツー レール出力、完全差動アンプ
  • THS4522 超低消費電力、2 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4524 超低消費電力、4 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4531 超低消費電力の 0.25mA、RRO、完全差動アンプ
  • THS4531A 超低消費電力、RRO、完全差動アンプ
  • THS4532 デュアル、超低消費電力、0.25mA、RRO、完全差動アンプ
  • THS4541 高速差動 I/O アンプ
  • THS4551 低ノイズ、高精度、150MHz 完全差動アンプ
  • THS4552 デュアル チャネル、低ノイズ、高精度、150MHz、完全差動アンプ
  • THS4561 超低消費電力、60MHz、広い電源電圧範囲、完全差動アンプ
  • THS4567 VICM と VOCM の制御機能搭載、220MHz、CMOS 入力、完全差動アンプ
  • THS770006 ゲイン +6dB 固定、高速、完全差動 ADC ドライバ アンプ
オーディオ オペアンプ
  • OPA1637 ハイファイ、高電圧 (36V)、低ノイズ (3.7nV/rtHz)、Burr-Brown™ オーディオ完全差動アンプ
高精度オペアンプ (Vos が 1mV 未満)
  • THP210 高精度 (40μV、0.1μV/℃)、高電圧 (36V)、低ノイズ (3.7nV/√Hz)、完全差動アンプ
RF 完全差動アンプ (FDA)
  • LMH3401 7GHz、超広帯域、完全差動アンプ
  • LMH5401 8GHz、超広帯域、完全差動アンプ
リファレンス・デザイン

TIDA-00659 — 2 ステージ、カスケード 8GHz アンプ、リファレンス・デザイン・ボード

This board cascades two LMH5401 or LMH3401 amplifiers for more gain or more DC common mode shift.
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00823 — AC/DC 結合固定ゲイン アンプ付き 16 ビット 1GSPS デジタイザのリファレンス デザイン

このリファレンス デザインでは、高速 A/D コンバータ (ADC) である ADS54J60 デバイスを駆動する超広帯域の固定ゲイン高速アンプ LMH3401 の使用方法と性能を紹介します。さまざまなアプリケーションの要件を満たすため、同相電圧、電源、インターフェイスのさまざまなオプションについて、AC 結合、DC 結合なども含めて説明・測定します。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00822 — 16 ビット 1GSPS デジタイザ、リファレンス・デザイン、AC/DC 結合可変ゲイン・アンプ付

This reference design discusses the use and performance of the Digital Variable-Gain high-speed amplifier, the LMH6401, to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
UQFN (RMS) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ