THS4532

アクティブ

デュアル、超低消費電力、0.25mA、RRO、完全差動アンプ

製品詳細

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 36 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 220 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 0.25 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.4 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 26 2nd harmonic (dBc) 128 3rd harmonic (dBc) 137 Frequency of harmonic distortion measurement (MHz) 0.01 GBW (typ) (MHz) 27 Input bias current (max) (pA) 250000 Features Shutdown CMRR (typ) (dB) 116 Rating Catalog
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 36 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 220 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 10 Iq per channel (typ) (mA) 0.25 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.4 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 26 2nd harmonic (dBc) 128 3rd harmonic (dBc) 137 Frequency of harmonic distortion measurement (MHz) 0.01 GBW (typ) (MHz) 27 Input bias current (max) (pA) 250000 Features Shutdown CMRR (typ) (dB) 116 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Ultra Low Power:
    • Voltage: 2.5 V to 5.5 V
    • Current: 250 µA
    • Power-Down Mode: 0.5 µA (typ)
  • Fully-Differential Architecture
  • Bandwidth: 36 MHz
  • Slew Rate: 200 V/µs
  • THD: –120 dBc at 1 kHz (1 VRMS, RL= 2 kΩ)
  • Input Voltage Noise: 10 nV/√Hz (f = 1 kHz)
  • High DC Accuracy:
    • VOS: ±100 µV
    • VOS Drift: ±3 µV/°C (–40°C to +125°C)
    • AOL: 114 dB
  • Rail-to-Rail Output (RRO)
  • Negative Rail Input (NRI)
  • Output Common-Mode Control
  • Ultra Low Power:
    • Voltage: 2.5 V to 5.5 V
    • Current: 250 µA
    • Power-Down Mode: 0.5 µA (typ)
  • Fully-Differential Architecture
  • Bandwidth: 36 MHz
  • Slew Rate: 200 V/µs
  • THD: –120 dBc at 1 kHz (1 VRMS, RL= 2 kΩ)
  • Input Voltage Noise: 10 nV/√Hz (f = 1 kHz)
  • High DC Accuracy:
    • VOS: ±100 µV
    • VOS Drift: ±3 µV/°C (–40°C to +125°C)
    • AOL: 114 dB
  • Rail-to-Rail Output (RRO)
  • Negative Rail Input (NRI)
  • Output Common-Mode Control

The THS4532 is a low-power, fully-differential amplifier with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.

The device features accurate output common-mode control that allows for dc coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5-V to 5-V power. The THS4532 is also a valuable tool for general-purpose, low-power differential signal conditioning applications.

The device is characterized for operation over the extended industrial temperature range from –40°C to 125°C. The following package options are available:

The THS4532 is a low-power, fully-differential amplifier with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.

The device features accurate output common-mode control that allows for dc coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5-V to 5-V power. The THS4532 is also a valuable tool for general-purpose, low-power differential signal conditioning applications.

The device is characterized for operation over the extended industrial temperature range from –40°C to 125°C. The following package options are available:

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート THS4532 Ultra Low Power, Rail-to-Rail Output, Fully-Differential Amplifier データシート (Rev. A) PDF | HTML 2015年 7月 31日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート Fully-Differential Amplifiers (Rev. E) 2016年 9月 19日
EVM ユーザー ガイド (英語) THS4532 EVM 2013年 1月 17日
Analog Design Journal Using fully differential op amps as attenuators, Part 3 2009年 10月 4日
Analog Design Journal Using fully differential op amps as attenuators, Part 2 2009年 7月 14日
Analog Design Journal Using fully differential op amps as attenuators, Part 1 2009年 5月 1日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
Analog Design Journal Analysis of fully differential amplifiers 2005年 3月 11日
Analog Design Journal Designing for low distortion with high-speed op amps 2005年 3月 2日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

THS4532PWEVM — THS4532PWEVM 評価モジュール

The THS4532PWEVM is an evaluation module for the dual, THS4532 in the PW (16-lead TSSOP) package.

The THS4532PWEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

THS4532 PSpice Model

SLOM355.ZIP (30 KB) - PSpice Model
シミュレーション・モデル

THS4532 TINA-TI Reference Design

SLOM353.TSC (3947 KB) - TINA-TI Reference Design
シミュレーション・モデル

THS4532 TINA-TI Spice Model

SLOM354.ZIP (7 KB) - TINA-TI Spice Model
部品表 (BOM)

THS4532PW EVM Design Files

SLOR111.ZIP (388 KB)
計算ツール

SBOR022 TI FDA Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ