THS4522

アクティブ

超低消費電力、2 チャネル、レール ツー レール出力、完全差動アンプ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
THS4552 アクティブ デュアル チャネル、低ノイズ、高精度、150MHz、完全差動アンプ Wider bandwidth (BW) (135 MHz), lower noise (3.3 nV/√Hz) and higher precision (0.175 mV)

製品詳細

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 490 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1.14 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 2 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 55 2nd harmonic (dBc) 133 3rd harmonic (dBc) 141 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 95 Input bias current (max) (pA) 900000 Features Shutdown CMRR (typ) (dB) 102 Rating Catalog
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 490 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1.14 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 2 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 55 2nd harmonic (dBc) 133 3rd harmonic (dBc) 141 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 95 Input bias current (max) (pA) 900000 Features Shutdown CMRR (typ) (dB) 102 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Fully Differential Architecture
  • Bandwidth: 145 MHz (AV = 1 V/V)
  • Slew Rate: 490 V/µs
  • HD2: –133 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • HD3: –141 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • Input Voltage Noise: 4.6 nV/√Hz
    (f = 100 kHz)
  • THD+N: –112dBc (0.00025%) at
    1 kHz (22-kHz BW, G = 1, 5 VPP)
  • Open-Loop Gain: 119 dB (DC)
  • NRI–Negative Rail Input
  • RRO–Rail-to-Rail Output
  • Output Common-Mode Control
    (with Low Offset)
  • Power Supply:
    • Voltage: +2.5 V (±1.25 V) to
      +5.5 V (±2.75 V)
    • Current: 1.14 mA/ch
  • Power-Down Capability: 20 µA (typical)
  • Fully Differential Architecture
  • Bandwidth: 145 MHz (AV = 1 V/V)
  • Slew Rate: 490 V/µs
  • HD2: –133 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • HD3: –141 dBc at 10 kHz (1 VRMS,
    RL = 1 kΩ)
  • Input Voltage Noise: 4.6 nV/√Hz
    (f = 100 kHz)
  • THD+N: –112dBc (0.00025%) at
    1 kHz (22-kHz BW, G = 1, 5 VPP)
  • Open-Loop Gain: 119 dB (DC)
  • NRI–Negative Rail Input
  • RRO–Rail-to-Rail Output
  • Output Common-Mode Control
    (with Low Offset)
  • Power Supply:
    • Voltage: +2.5 V (±1.25 V) to
      +5.5 V (±2.75 V)
    • Current: 1.14 mA/ch
  • Power-Down Capability: 20 µA (typical)

The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.

The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.

These fully differential amplifiers feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, these devices are ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single +2.5V to +5V and ground power supply.

The THS4521, THS4522, and THS4524 family of fully differential amplifiers is characterized for operation over the full industrial temperature range from –40°C to +85°C.

The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.

The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.

These fully differential amplifiers feature accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, these devices are ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single +2.5V to +5V and ground power supply.

The THS4521, THS4522, and THS4524 family of fully differential amplifiers is characterized for operation over the full industrial temperature range from –40°C to +85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート THS452x Very Low Power, Negative Rail Input, Rail-To-Rail Output, Fully Differential Amplifier データシート (Rev. H) PDF | HTML 2015年 6月 18日
アプリケーション概要 差動 ADC 駆動のオペアンプと完全差動アンプの比較 PDF | HTML 英語版 PDF | HTML 2026年 1月 13日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート Fully-Differential Amplifiers (Rev. E) 2016年 9月 19日
Analog Design Journal Using fully differential op amps as attenuators, Part 3 2009年 10月 4日
Analog Design Journal Using fully differential op amps as attenuators, Part 2 2009年 7月 14日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
Analog Design Journal Analysis of fully differential amplifiers 2005年 3月 11日
Analog Design Journal Designing for low distortion with high-speed op amps 2005年 3月 2日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

THS4522EVM — THS4522 evaluation module

The THS4522EVM is an evaluation module for the dual, THS4522 in the PW (16-lead TSSOP) package.

The THS4522EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use (...)

ユーザー ガイド: PDF
シミュレーション・モデル

THS4522 PSpice Model (Rev. A)

SBOMA75A.ZIP (22 KB) - PSpice Model
シミュレーション・モデル

THS4522 TINA-TI Reference Design (Rev. A)

SBOMA73A.TSC (66 KB) - TINA-TI Reference Design
シミュレーション・モデル

THS4522 TINA-TI Spice Model (Rev. A)

SBOMA74A.ZIP (16 KB) - TINA-TI Spice Model
計算ツール

SBOR022 TI FDA Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
完全差動アンプ
  • LMH6550 400MHz、差動、高速オペアンプ
  • LMH6551 370MHz、差動、高速オペアンプ
  • LMH6552 1.5GHz 完全差動アンプ
  • LMH6553 出力制限クランプ採用、900MHz、完全差動アンプ
  • LMH6554 2.8GHz、超高直線性、完全差動アンプ
  • LMP8350 電源モードが選択可能、超低歪み、高精度、完全差動 ADC ドライバ
  • OPA862 12.6V、低ノイズ、シングルエンドから差動への変換を行う高入力インピーダンス アンプ
  • THS4120 シャットダウン機能搭載、3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4121 3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4130 シャットダウン機能搭載、150MHz、完全差動入出力、低ノイズのアンプ
  • THS4131 完全差動入出力、低ノイズアンプ
  • THS4140 シャットダウン機能搭載、160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4141 160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4150 シャットダウン機能搭載、150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4151 150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4500 パワーダウン機能搭載、15V、高速、完全差動アンプ
  • THS4501 ±5V、高速、完全差動アンプ
  • THS4503 高速、完全差動アンプ
  • THS4504 シャットダウン機能搭載、広帯域、低歪み、完全差動アンプ
  • THS4505 広帯域、低歪み、完全差動アンプ
  • THS4508 広帯域、完全差動アンプ
  • THS4509 1.9GHz、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4511 1.6GHz、ユニティ ゲイン安定、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4513 1.6GHz、最小ゲイン 1V/V、低ノイズ、低歪みの完全差動アンプ
  • THS4520 レール ツー レール出力、広帯域、完全差動アンプ
  • THS4521 超低消費電力、レール ツー レール出力、完全差動アンプ
  • THS4522 超低消費電力、2 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4524 超低消費電力、4 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4531 超低消費電力の 0.25mA、RRO、完全差動アンプ
  • THS4531A 超低消費電力、RRO、完全差動アンプ
  • THS4532 デュアル、超低消費電力、0.25mA、RRO、完全差動アンプ
  • THS4541 高速差動 I/O アンプ
  • THS4551 低ノイズ、高精度、150MHz 完全差動アンプ
  • THS4552 デュアル チャネル、低ノイズ、高精度、150MHz、完全差動アンプ
  • THS4561 超低消費電力、60MHz、広い電源電圧範囲、完全差動アンプ
  • THS4567 VICM と VOCM の制御機能搭載、220MHz、CMOS 入力、完全差動アンプ
  • THS770006 ゲイン +6dB 固定、高速、完全差動 ADC ドライバ アンプ
オーディオ オペアンプ
  • OPA1637 ハイファイ、高電圧 (36V)、低ノイズ (3.7nV/rtHz)、Burr-Brown™ オーディオ完全差動アンプ
高精度オペアンプ (Vos が 1mV 未満)
  • THP210 高精度 (40μV、0.1μV/℃)、高電圧 (36V)、低ノイズ (3.7nV/√Hz)、完全差動アンプ
RF 完全差動アンプ (FDA)
  • LMH3401 7GHz、超広帯域、完全差動アンプ
  • LMH5401 8GHz、超広帯域、完全差動アンプ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ