THS4500

アクティブ

パワーダウン機能搭載、15V、高速、完全差動アンプ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15 BW at Acl (MHz) 370 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 2800 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 23 Rail-to-rail In to V- Vos (offset voltage at 25°C) (max) (mV) 7 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 120 2nd harmonic (dBc) 82 3rd harmonic (dBc) 97 Frequency of harmonic distortion measurement (MHz) 8 GBW (typ) (MHz) 300 Input bias current (max) (pA) 4600000 Features Shutdown CMRR (typ) (dB) 80 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available
  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

The THS4500 and THS4501 are high-performance fully differential amplifiers from Texas Instruments. The THS4500, featuring power-down capability, and the THS4501, without power-down capability, set new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Package options include the SOIC-8 and the MSOP-8 with PowerPAD for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
LMH6551 アクティブ 370MHz、差動、高速オペアンプ Lower noise (6 nV√Hz), higher precision (5 mV), and lower Iq ( 12.5 mA)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Wideband, Low-Distortion, Fully Differential Amplifiers. データシート (Rev. F) 2011年 11月 7日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

THS4500 PSpice Model (Rev. A)

SLOJ152A.ZIP (3 KB) - PSpice Model
シミュレーション・モデル

THS4500 TINA-TI Reference Design

SLOM425.TSC (2291 KB) - TINA-TI Reference Design
シミュレーション・モデル

THS4500 TINA-TI Spice Model

SLOM426.ZIP (8 KB) - TINA-TI Spice Model
計算ツール

SBOR022 TI FDA Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
完全差動アンプ
  • LMH6550 400MHz、差動、高速オペアンプ
  • LMH6551 370MHz、差動、高速オペアンプ
  • LMH6552 1.5GHz 完全差動アンプ
  • LMH6553 出力制限クランプ採用、900MHz、完全差動アンプ
  • LMH6554 2.8GHz、超高直線性、完全差動アンプ
  • LMP8350 電源モードが選択可能、超低歪み、高精度、完全差動 ADC ドライバ
  • OPA862 12.6V、低ノイズ、シングルエンドから差動への変換を行う高入力インピーダンス アンプ
  • THS4120 シャットダウン機能搭載、3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4121 3.3V、100MHz、43V/μs、完全差動 CMOS アンプ
  • THS4130 シャットダウン機能搭載、150MHz、完全差動入出力、低ノイズのアンプ
  • THS4131 完全差動入出力、低ノイズアンプ
  • THS4140 シャットダウン機能搭載、160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4141 160MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4150 シャットダウン機能搭載、150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4151 150MHz、完全差動入出力、高いスルーレートのアンプ
  • THS4500 パワーダウン機能搭載、15V、高速、完全差動アンプ
  • THS4501 ±5V、高速、完全差動アンプ
  • THS4503 高速、完全差動アンプ
  • THS4504 シャットダウン機能搭載、広帯域、低歪み、完全差動アンプ
  • THS4505 広帯域、低歪み、完全差動アンプ
  • THS4508 広帯域、完全差動アンプ
  • THS4509 1.9GHz、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4511 1.6GHz、ユニティ ゲイン安定、広帯域、低ノイズ、低歪みの完全差動アンプ
  • THS4513 1.6GHz、最小ゲイン 1V/V、低ノイズ、低歪みの完全差動アンプ
  • THS4520 レール ツー レール出力、広帯域、完全差動アンプ
  • THS4521 超低消費電力、レール ツー レール出力、完全差動アンプ
  • THS4522 超低消費電力、2 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4524 超低消費電力、4 チャネル、レール ツー レール出力、完全差動アンプ
  • THS4531 超低消費電力の 0.25mA、RRO、完全差動アンプ
  • THS4531A 超低消費電力、RRO、完全差動アンプ
  • THS4532 デュアル、超低消費電力、0.25mA、RRO、完全差動アンプ
  • THS4541 高速差動 I/O アンプ
  • THS4551 低ノイズ、高精度、150MHz 完全差動アンプ
  • THS4552 デュアル チャネル、低ノイズ、高精度、150MHz、完全差動アンプ
  • THS4561 超低消費電力、60MHz、広い電源電圧範囲、完全差動アンプ
  • THS4567 VICM と VOCM の制御機能搭載、220MHz、CMOS 入力、完全差動アンプ
  • THS770006 ゲイン +6dB 固定、高速、完全差動 ADC ドライバ アンプ
オーディオ オペアンプ
  • OPA1637 ハイファイ、高電圧 (36V)、低ノイズ (3.7nV/rtHz)、Burr-Brown™ オーディオ完全差動アンプ
高精度オペアンプ (Vos が 1mV 未満)
  • THP210 高精度 (40μV、0.1μV/℃)、高電圧 (36V)、低ノイズ (3.7nV/√Hz)、完全差動アンプ
RF 完全差動アンプ (FDA)
  • LMH3401 7GHz、超広帯域、完全差動アンプ
  • LMH5401 8GHz、超広帯域、完全差動アンプ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ