ADS1208
10MHz Modulator With Built-in Current Excitation for Hall Sensors
Data sheet
This product is in the process of being discontinued. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
ADS1208
- ±100mV Specified Input Range
- ±125mV Full-Scale Range
- 95dB typ. CMR, 82dB typ. SNR
- Adjustable Current Output for Sensor Biasing
- Digital Output Compatible to ADS1202/03
- Differential Digital Outputs
- Separate 2.7V to 5.5V Digital Supply Pin
- APPLICATIONS
- Motor Control
- Current Measurement
- Hall Sensors
- Bridge Sensors
- Instrumentation
Technical documentation
No results found. Please clear your search and try again.
View all 1 | Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 2nd-Order Delta-Sigma Modulator with Excitation for Hall Elements datasheet (Rev. A) | 30 Mar 2005 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location