TPS25762-Q1
- AEC-Q100 qualified with the following
results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C2b
- Enhanced connector pin ESD protection
- USB power delivery (PD) controller with
programmable power supply (PPS) support
- Wide VIN: 5.5V to 18V (40V maximum)
- Integrated buck-boost with 4 power switches supporting up to 65W USB PD output power
- VBUS output: 3.3V–21V, ±20mV step size
- IBUS out: 0A–3A, ±50mA current limit step size
- VBUS short circuit to VBAT and GND protection
- VBUS cable droop compensation
- MFi overcurrent protection
- Switching frequency: 300kHz, 400kHz, 450kHz
- DC/DC sync in/out with dithering
- USB port
configuration options
- 1 USB-PD port (TPS25762-Q1)
- 1 USB-PD port with DisplayPort™ over USB-C™ (DP alternate mode) (TPS25763-Q1)
- 2 USB-PD ports (TPS25772-Q1 )
- Compliant to USB
-
USB Type-C power delivery Rev 3.2
- CC logic, VCONN source and discharge
- USB cable polarity detection
- Battery charging specification v1.2
(BC1.2)
- DCP: dedicated charging port
-
USB Type-C power delivery Rev 3.2
- Legacy fast charging
- 2.7V divider-3 mode
- 1.2V divider mode
- high voltage DCP Protocol
- Microcontroller
core allows
- Firmware updates
- Supply voltage and temperature-dependent power management
- Short to VBUS and
VBAT protection
- VBUS
- Px_ DP and Px_DM
- Px_CC1 and Px_CC2
- HotRod™ QFN package with wettable flank
The TPS25762-Q1 is a fully integrated USB Type-C® Power Delivery (PD) charging port controller with integrated Buck-Boost converter for automotive single USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM Cortex-M0; USB port controller with Type-C cable plug and orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin overvoltage and short-circuit protection.
An intelligent System Power Management (SPM) Engine maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.
Device configuration settings are selected through an intuitive graphical user interface (GUI).
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | TPS25762-Q1 Automotive USB Type-C® Power Delivery Controller with Buck-Boost Regulator 数据表 (Rev. C) | PDF | HTML | 2026-10-16 | ||
| 应用手册 | TPS257xx-Q1 系统遥测 | PDF | HTML | PDF | HTML | 2026-6-8 | ||
| 用户指南 | TPS257XX-Q1-GUI 配置指南 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024-12-9 | |
| 应用手册 | TPS257xx-Q1 系统电源管理 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024-12-3 | |
| 应用手册 | 使用主机进行 TPS257xx-Q1 固件更新 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024-11-25 | |
| 应用手册 | TPS257xx-Q1 通过合规性测试和 QuadraMAX 最佳实践 | PDF | HTML | 英语版 | PDF | HTML | 2024-2-7 | |
| 应用简报 | TPS257x2-Q1 使用非稳态电源电压进行启动 | PDF | HTML | 英语版 | PDF | HTML | 2023-9-20 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TI-PD-ANALYZER — USB 电力传输分析仪工具
使用 TI-PD-ANALYZER 通过 USB-C® 连接监控和记录配置通道(CC1 和 CC2)上的 USB Type-C® 电力输送 (PD) 数据,使用户能够分析和调试源端和接收端之间的 PD 通信。TI-PD-ANALYZER 能够按照 USB PD 规范 3.2 修订版 1.1 对所有 PD 消息进行解码。使用随附的 GUI (TI-PD-ANALYZER-GUI),显示并保存该工具记录的 PD 通信数据。
TI-PD-ANALYZER 旨在与配对的 EVM 配合使用,未获得作为独立产品使用的权限。
TPS25762DQ1EVM — TPS25762-Q1 具有单端口充电功能的 D 版本评估模块
TPS25762DQ1EVM 是 TPS25762-Q1 D 版本的评估模块 (EVM)。TPS25762-Q1 D 版本是一款高度集成的 USB Type-C® 电力输送 (PD) 控制器,适用于包含“仅充电”和“充电和 USB 2.0/3.0 数据传输”的单端口 USB 应用。该 EVM 仅支持单端口充电。
TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs
TPS257XX-Q1-GUI 支持 TPS2576x-Q1 和 TPS2577x-Q1 USB 电力输送控制器器件系列的应用特定器件配置和编程。GUI 与相应的硬件评估模块 (EVM) 兼容,也与使用生成的应用配置输出文件定制的硬件设计兼容。
TPS257XX-Q1-EFFICIENCY-CALC — TPS257xx-Q1 power loss and efficiency calculation spreadsheet
PMP40934 — CISPR-25 5 级、400kHz 额定频率、60W 汽车级单端口 USB Type-C® PD 充电器参考设计
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN-HR (RQL) | 29 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。