可提供此产品的更新版本
功能优于比较器件,可直接替换。
AMC1336-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to 125°C, TA
- Input structure optimized for voltage
measurements:
- Input voltage range: ±1 V
- Input resistance: 1.5 GΩ (typ)
- Excellent DC performance:
- Offset error: ±0.5 mV (max)
- Offset drift: ±4 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±40 ppm/°C (max)
- Transient immunity: 115 kV/µs (typ)
- Missing high-side supply detection
- Safety-related certifications:
- 8000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5700-VRMS isolation for 1 minute per UL1577
- IEC 62368-1 end equipment standard
The AMC1336-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.
The unique wide, bipolar. ±1-V input voltage range of theAMC1336-Q1 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. When used with a digital filter (for instance, as integrated in the TMS320F28004x, TMS320F2807x, or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.
On the high-side, the AMC1336-Q1 is supplied by a
3.3-V or 5-V power supply. The isolated digital interface operates from a 3.0-V, 3.3-V or 5-V
power supply.
The AMC1336-Q1 performance is specified over the extended industrial temperature range of –40°C to +125°C.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换。
功能与比较器件相似。
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | AMC1336-Q1 Small, High-Precision, Reinforced Isolated Delta-Sigma Modulator for Voltage Sensing Applications 数据表 | PDF | HTML | 2020-5-14 | ||
| 应用手册 | Isolated Converters CISPR25 Radiated Emissions (Rev. A) | PDF | HTML | 2026-9-8 | |||
| 证书 | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) | 2026-7-15 | ||||
| 白皮书 | 利用可靠且性价比高的隔离技术应对 高电压设计挑战 | PDF | HTML | PDF | HTML | 2026-5-28 | ||
| 电子书 | 隔离式信号链解决方案工程师指南 | PDF | HTML | 英语版 | PDF | HTML | 2025-1-23 | |
| 白皮书 | 比较隔离式放大器和隔离式调制器 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2024-7-24 | |
| 应用手册 | 隔离式调制器与 MCU 之间的数字接口的时钟边沿延迟补偿 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2024-1-19 | |
| 应用简报 | 隔离式数据转换器的分流电阻选型 | PDF | HTML | 英语版 | PDF | HTML | 2023-5-5 | |
| 应用手册 | Δ-Σ ADC 中的数字滤波器类型 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023-4-13 | |
| 应用简报 | 比较 HEV/EV 中基于采样电阻和基于霍尔传感器的隔离式电流 检测解决方案 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2023-4-4 | |
| 证书 | UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) | 2023-1-23 | ||||
| 证书 | TUEV Technical Report No. 713203936 | 2021-10-20 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMC1336EVM — 用于电压检测感应的 AMC1336 增强型隔离式 Δ-Σ 调制器评估模块
AMC1336 评估模块 (EVM) 是一种用于评估 AMC1336 器件的平台,该器件是用于电压检测的增强型隔离式 Δ-Σ 调制器。AMC1336 是具有输出缓冲器的 1 位调制器,该输出缓冲器通过二氧化硅 (SiO2) 隔离层与输入接口电路进行隔离。隔离层提供高达 8000VPEAK 的电隔离。当与现场可编程门阵列 (FPGA) 或其他数字滤波器结合使用时,AMC1336 可以实现 16 位模数 (A/D) 转换,而不会丢失代码。
SBAR010 — Delta Sigma Modulator Filter Calculator
SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SOIC (DWV) | 8 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。