製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack, System External capacity indication None Features CEDV algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells Single Cell Communication interface I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack, System External capacity indication None Features CEDV algorithm Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZF) 9 3.0625 mm² 1.75 x 1.75
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Pack or on System Board
    • Supports Embedded or Removable Batteries
    • Powers Directly from Battery with Integrated
      LDO
    • Supports a Low-Value (10-mΩ) External Sense
      Resistor
  • Ultra-Low Power Consumption in NORMAL
    (50 µA) and SLEEP (9 µA) Modes
  • Battery Fuel Gauging Based on Compensated
    End-of-Discharge Voltage (CEDV) Technology
    • Reports Remaining Capacity and State-of-
      Charge (SOC) with Smoothing Filter
    • Adjusts Automatically for Battery Aging, Self-
      Discharge, Temperature, and Rate Changes
    • Provides Battery State-of-Health (Aging)
      Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C™ Serial Interface
    • Configurable SOC Interrupt OR
      Battery Low Digital Output Warning
    • Internal Temperature Sensor OR
      Host-Reported Temperature OR
      External Thermistor
  • Single-Cell Li-Ion Battery Fuel Gauge
    • Resides in Pack or on System Board
    • Supports Embedded or Removable Batteries
    • Powers Directly from Battery with Integrated
      LDO
    • Supports a Low-Value (10-mΩ) External Sense
      Resistor
  • Ultra-Low Power Consumption in NORMAL
    (50 µA) and SLEEP (9 µA) Modes
  • Battery Fuel Gauging Based on Compensated
    End-of-Discharge Voltage (CEDV) Technology
    • Reports Remaining Capacity and State-of-
      Charge (SOC) with Smoothing Filter
    • Adjusts Automatically for Battery Aging, Self-
      Discharge, Temperature, and Rate Changes
    • Provides Battery State-of-Health (Aging)
      Estimation
  • Microcontroller Peripheral Supports:
    • 400-kHz I2C™ Serial Interface
    • Configurable SOC Interrupt OR
      Battery Low Digital Output Warning
    • Internal Temperature Sensor OR
      Host-Reported Temperature OR
      External Thermistor

The Texas Instruments bq27220 battery fuel gauge is a single-cell gauge that requires minimal user-configuration and system microcontroller firmware development, leading to quick system bring-up. The bq27220 device uses the Compensated End-of-Discharge Voltage (CEDV) algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).

The bq27220 battery fuel gauge has ultra-low power consumption in NORMAL (50 µA) and SLEEP (9 µA) modes, leading to longer battery runtime. Configurable interrupts help save system power and free up the host from continuous polling. Accurate temperature sensing is supported via an external thermistor.

Customers can use preloaded CEDV parameters in ROM or can generate custom chemistry parameters using TI’s web-based tool, GAUGEPARCAL. Custom-generated parameters can be either programmed in the device RAM by the host on power up of the system or customers can program the parameters to an onboard One-Time Programmable (OTP) memory.

Battery fuel gauging with the bq27220 device requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 9-ball, 1.62 mm × 1.58 mm, 0.5-mm pitch NanoFree chip scale package (DSBGA) is ideal for space-constrained applications.

The Texas Instruments bq27220 battery fuel gauge is a single-cell gauge that requires minimal user-configuration and system microcontroller firmware development, leading to quick system bring-up. The bq27220 device uses the Compensated End-of-Discharge Voltage (CEDV) algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (min), battery voltage (mV), temperature (°C), and state-of-health (%).

The bq27220 battery fuel gauge has ultra-low power consumption in NORMAL (50 µA) and SLEEP (9 µA) modes, leading to longer battery runtime. Configurable interrupts help save system power and free up the host from continuous polling. Accurate temperature sensing is supported via an external thermistor.

Customers can use preloaded CEDV parameters in ROM or can generate custom chemistry parameters using TI’s web-based tool, GAUGEPARCAL. Custom-generated parameters can be either programmed in the device RAM by the host on power up of the system or customers can program the parameters to an onboard One-Time Programmable (OTP) memory.

Battery fuel gauging with the bq27220 device requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery circuit. The tiny, 9-ball, 1.62 mm × 1.58 mm, 0.5-mm pitch NanoFree chip scale package (DSBGA) is ideal for space-constrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
BQ27320 アクティブ シングル セル、パック側 / システム側 CEDV バッテリ残量計 Single cell pack/System-side CEDV battery fuel (gas) gauge

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq27220 Single-Cell CEDV Fuel Gauge データシート (Rev. A) PDF | HTML 2016年 4月 11日
ユーザー・ガイド BQ27220 Technical Reference Manual (Rev. A) PDF | HTML 2022年 11月 1日
技術記事 Battery-charging tips for video doorbell applications PDF | HTML 2019年 4月 15日
技術記事 Achieving higher-accuracy battery fuel-gauge performance in ultra-low-power system PDF | HTML 2017年 5月 9日
アプリケーション・ノート Gauge Communication 2017年 1月 12日
アプリケーション・ノート Enhanced Resolution Gauging for Low Current Applications Using Scaling 2016年 10月 26日
アプリケーション・ノート bq27220 Calibration Guide 2016年 5月 24日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ27220EVM-744 — BQ27220 システム側 CEDV 燃料計の評価基板

BQ27220EVM-744 評価基板は、bq27220 向けの包括的な評価システムです。この評価基板は、外部センス抵抗を搭載した 1 個の bq27220 回路モジュールを搭載しています。この EVM を使用する場合は、バッテリ残量計インターフェイス用の PC USB ケーブル付 EV2400 PC インターフェイス ボード (別途注文) および Windows™ ベースの PC ソフトウェアが必要になります。EV2400 インターフェイス ボードおよびソフトウェアを使用することで、ユーザーは次のことが行えます。(1) bq27220 データ レジスタを読み取る。(2) (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ76942 3S ~ 10S (10 個の直列) マルチセル バッテリ モニタと保護機能
  • BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
  • BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ
  • BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25731 USB Type-C PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ モード昇降圧バッテリ チャージャ
  • BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
  • BQ27320 シングル セル、パック側 / システム側 CEDV バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
  • BQ40Z80 Impedance Track™ バッテリ残量計搭載、2s ~ 6s バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ76905 セル電圧の高精度測定機能搭載、2S ~ 5S (直列接続) 向け、低消費電力のモニタ / プロテクタ
  • BQ76907 セル電圧の高精度測定機能搭載、2S ~ 7S (直列接続) 向け、低消費電力のモニタ / プロテクタ
  • BQ769142 リチウムイオン、リチウムポリマ、LiFePO4 の各バッテリ向け、3S ~ 14S (3 ~ 14 個の直列)、高精度バッテリ モニタとプロテクタ
  • BQ76942 3S ~ 10S (10 個の直列) マルチセル バッテリ モニタと保護機能
  • BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
  • BQ76972 リチウムイオンとリチウムポリマと LiFePO4 向け、3S ~ 16S 高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
  • BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ
  • BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25731 USB Type-C PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25756 MPPT (最大電力点追従) 機能搭載、スタンドアロンまたは I²C 制御、70V 双方向昇降圧充電コントローラ
  • BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ モード昇降圧バッテリ チャージャ
  • BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
  • BQ27320 シングル セル、パック側 / システム側 CEDV バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27427 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ27Z746 プロテクタ内蔵、パック側、シングル セル、Impedance Track™ テクノロジー採用、バッテリ残量計
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
  • BQ40Z80 Impedance Track™ バッテリ残量計搭載、2s ~ 6s バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
バッテリ・プロテクタ
  • BQ77307 セル電圧の高精度測定機能搭載、2S ~ 7S (2 ~ 7 個の直列) 向け、低消費電力のプロテクタ
ハードウェア開発
評価ボード
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

GPCCEDV — CEDV 残量計向けの残量計パラメータ・カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ・カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ・プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールは、広い温度範囲で残量計 IC 精度を向上します。

バッテリ・パックは、TI の CEDV (補償付き放電終止電圧) アルゴリズムをベースとする残量計を使用する必要があります。このツールは 3 組のログ・ファイルを受け入れます。TI の (...)

ユーザー ガイド: PDF
サポート・ソフトウェア

SLUC608 Smartflash OTP Programmer v 0.9.3

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
計算ツール

GAUGEPARCAL — 残量計(ゲージング)パラメータ カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールにより、フューエル残量計ICの精度を高めることができます。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YZF) 9 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ