BQ78Z100

アクティブ

1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計

製品詳細

Cell chemistry Li-Ion/Li-Polymer Number of series cells 1-2 Cells Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Cell balancing, Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 1-2 Cells Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Cell balancing, Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
VSON (DRZ) 12 10 mm² 4 x 2.5
  • High-Accuracy Coulomb Counter with Input Offset
    Error < 1 µV (Typical)
  • High-Side FET Drive Allows Serial Bus
    Communication During Fault Conditions
  • Analog Front End with Two Independent ADCs
    • Support for Simultaneous Current and Voltage
      Sampling
  • Bus Communications Interface Options
    • I2C
    • HDQ
  • SHA-1 Hash Message Authentication Code
    (HMAC) Responder for Increased Battery Pack
    Security
    • Split Key (2 × 64) Stored in Secure Memory
  • Programmable Protection Levels for:
    • Overcurrent in Discharge
    • Short-Circuit Current in Charge
    • Short-Circuit Current in Discharge
    • Overvoltage
    • Undervoltage
    • Overtemperature
  • Supports a 1-mΩ to 3-mΩ Current Sense Resistor
  • Compact 12-Terminal SON Package (DRZ)
  • High-Accuracy Coulomb Counter with Input Offset
    Error < 1 µV (Typical)
  • High-Side FET Drive Allows Serial Bus
    Communication During Fault Conditions
  • Analog Front End with Two Independent ADCs
    • Support for Simultaneous Current and Voltage
      Sampling
  • Bus Communications Interface Options
    • I2C
    • HDQ
  • SHA-1 Hash Message Authentication Code
    (HMAC) Responder for Increased Battery Pack
    Security
    • Split Key (2 × 64) Stored in Secure Memory
  • Programmable Protection Levels for:
    • Overcurrent in Discharge
    • Short-Circuit Current in Charge
    • Short-Circuit Current in Discharge
    • Overvoltage
    • Undervoltage
    • Overtemperature
  • Supports a 1-mΩ to 3-mΩ Current Sense Resistor
  • Compact 12-Terminal SON Package (DRZ)

The bq78z100 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1-series to 2-series cell Li-Ion and Li-Polymer battery packs.

The bq78z100 gas gauge communicates via an I2C-compatible interface or single-wire HDQ interface and combines an ultra-low-power, high-speed TI bqBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-channel FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

The bq78z100 device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-channel FETs, internal AFE watchdog, and cell balancing. Through firmware, the devices can provide a larger array of features including protection against overvoltage, undervoltage, overtemperature, and more.

The bq78z100 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1-series to 2-series cell Li-Ion and Li-Polymer battery packs.

The bq78z100 gas gauge communicates via an I2C-compatible interface or single-wire HDQ interface and combines an ultra-low-power, high-speed TI bqBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-channel FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

The bq78z100 device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-channel FETs, internal AFE watchdog, and cell balancing. Through firmware, the devices can provide a larger array of features including protection against overvoltage, undervoltage, overtemperature, and more.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート bq78z100 Impedance Track Gas Gauge for 1-Series to 2-Series Li-Ion/Li-Polymer Battery Packs データシート PDF | HTML 2015年 9月 14日
* ユーザー・ガイド bq78z100 Technical Reference Manual (Rev. A) 2016年 9月 15日
アプリケーション・ノート How to complete a successful learning cycle for the bq28z610/bq78z100 2016年 6月 23日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ78Z100EVM-532 — bq78z100EVM 1s-2s リチウムイオン バッテリ パック マネージャ評価基板

bq78z100EVM-532 評価基板 (EVM) は、bq78z100 または bq294502 バッテリ管理システム向けの包括的な評価システムです。この評価基板 (EVM) を構成しているのは、bq78z100 と bq294502 向けの 1 枚の回路モジュールと、Windows™ ベースの PC ソフトウェアへのリンクです。この回路モジュールは、1 個の bq78z100 集積回路 (IC) と 1 個の bq294502 IC に加えて、容量の監視と予測、セル バランシングの実行、複数の重要なパラメータの監視、1 個または 2 (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ファームウェア

BQ28Z610-DEVICE-FW Firmware for BQ28Z610 family of gauges

The BQ28Z610-DEVICE-FW is a firmware (FW) upgrade for the BQ28Z610-R1 and newer devices. The BQ28Z610-R1 is a highly integrated, accurate, 1-series to 2-series cell gas gauge with protection solution, providing autonomous charger control and cell balancing.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ファームウェア

SLUC601 BQ78Z100 Firmware version 0.05

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

計算ツール

GAUGEPARCAL — 残量計(ゲージング)パラメータ カリキュレータ

Gauging Parameter Calculator (GPC:残量計パラメータ カリキュレータ) は、算術演算とシミュレーション用のツールであり、バッテリ設計者が特定のバッテリ プロファイルに一致する補償付き放電終止電圧 (CEDV:Compensated End of Discharge Voltage) の係数を求めるのに役立ちます。このツールにより、フューエル残量計ICの精度を高めることができます。
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
リファレンス・デザイン

TIDA-00884 — 1 ~ 2 シリーズ HDQ リチウムイオン バッテリ パック マネージャのリファレンス デザイン

TI の bq78z100 デバイスは、1 直列~ 2 直列セルのリチウムイオン / リチウムポリマ バッテリ パックの包括的な自律動作を実現する、残量計と保護機能を統合したバッテリ パック マネージャです。このアーキテクチャにより、残量計プロセッサと外部バッテリ チャージャ コントローラが HDQ ブロードキャスト コマンドを使用して通信を実施できます。このリファレンス デザインは、リチウムイオン バッテリの残量計と保護機能を搭載した包括的なパック ソリューションで、開発者の設計プロセスを容易にします。安全性と保護機能を強化するために、過電圧 IC (静電気放電) 保護機能を搭載
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRZ) 12 Ultra Librarian