この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
BQ40Z50-R2 アクティブ Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging.

製品詳細

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 29000 Implementation Pack, System External capacity indication LED Features Battery Management Unit, Cell balancing, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 29000 Implementation Pack, System External capacity indication LED Features Battery Management Unit, Cell balancing, Integrated Protector, SHA-1 Authentication, Turbo Mode Operating temperature range (°C) -40 to 85 Cell balancing External, Internal Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Fully Integrated 2-Series to 4-Series Cell Li-Ion or Li-Polymer Battery Management Unit
  • Input Voltage Range on Pack+: 2.5 V to 25 V
  • Battery Charger Efficiency > 92%
  • Battery Charger Operation Range: 4 V to 25 V
  • Battery Charger, 1-MHz Synchronous Buck Controller for External NFETs
    • Soft Start to Limit In-Rush Current
    • Current Limit Protection for External Switches
    • Programmable Charging
      • Supports JEITA/Enhanced Charging Modes
  • Fuel Gauging
    • High Resolution 16-Bit Integrator for Coulomb Counter
    • ADC, 16-Bit for Precision V, I, and T Measurements with 16-Channel Multiplexer
    • Support for Simultaneous CC and ADC Sampling (Power Conversion)
    • Supports Two-Wire SMBus v2.0 Interface with Accelerated 400-kHz Programming Option
    • SHA-1 Hash Message Authentication Code (HMAC) Responder for Increased Battery Pack Security
      • Split Key (2 × 64) Stored in Secure Memory
    • Supports Field Updates
  • AFE Protection
    • Programmable Current Protection
      • Overcurrent in Discharge
      • Short-Circuit Current in Charge
      • Short-Circuit Current in Discharge
  • N-FET High-Side Protection FET Drive
  • Support for Four LEDs
  • Thermistor inputs for NTC
  • Compact 32-Pin QFN Package (RHB)
  • Fully Integrated 2-Series to 4-Series Cell Li-Ion or Li-Polymer Battery Management Unit
  • Input Voltage Range on Pack+: 2.5 V to 25 V
  • Battery Charger Efficiency > 92%
  • Battery Charger Operation Range: 4 V to 25 V
  • Battery Charger, 1-MHz Synchronous Buck Controller for External NFETs
    • Soft Start to Limit In-Rush Current
    • Current Limit Protection for External Switches
    • Programmable Charging
      • Supports JEITA/Enhanced Charging Modes
  • Fuel Gauging
    • High Resolution 16-Bit Integrator for Coulomb Counter
    • ADC, 16-Bit for Precision V, I, and T Measurements with 16-Channel Multiplexer
    • Support for Simultaneous CC and ADC Sampling (Power Conversion)
    • Supports Two-Wire SMBus v2.0 Interface with Accelerated 400-kHz Programming Option
    • SHA-1 Hash Message Authentication Code (HMAC) Responder for Increased Battery Pack Security
      • Split Key (2 × 64) Stored in Secure Memory
    • Supports Field Updates
  • AFE Protection
    • Programmable Current Protection
      • Overcurrent in Discharge
      • Short-Circuit Current in Charge
      • Short-Circuit Current in Discharge
  • N-FET High-Side Protection FET Drive
  • Support for Four LEDs
  • Thermistor inputs for NTC
  • Compact 32-Pin QFN Package (RHB)

The Texas Instruments bq40z60 device is a Programmable Battery Management Unit that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between the fuel gauging processor and battery charger controller to optimize the charging profile based on the external load conditions and power path source management during load transients and adaptor current limitations in the system. The charging current efficiency is scalable for power transfer based on the external components, such as the NFETs, inductor, and sensing resistor.

The device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-CH FETs, internal AFE watchdog, and cell disconnection detection. Through firmware, the device can provide a larger array of protection features including overvoltage, undervoltage, overtemperature, and more.

The Texas Instruments bq40z60 device is a Programmable Battery Management Unit that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between the fuel gauging processor and battery charger controller to optimize the charging profile based on the external load conditions and power path source management during load transients and adaptor current limitations in the system. The charging current efficiency is scalable for power transfer based on the external components, such as the NFETs, inductor, and sensing resistor.

The device provides an array of battery and system safety functions, including overcurrent in discharge, short circuit in charge, and short circuit in discharge protection for the battery, as well as FET protection for the N-CH FETs, internal AFE watchdog, and cell disconnection detection. Through firmware, the device can provide a larger array of protection features including overvoltage, undervoltage, overtemperature, and more.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート bq40z60 Programmable Battery Management Unit データシート (Rev. D) PDF | HTML 2017年 1月 3日
アプリケーション・ノート Achieving The Successful Learning Cycle 2018年 6月 19日
アプリケーション・ノート Simple Guide to Chemical ID Selection Tool (GPC) (Rev. A) 2018年 6月 5日
ユーザー・ガイド bq40z60 Technical Reference Manual (Rev. D) 2017年 3月 23日
アプリケーション・ノート Gauge Communication 2017年 1月 12日
アプリケーション・ノート Turbo Mode 1.0 Setup Steps 2016年 12月 13日
アプリケーション・ノート SMBus Made Simple PDF | HTML 2016年 11月 9日
技術記事 Precision farming with flying farmers PDF | HTML 2015年 9月 3日
アプリケーション・ノート bq40z60 Charging Voltage Compensation 2015年 6月 29日
アプリケーション・ノート bq40zxx Manufacture, Production, and Calibration (Rev. A) 2015年 3月 23日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

BQ40Z60EVM-578 — 2/3/4 直列、リチウムイオン・バッテリ・パック・マネージャ、評価モジュール

BQ40z60EVM is a complete system useful for evaluating the functionality of the bq40z60 fuel gauge and charger. As described on the BQ40z60 product folder, this gauge is appropriate for applications powered by multi-cell battery systems. The EVM includes one bq40z60 circuit module and external (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-STABLE バッテリ・マネジメント・スタジオ(bqStudio)ソフトウェア:TI バッテリ残量計 bq シリーズ向け安定バージョンのダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ76942 3S ~ 10S (10 個の直列) マルチセル バッテリ モニタと保護機能
  • BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
  • BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ
  • BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25731 USB Type-C PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ モード昇降圧バッテリ チャージャ
  • BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
  • BQ27320 シングル セル、パック側 / システム側 CEDV バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
  • BQ40Z80 Impedance Track™ バッテリ残量計搭載、2s ~ 6s バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

BQSTUDIO-TEST バッテリ管理スタジオ(bqStudio)ソフトウェア:未テスト版のダウンロード

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ・モニタとバランサ
  • BQ76905 セル電圧の高精度測定機能搭載、2S ~ 5S (直列接続) 向け、低消費電力のモニタ / プロテクタ
  • BQ76907 セル電圧の高精度測定機能搭載、2S ~ 7S (直列接続) 向け、低消費電力のモニタ / プロテクタ
  • BQ769142 リチウムイオン、リチウムポリマ、LiFePO4 の各バッテリ向け、3S ~ 14S (3 ~ 14 個の直列)、高精度バッテリ モニタとプロテクタ
  • BQ76942 3S ~ 10S (10 個の直列) マルチセル バッテリ モニタと保護機能
  • BQ76952 リチウムイオン、リチウムポリマ、LiFePO4 向け、3S ~ 16S (3 ~ 16 個の直列)、高精度バッテリ モニタとプロテクタ
  • BQ76972 リチウムイオンとリチウムポリマと LiFePO4 向け、3S ~ 16S 高精度バッテリ モニタとプロテクタ
バッテリ・チャージャ IC
  • BQ24800 ハイブリッド電力増幅モードとバッテリ昇圧モード搭載、SMBus、1 ~ 4 セル、降圧バッテリ充電コントローラ
  • BQ25720 パワー パス搭載、USB-C® PD OTG 対応、SMBus、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25723 パワー パス搭載、USB-C® PD OTG 対応、I²C、1 ~ 4 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25731 USB Type-C PD サポート、I2C、1 ~ 5 セル、NVDC 昇降圧バッテリ充電コントローラ
  • BQ25756 MPPT (最大電力点追従) 機能搭載、スタンドアロンまたは I²C 制御、70V 双方向昇降圧充電コントローラ
  • BQ25790 統合型、NVDC、1 ~ 4 セル、5A スイッチ モード昇降圧バッテリ チャージャ
  • BQ25792 デュアル入力セレクタと USB PD 3.0 OTG 出力採用、I2C 制御、5A、1 ~ 4 セル昇降圧チャージャ
バッテリ残量計
  • BQ27220 事前設定済みのケミストリー プロファイルが複数付属、シングル セル パック / システム側 CEDV バッテリ残量計
  • BQ27320 シングル セル、パック側 / システム側 CEDV バッテリ残量計
  • BQ27425-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
  • BQ27425-G2A LiCoO2 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27425-G2B LiMn2O4 バッテリ向け、システム側 Impedance Track™ バッテリ残量計
  • BQ27427 事前設定済みのケミストリー プロファイルと統合型センス抵抗搭載、シングル セル バッテリ残量計
  • BQ27520-G4 LDO 内蔵、システム側 Impedance Track™ バッテリ残量計
  • BQ27530-G1 バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計
  • BQ27531-G1 bq2419x チャージャ コントローラ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27532-G1 bq2425x チャージャ向け、バッテリ マネージメント ユニット、Impedance Track™ バッテリ残量計
  • BQ27545-G1 シングル セル、パック側 Impedance Track™ バッテリ残量計
  • BQ27546-G1 DSBGA パッケージ封止、Impedance Track™ 採用、シングル セル、パック側バッテリ残量計
  • BQ27621-G1 ダイナミック電圧相関機能とバッテリ残量計搭載、システム側バッテリ残量計
  • BQ27741-G1 プロテクタ内蔵、パック側 Impedance Track™ バッテリ残量計
  • BQ27742-G1 保護機能内蔵、シングル セル、リチウムイオン バッテリ残量計 | バッテリ残量計
  • BQ27Z561 1 個の直列向け、Impedance Track™ IC バッテリ残量系ソリューション
  • BQ27Z746 プロテクタ内蔵、パック側、シングル セル、Impedance Track™ テクノロジー採用、バッテリ残量計
  • BQ28Z610 1 ~ 2 個の直列パック向け、保護機能内蔵、バッテリ残量計
  • BQ34110 放電が少ないモジュール内蔵、マルチケミストリー マルチセル バッテリ残量計
  • BQ34210-Q1 車載認証済み、シングル セル、システム側 CEDV (補償付き放電終止電圧) バッテリ残量計
  • BQ34Z100-G1 マルチケミストリー Impedance Track™ スタンドアロン残量計 | バッテリ残量計
  • BQ35100 非充電式バッテリ (リチウムプライマリ) とサービス終了モニタ向け、バッテリ残量計
  • BQ4050 1 ~ 4 個の直列 CEDV バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
  • BQ40Z80 Impedance Track™ バッテリ残量計搭載、2s ~ 6s バッテリ パック マネージャ
  • BQ78350 bq76940 モニタ ファミリ用のコンパニオン CEDV 残量計バッテリ マネージメント コントローラ
  • BQ78350-R1 CEDV リチウムイオン バッテリ残量計とバッテリ管理コントローラ
  • BQ78Z100 1 シリーズ (1 個の直列) から 2 シリーズに対応、Impedance Track™ バッテリ残量計
バッテリ・プロテクタ
  • BQ77307 セル電圧の高精度測定機能搭載、2S ~ 7S (2 ~ 7 個の直列) 向け、低消費電力のプロテクタ
ハードウェア開発
評価ボード
ダウンロードオプション
アプリケーション・ソフトウェアとフレームワーク

GPCCHEM — 残量計 (ゲージング) パラメータ カリキュレータ:ケミストリーを Impedance Track 残量計と比較照合します

インピーダンス追跡 (IT) アルゴリズムを採用した GPC 化学 ID バッテリ残量計 (最も類似した化学的一致) は、室温または低温を想定した性能最適化より前に実施する必要があります。

Impedance Track 残量計向け Gauging Parameter Calculator Chemistry ID (残量計パラメータ カリキュレータ ケミストリー ID) 比較照合機能 (GPCCHEM) は、算術演算とシミュレーション用のツールであり、バッテリ設計の際に特定のバッテリ プロファイルに一致するケミストリー ID を取得するのに役立ちます。TI が定義するケミストリー ID (...)

アプリケーション・ソフトウェアとフレームワーク

GPCRA0 — gpcra0

Gauging Parameter Calculator – Optimize room temperature performance for Impedance track gas gauges (GPCRA0) / Golden GG Maker is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. It provides optimized (...)
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

GPCRB — gpcrb

Gauging Parameter Calculator – Optimize room and low temperature performance for Impedance track gas gauges (GPCRB) is a math calculation tool that helps the battery designer to refine the Impedance Track battery gauge parameters for a given battery profile. Depending on the input log file, (...)
ユーザー ガイド: PDF | HTML
英語版 (Rev.A): PDF | HTML
ファームウェア

SLUC598 bq40z60 Firmware

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
ソフトウェア・プログラミング・ツール

BQ-PRODUCTION-SW Production software for 4th generation multicell battery fuel (gas) gauges

bqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery Battery management products. This includes features that allow writing a golden image followed by different types of (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
バッテリ残量計
  • BQ40Z50 1 ~ 4 セルの直列リチウムイオン バッテリ パック マネージャ | バッテリ残量計
  • BQ40Z50-R1 Turbo Mode 1.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z50-R2 Turbo Mode 2.0 サポート、1 ~ 4 個の直列リチウムイオン バッテリ パック マネージャ
  • BQ40Z60 包括的なマルチ セル バッテリ マネージャ | バッテリ残量計
ハードウェア開発
評価ボード
  • BQ40Z50EVM-561 1/2/3/4 直列、リチウムイオン・バッテリ・パック・マネージャ評価モジュール
  • MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
  • BQ40Z60EVM-578 2/3/4 直列、リチウムイオン・バッテリ・パック・マネージャ、評価モジュール
ソフトウェア
サポート・ソフトウェア
ダウンロードオプション
リファレンス・デザイン

TIDA-00553 — マルチセル・バッテリ・マネージャ、内蔵型充電、残量計、認証、および、保護付き

The Texas Instruments bq40z60 device is a Battery Pack Manager that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHB) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ