ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TPS630242

アクティブ

高効率 1.5A シングル インダクタ昇降圧コンバータ

製品詳細

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Switch current limit (typ) (A) 3 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Switch current limit (typ) (A) 3 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Real Buck or Boost operation with automatic and seamless transition between Buck and Boost operation
  • 2.3V to 5.5V input voltage range
  • 1.5A Continuous Output Current : VIN≥ 2.5V, VOUT= 3.3V
  • Adjustable and fixed output voltage
  • Efficiency up to 95% in Buck or Boost mode and up to 97% when VIN=VOUT
  • 2.5MHz typical switching frequency
  • 35µA operating quiescent current
  • Integrated Soft –Start
  • Power Save Mode
  • True shutdown function
  • Output capacitor discharge function
  • Over-Temperature Protection and Over current Protection
  • Wide capacitance selection
  • Small 1.766 mm x 2.086mm, 20-pin WCSP
  • Real Buck or Boost operation with automatic and seamless transition between Buck and Boost operation
  • 2.3V to 5.5V input voltage range
  • 1.5A Continuous Output Current : VIN≥ 2.5V, VOUT= 3.3V
  • Adjustable and fixed output voltage
  • Efficiency up to 95% in Buck or Boost mode and up to 97% when VIN=VOUT
  • 2.5MHz typical switching frequency
  • 35µA operating quiescent current
  • Integrated Soft –Start
  • Power Save Mode
  • True shutdown function
  • Output capacitor discharge function
  • Over-Temperature Protection and Over current Protection
  • Wide capacitance selection
  • Small 1.766 mm x 2.086mm, 20-pin WCSP

The TPS63024 are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 1.5A in boost mode and as high as 3A in buck mode. The maximum average current in the switches is limited to a typical value of 3A. The TPS63024 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm x 2.086mm.

The TPS63024 are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 1.5A in boost mode and as high as 3A in buck mode. The maximum average current in the switches is limited to a typical value of 3A. The TPS63024 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm x 2.086mm.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS631000 アクティブ 1.5A 出力電流、高い電力密度、昇降圧コンバータ TPS631000 is a newer version with 8-uA Iq and smaller SOT package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS63024x High Current, High Efficiency Single Inductor Buck-Boost Converter データシート (Rev. A) PDF | HTML 2014年 12月 1日
アプリケーション・ノート 4 スイッチ昇降圧電力段の基本的な計算 (Rev. C 翻訳版) PDF | HTML 最新英語版 (Rev.B) 2023年 10月 4日
アプリケーション・ノート 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 2023年 10月 2日
アプリケーション・ノート Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 2021年 6月 9日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
アプリケーション・ノート Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
アプリケーション・ノート Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 2018年 7月 9日
ユーザー・ガイド TPS63024xEVM-553 User's Guide 2014年 11月 11日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS630240EVM-553 — TPS63024 昇降圧レギュレータ評価モジュール

The TPS63024xEVM-553 enables test and evaluation of the Texas Instruments’ TPS63024 device family, a 2.5MHz (typ.) fully integrated buck-boost converter.

The TPS63024x devices are high efficiency, low quiescent current devices in buck-boost topology. They are suitable for applications where the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS630242 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAM5A.ZIP (102 KB) - PSpice Model
計算ツール

SLVC808 Battery Lifetime Estimator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
DC/DC converters
  • TPS63000 1.8A 電流スイッチ搭載、3x3 QFN 封止、高効率、昇降圧コンバータ
  • TPS63000-Q1 車載向け、1.8V ~ 5.5V の入力範囲、1.8A、高効率、昇降圧コンバータ
  • TPS63001 1.7A の電流スイッチ搭載、3.3V 固定出力電圧、3x3 QFN 封止、96% 昇降圧コンバータ
  • TPS63002 1.7A の電流スイッチ搭載、5V 固定出力電圧、3x3 QFN 封止、96% 昇降圧コンバータ
  • TPS63010 2A スイッチ搭載、高効率シングル インダクタ、昇降圧コンバータ
  • TPS63011 2A スイッチ搭載、高効率シングル インダクタ、昇降圧コンバータ
  • TPS63012 2A スイッチ搭載、高効率シングル インダクタ、昇降圧コンバータ
  • TPS63020 4A スイッチ付き、高効率、シングル インダクタ、昇降圧コンバータ
  • TPS63020-Q1 高効率、車載向け、4A スイッチ付き、シングル インダクタ、昇降圧コンバータ
  • TPS63021 4A スイッチ付き、高効率、シングル インダクタ、昇降圧コンバータ
  • TPS63024 高効率 1.5A シングル インダクタ昇降圧コンバータ
  • TPS630241 高効率 1.5A シングル インダクタ昇降圧コンバータ
  • TPS630242 高効率 1.5A シングル インダクタ昇降圧コンバータ
  • TPS630250 3.7mm² の DSBGA パッケージ封止、4A スイッチのシングル インダクタ昇降圧コンバータ
  • TPS630251 WCSP パッケージ封止、4A スイッチ シングルインダクタ昇降圧コンバータ
  • TPS630252 WCSP パッケージ封止、4A スイッチ シングルインダクタ昇降圧コンバータ
  • TPS63027 高効率、4.5A スイッチ、シングル インダクタ昇降圧コンバータ
  • TPS63030 1A スイッチ搭載、高効率シングル インダクタ、昇降圧コンバータ
  • TPS63031 1A スイッチ搭載、高効率シングル インダクタ、昇降圧コンバータ
  • TPS63036 1A スイッチ搭載、高効率シングル インダクタ、昇降圧コンバータ
  • TPS63050 TPS6305x 1A スイッチと可変ソフト スタート機能搭載のシングル インダクタ昇降圧コンバータ
  • TPS63051 超小型、シングル インダクタ、昇降圧コンバータ
  • TPS63060 入力電圧 2.5V ~ 12V、効率 93%、2.25A スイッチ電流制限付き昇降圧コンバータ
  • TPS63060-EP 2A スイッチ電流機能付き、高入力電圧昇降圧コンバータ
  • TPS63061 入力電圧 2.5V ~ 12V、効率 93%、2.25A スイッチ電流制限付き昇降圧コンバータ
  • TPS63070 広い入力電圧範囲(2V ~ 16V)の昇降圧コンバータ
  • TPS63700 3x3 QFN 封止、可変、-15V 出力反転 DC/DC コンバータ
  • TPS63710 3x3 WSON パッケージ封止、低ノイズ、1A、反転型同期整流降圧コンバータ
  • TPS63802 QFN/DFN パッケージ封止、2A、高効率、静止電流 11μA、昇降圧コンバータ
  • TPS63805 超小型ソリューション サイズ、2A、高効率、静止電流 11μA、昇降圧コンバータ
  • TPS63806 最適化済みの負荷ステップ応答、超小型 WCSP に封止、2.5A 高効率昇降圧コンバータ
  • TPS63807 2A、静止電流が 11μA の昇降圧コンバータ
  • TPS63810 ダイナミック電圧スケー向け、I²C インターフェイス搭載、2.5A 高効率の昇降圧コンバータ
  • TPS63811 ダイナミック電圧スケー向け、I²C インターフェイス搭載、2.5A 高効率の昇降圧コンバータ
  • TPS63900 入力電流制限機能とダイナミック電圧スケーリング機能搭載、1.8V ~ 5.5V、75nA の静止電流 (IQ)、昇降圧コンバータ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ