ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS63024

アクティブ

高効率 1.5A シングル インダクタ昇降圧コンバータ

製品詳細

Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 3.6 Vout (min) (V) 2.5 Switch current limit (typ) (A) 3 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
Rating Catalog Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 3.6 Vout (min) (V) 2.5 Switch current limit (typ) (A) 3 Features Enable, Light-load efficiency, Load Disconnect, Output discharge, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Real Buck or Boost operation with automatic and seamless transition between Buck and Boost operation
  • 2.3V to 5.5V input voltage range
  • 1.5A Continuous Output Current : VIN≥ 2.5V, VOUT= 3.3V
  • Adjustable and fixed output voltage
  • Efficiency up to 95% in Buck or Boost mode and up to 97% when VIN=VOUT
  • 2.5MHz typical switching frequency
  • 35µA operating quiescent current
  • Integrated Soft –Start
  • Power Save Mode
  • True shutdown function
  • Output capacitor discharge function
  • Over-Temperature Protection and Over current Protection
  • Wide capacitance selection
  • Small 1.766 mm x 2.086mm, 20-pin WCSP
  • Real Buck or Boost operation with automatic and seamless transition between Buck and Boost operation
  • 2.3V to 5.5V input voltage range
  • 1.5A Continuous Output Current : VIN≥ 2.5V, VOUT= 3.3V
  • Adjustable and fixed output voltage
  • Efficiency up to 95% in Buck or Boost mode and up to 97% when VIN=VOUT
  • 2.5MHz typical switching frequency
  • 35µA operating quiescent current
  • Integrated Soft –Start
  • Power Save Mode
  • True shutdown function
  • Output capacitor discharge function
  • Over-Temperature Protection and Over current Protection
  • Wide capacitance selection
  • Small 1.766 mm x 2.086mm, 20-pin WCSP

The TPS63024 are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 1.5A in boost mode and as high as 3A in buck mode. The maximum average current in the switches is limited to a typical value of 3A. The TPS63024 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm x 2.086mm.

The TPS63024 are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 1.5A in boost mode and as high as 3A in buck mode. The maximum average current in the switches is limited to a typical value of 3A. The TPS63024 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm x 2.086mm.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS630250 アクティブ 3.7mm² の DSBGA パッケージ封止、4A スイッチのシングル インダクタ昇降圧コンバータ Pin-to-pin compatible device with higher output current.
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS631010 アクティブ 3A のピーク電流、高効率、超小型ソリューション サイズの昇降圧コンバータ Upgraded product with 8-µA IQ and smaller WCSP package
比較対象デバイスと類似の機能
TPS631000 アクティブ 1.5A 出力電流、高い電力密度、昇降圧コンバータ Upgraded product with 8-uA IQ and smaller SOT package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
16 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS63024x High Current, High Efficiency Single Inductor Buck-Boost Converter データシート (Rev. A) PDF | HTML 2014年 12月 1日
アプリケーション・ノート 4 スイッチ昇降圧電力段の基本的な計算 (Rev. C 翻訳版) PDF | HTML 最新英語版 (Rev.B) 2023年 10月 4日
アプリケーション・ノート 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 2023年 10月 2日
アプリケーション・ノート Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 2021年 8月 4日
アプリケーション・ノート A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML 2021年 6月 9日
アプリケーション・ノート Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 2021年 6月 9日
アプリケーション・ノート Improving Load Transient Response for Controlled Loads 2019年 9月 12日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
アプリケーション・ノート Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
アプリケーション・ノート Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 2018年 7月 9日
アプリケーション・ノート Low-power TEC driver 2014年 11月 18日
ユーザー・ガイド TPS63024xEVM-553 User's Guide 2014年 11月 11日
アプリケーション・ノート Extending the Soft Start Time in the TPS63010 Buck-Boost Converter 2012年 12月 5日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日
アプリケーション・ノート Dynamically Adjustable Output Using the TPS63000 2006年 8月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS630240EVM-553 — TPS63024 昇降圧レギュレータ評価モジュール

The TPS63024xEVM-553 enables test and evaluation of the Texas Instruments’ TPS63024 device family, a 2.5MHz (typ.) fully integrated buck-boost converter.

The TPS63024x devices are high efficiency, low quiescent current devices in buck-boost topology. They are suitable for applications where the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS63024 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAJ2A.ZIP (103 KB) - PSpice Model
計算ツール

SLVC808 Battery Lifetime Estimator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 20 Ultra Librarian