ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS63060-EP

アクティブ

2A スイッチ電流機能付き、高入力電圧昇降圧コンバータ

製品詳細

Rating HiRel Enhanced Product Topology Buck-Boost Vin (max) (V) 12 Vin (min) (V) 2.5 Vout (max) (V) 8 Vout (min) (V) 2.5 Switch current limit (typ) (A) 2.25 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
Rating HiRel Enhanced Product Topology Buck-Boost Vin (max) (V) 12 Vin (min) (V) 2.5 Vout (max) (V) 8 Vout (min) (V) 2.5 Switch current limit (typ) (A) 2.25 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
WSON (DSC) 10 9 mm² 3 x 3
  • Up to 93% Efficiency
  • 2A/1A Output Current at 5V in Buck Mode
  • 1.3A Output Current at 5V in Boost Mode (VIN>4V)
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current less than 30µA
  • Input Voltage Range: 2.5V to 12V
  • Fixed and Adjustable Output Voltage Options from 2.5V to 8V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4MHz and Synchronization
    Possible
  • Power Good Output
  • Buck-Boost Overlap Control
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Overvoltage Protection
  • Available in a 3-mm × 3-mm, SON-10 Package
  • Up to 93% Efficiency
  • 2A/1A Output Current at 5V in Buck Mode
  • 1.3A Output Current at 5V in Boost Mode (VIN>4V)
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current less than 30µA
  • Input Voltage Range: 2.5V to 12V
  • Fixed and Adjustable Output Voltage Options from 2.5V to 8V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4MHz and Synchronization
    Possible
  • Power Good Output
  • Buck-Boost Overlap Control
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Overvoltage Protection
  • Available in a 3-mm × 3-mm, SON-10 Package

The TPS63060 provides a power supply solution for products powered by either three-cell up to six-cell alkaline, NiCd or NiMH battery, or a one-cell or dual-cell Li-Ion or Li-polymer battery. Output currents can go as high as 2A while using a dual-cell Li-Ion or Li-Polymer Battery, and discharge it down to 5V or lower. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save mode to maintain high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2.25A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 10-pin SON PowerPAD package measuring 3mm × 3mm (DSC).

The TPS63060 provides a power supply solution for products powered by either three-cell up to six-cell alkaline, NiCd or NiMH battery, or a one-cell or dual-cell Li-Ion or Li-polymer battery. Output currents can go as high as 2A while using a dual-cell Li-Ion or Li-Polymer Battery, and discharge it down to 5V or lower. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save mode to maintain high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2.25A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 10-pin SON PowerPAD package measuring 3mm × 3mm (DSC).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS63060 アクティブ 入力電圧 2.5V ~ 12V、効率 93%、2.25A スイッチ電流制限付き昇降圧コンバータ Commercial grade

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT データシート 2013年 12月 26日
* VID TPS63060-EP VID V6214602 2016年 6月 21日
* 放射線と信頼性レポート TPS63060MDSCTEP Reliability Report 2014年 12月 16日
アプリケーション・ノート Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

計算ツール

SLVC808 Battery Lifetime Estimator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSC) 10 Ultra Librarian