ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS63020-Q1

アクティブ

高効率、車載向け、4A スイッチ付き、シングル インダクタ、昇降圧コンバータ

製品詳細

Rating Automotive Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Switch current limit (typ) (A) 4 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 100
Rating Automotive Topology Buck-Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Switch current limit (typ) (A) 4 Features Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 100
VSON (DSJ) 14 12 mm² 4 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade: –40°C to 125°C
      Operating Junction Temperature Range
    • Device HBM ESD Classification Level H1B
    • Device CDM ESD Classification Level C4A
  • Input Voltage Range: 1.8 V to 5.5 V
  • Up to 96% Efficiency
  • 3 A Output Current at 3.3 V in Step Down Mode
    (VIN > 3.6 V)
  • More than 2 A Output Current at 3.3 V in Boost
    Mode (VIN > 2.5 V)
  • Automatic Transition Between Step Down and
    Boost Mode
  • Dynamic Input Current Limit
  • Device Quiescent Current less than 50 µA
  • Adjustable Output Voltage Range from 1.2 V to
    5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz
    and Synchronization Possible
  • Smart Power Good Output
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Overvoltage Protection
  • Available in a 3-mm × 4-mm, VSON-14 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade: –40°C to 125°C
      Operating Junction Temperature Range
    • Device HBM ESD Classification Level H1B
    • Device CDM ESD Classification Level C4A
  • Input Voltage Range: 1.8 V to 5.5 V
  • Up to 96% Efficiency
  • 3 A Output Current at 3.3 V in Step Down Mode
    (VIN > 3.6 V)
  • More than 2 A Output Current at 3.3 V in Boost
    Mode (VIN > 2.5 V)
  • Automatic Transition Between Step Down and
    Boost Mode
  • Dynamic Input Current Limit
  • Device Quiescent Current less than 50 µA
  • Adjustable Output Voltage Range from 1.2 V to
    5.5 V
  • Power Save Mode for Improved Efficiency at
    Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz
    and Synchronization Possible
  • Smart Power Good Output
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Overvoltage Protection
  • Available in a 3-mm × 4-mm, VSON-14 Package

The TPS63020-Q1 device provides a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-Polymer battery. Output currents can go as high as 3 A while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 3 mm × 4 mm 14-pin VSON PowerPAD™ package (DSJ).

The TPS63020-Q1 device provides a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-Polymer battery. Output currents can go as high as 3 A while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 3 mm × 4 mm 14-pin VSON PowerPAD™ package (DSJ).

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS63020 アクティブ 4A スイッチ付き、高効率、シングル インダクタ、昇降圧コンバータ Non-Q1 version

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS63020-Q1 High Efficiency Single Inductor Buck-Boost Converter With 4-A Switches データシート (Rev. A) PDF | HTML 2015年 12月 28日
アプリケーション・ノート Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 2021年 8月 4日
アプリケーション・ノート Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 2021年 6月 9日
アプリケーション・ノート Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
技術記事 A complete low-voltage backup battery solution for eCall systems PDF | HTML 2016年 3月 5日
技術記事 Why do you need a 5.5Vin buck-boost in a car? PDF | HTML 2016年 1月 21日
アプリケーション・ノート TPS63020Q Pin FMEA 2015年 10月 7日
ユーザー・ガイド TPS63020EVM-487 User's Guide 2010年 4月 19日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS63020EVM-487 — 評価モジュール・ボード、4A スイッチ付き TPS63020 バックブースト・コンバータ用

Buck-Boost Converter with 4A Switch Evaluation Module Board

The TPS63020EVM-487 evaluation module is a fully assembled and tested circuit for evaluating the TPS63020 Buck-Boost Converter with 4A Switch. The TPS63020EVM-487 operates from a 1.8V to 5.5V supply and provides a 3.3V output.
ユーザー ガイド: PDF
シミュレーション・モデル

TPS63020 TINA-TI Transient Reference Design

SLIM154.TSC (1688 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS63020 TINA-TI Transient Spice Model

SLIM155.ZIP (49 KB) - TINA-TI Spice Model
計算ツール

SLVC808 Battery Lifetime Estimator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

PMP9769 — 中間電圧の低い車載用 eCall 向け電源のリファレンス デザイン

このリファレンス デザインは、車載環境で使用する緊急通報(eCall)システム向けの包括的な電源ソリューションを示します。この回路に対して、自動車のバッテリ レールから直接電力を供給します。また、自動車のバッテリ レールが使用できない場合、eCall システムに電力を供給するバックアップ バッテリも管理します。このデザインは、eCall システムの不可欠な機能ブロックに電力を供給する 4 個の DC/DC コンバータに対して、利用可能な電圧レールをルーティングするパワー パス (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DSJ) 14 Ultra Librarian