TRF3765

アクティブ

VCO 内蔵、最大 8 個の出力に対応、300M ~ 4,800MHz、低ノイズ、整数 N 分周と分数 N 分周の PLL

製品詳細

Integrated VCO Yes Frequency (min) (MHz) 300 Frequency (max) (MHz) 4800 Normalized PLL phase noise (dBc/Hz) -221 Current consumption (mA) 115 Features Wideband 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -106 Rating Catalog Operating temperature range (°C) -40 to 85 Lock time (µs) (typ) (s) 60
Integrated VCO Yes Frequency (min) (MHz) 300 Frequency (max) (MHz) 4800 Normalized PLL phase noise (dBc/Hz) -221 Current consumption (mA) 115 Features Wideband 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) -106 Rating Catalog Operating temperature range (°C) -40 to 85 Lock time (µs) (typ) (s) 60
VQFN (RHB) 32 25 mm² 5 x 5
  • Output Frequencies: 300 MHz to 4.8 GHz
  • Low-Noise VCO: –133 dBc/Hz
    (1-MHz Offset, fOUT = 2.65 GHz)
  • 13-/16-Bit Reference/Feedback Divider
  • 25-Bit Fractional-N and Integer-N PLL
  • Low RMS Jitter: 0.35 ps
  • Input Reference Frequency Range:
    0.5 MHz to 350 MHz
  • Programmable Output Divide-by-1/-2/-4/-8
  • Four Differential LO Outputs
  • External VCO Input with Programmable VCO
    On/Off Control
  • Output Frequencies: 300 MHz to 4.8 GHz
  • Low-Noise VCO: –133 dBc/Hz
    (1-MHz Offset, fOUT = 2.65 GHz)
  • 13-/16-Bit Reference/Feedback Divider
  • 25-Bit Fractional-N and Integer-N PLL
  • Low RMS Jitter: 0.35 ps
  • Input Reference Frequency Range:
    0.5 MHz to 350 MHz
  • Programmable Output Divide-by-1/-2/-4/-8
  • Four Differential LO Outputs
  • External VCO Input with Programmable VCO
    On/Off Control

The TRF3765 is a wideband Integer-N/Fractional-N frequency synthesizer with an integrated, wideband voltage-controlled oscillator (VCO). Programmable output dividers enable continuous frequency coverage from 300 MHz to 4.8 GHz. Four separate differential, open-collector RF outputs allow multiple devices to be driven in parallel without the need of external splitters.

The TRF3765 also accepts external VCO input signals and allows on/off control through a programmable control output. For maximum flexibility and wide reference frequency range, wide-range divide ratio settings are programmable and an off-chip loop filter can be used.

The TRF3765 is available in an RHB-32 QFN package.

The TRF3765 is a wideband Integer-N/Fractional-N frequency synthesizer with an integrated, wideband voltage-controlled oscillator (VCO). Programmable output dividers enable continuous frequency coverage from 300 MHz to 4.8 GHz. Four separate differential, open-collector RF outputs allow multiple devices to be driven in parallel without the need of external splitters.

The TRF3765 also accepts external VCO input signals and allows on/off control through a programmable control output. For maximum flexibility and wide reference frequency range, wide-range divide ratio settings are programmable and an off-chip loop filter can be used.

The TRF3765 is available in an RHB-32 QFN package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TRF3765 Integer-N/Fractional-N PLL With Integrated VCO データシート (Rev. E) PDF | HTML 2016年 1月 7日
Analog Design Journal Analog Applications Journal 2Q 2015 2015年 4月 28日
Analog Design Journal JESD204B multi-device synchronization: Breaking down the requirements 2015年 4月 28日
アプリケーション・ノート Characterization Report for FMC30RF 2014年 9月 18日
EVM ユーザー ガイド (英語) TRF3765 EVM User's Guide (Rev. A) 2012年 7月 2日
アプリケーション・ノート TRF3765 Synthesizer Lock Time 2012年 2月 6日
アプリケーション・ノート TRF3765 REF_IN Impedance Application Note 2012年 1月 11日
アプリケーション・ノート Low supply TRF3765 performance evaluation 2012年 1月 4日
アプリケーション・ノート TRF3765 Output Terminations 2012年 1月 4日
アプリケーション・ノート Supply Noise Effect on Oscillator Phase Noise 2011年 11月 22日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TRF3765EVM — TRF3765 Evaluation Module

The TRF3765EVM evaluation module is intended to enable the evaluation of the TRF3765 Integer-N/Fractional-N PLL with Integrated VCO for wideband frequency synthesis. Applications include Wireless Infrastructure, Wireless Local Loop, Point-to-Point Wireless Access, and Wireless MAN Wideband (...)
ユーザー ガイド: PDF
評価ボード

TSW3065EVM — TSW3065EVM Standalone Local Oscillator Source

The TSW3065EVM is based on Texas Instruments integer-N / Fractional –N frequency synthesizer with integrated wideband VCO TRF3765. Its frequency ranges from 300 MHz to 4.8 GHz. It provides programmable output power with a combination of amplifier and programmable attenuator. TSW3065EVM has an (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLWC103 TRF3765EVM Design Kit

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
RF PLL とシンセサイザ
TRF3765 VCO 内蔵、最大 8 個の出力に対応、300M ~ 4,800MHz、低ノイズ、整数 N 分周と分数 N 分周の PLL
ハードウェア開発
評価ボード
TRF3765EVM TRF3765 Evaluation Module
評価基板 (EVM) 向けの GUI

SLWC108 TRF3765 GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
RF PLL とシンセサイザ
TRF3765 VCO 内蔵、最大 8 個の出力に対応、300M ~ 4,800MHz、低ノイズ、整数 N 分周と分数 N 分周の PLL
ハードウェア開発
評価ボード
TRF3765EVM TRF3765 Evaluation Module
プラグイン

ABACO-3P-FMC30RFFPGA — Abaco Systems® FMC30RF FPGA mezzanine card

FMC30RF は、VITA 57.1 FMC 規格に準拠した FMC ドーター・カードです。FMC30RF は、高度な RF ソリューションの開発に対応した低消費電力でフル機能の Rx/Tx 信号路を小型のパッケージで提供します。FMC30RF は 400MHz ~ 3.0GHz の周波数範囲と最大 30MHz の帯域幅に対応しており、多数のアプリケーションにフレキシビリティと再構成機能を提供します。テキサス・インスツルメンツの RF テクノロジーをベースとした FMC30RF は、デュアル D/A Tx IQ 変調器、PGA/LNA フロントエンド付きデュアル A/D Rx IQ (...)
購入先:Abaco Systems
設計ツール

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
クロック バッファ
CDCDB2000 PCIe® Gen 1 ~ Gen 7 向け、DB2000QL 準拠、20 出力のクロック バッファ CDCDB400 PCIe® Gen 1 ~ Gen 7 向け、4 出力のクロック バッファ CDCDB800 PCIe® Gen 1 ~ Gen 7 向け、8 出力のクロック バッファ CDCDB803 SMBus アドレス選択可能、PCIe® Gen 1 ~ Gen 6 向け、8 出力クロック バッファ CDCLVC1102 低ジッタ、1:2 LVCMOS ファンアウト クロック バッファ CDCLVC1103 低ジッタ、1:3 LVCMOS ファンアウト クロック バッファ CDCLVC1104 低ジッタ、1:4 LVCMOS ファンアウト クロック バッファ CDCLVC1106 低ジッタ、1:6 LVCMOS ファンアウト クロック バッファ CDCLVC1108 低ジッタ、1:8 LVCMOS ファンアウト クロック バッファ CDCLVC1110 低ジッタ、1:10 LVCMOS ファンアウト クロック バッファ CDCLVC1112 低ジッタ、1:12 LVCMOS ファンアウト クロック バッファ CDCLVC1310 ユニバーサル入力、10 出力、低インピーダンス LVCMOS バッファ CDCLVD110A 最大 1100 MHz、最小スキュー、クロック分配向け、1 入力 10 出力、LVDS クロック バッファ CDCLVD1204 低ジッタ、2 入力選択可能、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVD1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVDS 出力バッファ CDCLVD1213 出力選択可能な分周器搭載、低ジッタ、1:4 ユニバーサル入力 LVDS 出力バッファ CDCLVD1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVDS 出力バッファ CDCLVD2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVDS 出力バッファ CDCLVD2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVDS 出力バッファ CDCLVD2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVDS 出力バッファ CDCLVD2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVDS 出力バッファ CDCLVP110 1:10、LVPECL/HSTL 入力 LVPECL 出力、クロック ドライバ CDCLVP1102 低ジッタ、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP111 入力選択可能、1:10、LVPECL バッファ CDCLVP111-EP HiRel (高信頼性)、入力選択可能、1:10、LVPECL バッファ CDCLVP111-SEP 選択可能な入力クロック ドライバを備えた耐放射線性 1:10 LVPECL 高速クロック バッファ CDCLVP111-SP 入力選択可能なクロック ドライバ搭載、1:10、高速クロック バッファ CDCLVP1204 低ジッタ、2 入力、選択可能な 1:4 ユニバーサル入力 LVPECL 出力バッファ CDCLVP1208 低ジッタ、2 入力選択可能、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1212 低ジッタ、2 入力選択可能、1:12、ユニバーサル入力 LVPECL 出力バッファ CDCLVP1216 低ジッタ、2 入力選択可能、1:16、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2102 低ジッタ、デュアル、1:2、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2104 低ジッタ、デュアル、1:4、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2106 低ジッタ、デュアル、1:6、ユニバーサル入力 LVPECL 出力バッファ CDCLVP2108 低ジッタ、デュアル、1:8、ユニバーサル入力 LVPECL 出力バッファ CDCLVP215 デュアル、1:5、高速 LVPECL ファンアウト バッファ LMK00301 3GHz、10 出力、差動ファンアウト バッファ / レベル シフタ LMK00304 4 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00306 6 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00308 8 個の構成可能出力採用、3.1GHz、差動クロック バッファ / レベル シフタ LMK00334 4 出力 PCIe® Gen 1 ~ Gen 7 対応クロック バッファおよびレベル トランスレータ LMK00334-Q1 車載対応、4 出力 PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 クロック バッファ / レベル シフタ LMK00338 8 出力 PCIe® Gen 1 ~ Gen 7 対応クロック バッファおよびレベル トランスレータ LMK1C1102 2 チャネル出力、LVCMOS 1.8V バッファ LMK1C1102A 1.8V、2.5V、3.3V 非同期 2 チャネル出力 LVCMOS バッファ LMK1C1103 3 チャネル出力、LVCMOS 1.8V バッファ LMK1C1103A 1.8V、2.5V、3.3V 非同期 3 チャネル出力 LVCMOS バッファ LMK1C1104 4 チャネル出力、LVCMOS 1.8V バッファ LMK1C1104A 1.8V、2.5V、3.3V 非同期 4 チャネル出力 LVCMOS バッファ LMK1C1106 6 チャネル出力、LVCMOS 1.8V バッファ LMK1C1106A 1.8V、2.5V、3.3V 非同期 6 チャネル出力 LVCMOS バッファ LMK1C1108 8 チャネル出力、LVCMOS 1.8V バッファ LMK1C1108A 1.8V、2.5V、3.3V 非同期 8 チャネル出力 LVCMOS バッファ LMK1D1204 4 チャネル出力、LVDS 1.8V バッファ LMK1D1204P ピンによる制御機能搭載、4 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208 8 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D1208I I²C 搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1208P ピンによる制御機能搭載、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1212 12 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D1216 16 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2102 デュアル バンク、2 チャネル出力、LVDS、1.8V、2.5V、3.3V バッファ LMK1D2102L 低付加ジッタ LVDS バッファ LMK1D2104 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2104L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、4 チャネル出力、LVDS、バッファ LMK1D2106 デュアル バンク、6 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ LMK1D2106L 1.8V と 2.5V と 3.3V いずれかの電源電圧で動作、0.7V 出力同相オプションが利用可能、デュアル バンク、2 チャネル出力、LVDS、バッファ LMK1D2108 デュアル バンク、8 チャネル出力、1.8V、2.5V、3.3V LVDS バッファ
クロック ジェネレータ
LMK03318 シングル PLL 搭載、超低ジッタ、クロック ジェネレータ ファミリ LMK03328 2 個の独立 PLL 搭載、超低ジッタ クロック ジェネレータ ファミリ LMK03806 14 出力を搭載した超低ジッタ クロック ジェネレータ
クロック ジッタ クリーナ
LMK04208 6 個のプログラマブル出力採用、超低ノイズ、クロック ジッタ クリーナ LMK04368-EP エンハンスド製品、超低ノイズ、3.2GHz、JESD204C、ジッタ クリーナ LMK04714-Q1 車載対応、 超低ノイズ、3.2GHz、JESD204B と JESD204C に対応、デュアル ループ クロック ジッタ クリーナ LMK04803 デュアル カスケード接続 PLL と 1.9GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04805 デュアル カスケード接続 PLL と 2.2GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04806 デュアル カスケード接続 PLL と 2.5GHz VCO 内蔵、低ノイズのクロック ジッタ クリーナ LMK04808 デュアル ループ PLL と 2.9GHz VCO 内蔵、低ノイズ クロック ジッタ クリーナ LMK04816 デュアル ループ PLL 搭載、3 入力、低ノイズ クロック ジッタ クリーナ LMK04821 JESD204B サポート、超低ジッタ シンセサイザとジッタ クリーナ LMK04826 1840 ~ 1970MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04828 2370 ~ 2630MHz の VCO0 内蔵、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ。 LMK04828-EP 55 ~ 105℃ の温度範囲、超低ノイズ、JESD204B 準拠クロック ジッタ クリーナ LMK04832 超低ノイズ、3.2GHz、15 出力、JESD204B クロック ジッタ クリーナ、デュアル ループ PLL 付き LMK04832-SEP 耐放射線特性、30krad、超低ノイズ、3.2GHz、15 出力、JESD204C クロック ジッタ クリーナ LMK04832-SP 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック ジッタ クリーナ LMK04906 6 個のプログラマブル出力、超低ノイズ、クロック ジッタ クリーナ / 逓倍器
クロック ネットワーク シンクロナイザ
LMK05028 低ジッタ デュアルチャネル ネットワーク シンクロナイザ クロック LMK05318 BAW(バルク弾性波)対応、超低ジッタのシングル チャネル ネットワーク シンクロナイザ クロック LMK05318B BAW (バルク弾性波) 対応、超低ジッタのシングルチャネル ネットワーク シンクロナイザ クロック LMK05318B-Q1 車載、超低ジッタのネットワーク シンクロナイザとクロック ジェネレータ LMK5B33216 2.5GHz のバルク弾性波発振器 (BAW VCO) を内蔵し 16 出力、3 個の DPLL と APLL (デジタルとアナログの PLL) を採用したネットワーク シンクロナイザ LMK5B33414 2.5GHz のバルク弾性波発振器 (BAW VCO) を内蔵し 14 出力、3 個の DPLL と APLL (デジタルとアナログの PLL) を採用したネットワーク シンクロナイザ LMK5C33216 ワイヤレス通信向け、JESD204B 対応、BAW (バルク弾性波) 搭載、超低ジッタ クロック シンクロナイザ LMK5C33216A JESD204B/C 対応、BAW VCO (バルク弾性波電圧制御発振器) 搭載、3 個の DPLL (デジタル PLL)、3 個の APLL (アナログ PLL)、2 個の入力と 16 個の出力、ネ
RF PLL とシンセサイザ
LMX1204 JESD204B/C 対応、SYSREF サポート、位相同期機能搭載、12.8GHz RF バッファ、逓倍器、分周器 LMX1214 補助クロック搭載、1:5、18GHz RF バッファ / 分周器 LMX1906-SP 放射線耐性保証 (RHA)、SYSREF と FPGA クロック搭載、15GHz バッファ、逓倍器、分周器 LMX2430 RF パーソナル通信向け、3.0GHz/0.8GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2433 RF パーソナル通信向け、3.6GHz/1.7GHz、PLLatinum、デュアル、高周波シンセサイザ LMX2434 RF パーソナル通信向け、5.0GHz/2.5GHz、PLLatinum、低消費電力、デュアル周波数シンセサイザ LMX2470 800MHz 整数 N 分周 PLL 搭載、2.6GHz デルタ シグマ分数 N 分周 PLL LMX2485 RF パーソナル通信向け、500MHz ~ 3GHz、デルタシグマ、低消費電力、デュアル PLL LMX2485E RF パーソナル通信向け、50MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2485Q-Q1 車載対応、500MHz ~ 3GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2486 RF パーソナル通信向け、1GHz ~ 4.5GHz、デルタシグマ、低消費電力、デュアル PLL LMX2487 3.0GHz 整数分周 PLL 搭載、1 ~ 6GHz、低消費電力、デルタシグマ、デュアル PLLatinum 周波数シンセサイザ LMX2487E RF パーソナル通信向け、3GHz ~ 7.5GHz、デルタ シグマ、低消費電力、デュアル PLL LMX2491 ランプ / チャープ生成機能搭載、6.4GHz、低ノイズ、分数 N 分周 PLL LMX2492 ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL LMX2492-Q1 車載グレード、ランプ / チャープ生成機能搭載、500MHz ~ 14GHz の広帯域、低ノイズ、分数 N 分周 PLL LMX2531 VCO 内蔵、高性能周波数シンセサイザ システム LMX2541 VCO 内蔵、超低ノイズ、PLLatinum 周波数シンセサイザ LMX2571 周波数シフト キーイング (周波数偏移変調:FSK) 機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ LMX2571-EP エンハンスド製品、FSK 変調機能搭載、1.34GHz、低消費電力、極限温度拡張 RF シンセサイザ LMX2572 低消費電力 6.4GHz 広帯域 RF シンセサイザ LMX2572LP FSK 変調機能搭載、2GHz 低消費電力広帯域 RF シンセサイザ LMX2581 VCO 内蔵、3.76GHz 広帯域、周波数シンセサイザ LMX2581E VCO 内蔵、3.8GHz 広帯域、周波数シンセサイザ LMX2582 5.5GHz、高性能、広帯域 PLLatinum RF シンセサイザ LMX2592 VCO 内蔵、9.8GHz 広帯域周波数シンセサイザ LMX2594 位相同期機能搭載、JESD204B サポート、15GHz 広帯域、PLLatinum™ RF シンセサイザ LMX2595 位相同期機能搭載、JESD204B サポート、20GHz 広帯域 RF シンセサイザ LMX2615-SP 宇宙グレード、位相同期機能搭載、JESD204B サポート、40MHz ~ 15GHz 広帯域シンセサイザ LMX2694-EP エンハンスド製品、位相同期機能搭載 15GHz RF シンセサイザ TRF3765 VCO 内蔵、最大 8 個の出力に対応、300M ~ 4,800MHz、低ノイズ、整数 N 分周と分数 N 分周の PLL
IQ 復調器
LMX8410L シンセサイザ内蔵高性能ミキサ
ハードウェア開発
評価ボード
LMK04832EVM LMK04832 JESD204B クロック ジッタ クリーナ/クロック ジェネレータ/ディストリビューションの評価基板 LMX2571EPEVM LMX2571-EP 1.34GHz、低消費電力、極限温度拡張 RF シンセサイザの評価基板 LMX2594PSEVM LMX2594 複数のデバイスの位相同期機能搭載、15GHz RF シンセサイザの評価基板 XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
ソフトウェア
アプリケーション・ソフトウェアとフレームワーク
TICSPRO-SW テキサス インスツルメンツのクロックおよびシンセサイザ (TICS) プロ ソフトウェア
IDE (統合開発環境)、コンパイラ、またはデバッガ
CODELOADER CodeLoader デバイス・レジスタ・プログラミング
サポート・ソフトウェア
LMX9830-SW LMX9830 アプリケーション・ノート、ソフトウェア、およびツール LMX9838-SW LMX9838 アプリケーション・ノート、ソフトウェア、およびツール
ダウンロードオプション
リファレンス・デザイン

TIDA-00431 — リファレンス・デザイン - RF サンプリング 4-GSPS ADC、8-GHz DC 結合差動アンプ付

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01015 — デジタル オシロスコープ / ワイヤレス テスタ搭載 12 ビット高速 ADC 向け 4GHz クロックのリファレンス デザイン

TIDA-01015 は、高速直接 RF サンプリング GSPS ADC 向けクロック処理ソリューションのリファレンス デザインです。このリファレンス デザインは、2 次ナイキスト ゾーンの入力信号周波数において高い SNR を実現するサンプリング クロックの重要性を示します。ADC12J4000 は 12 ビット、4GSPS の RF サンプリング ADC であり、3.2GHz の 3dB 入力帯域幅を達成し、最大 4GHz の信号をキャプチャできます。このデザインは、TRF3765 を使用した ADC12J4000 (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00826 — 50Ω、2GHz オシロスコープ・フロント・エンド、リファレンス・デザイン

このリファレンス・デザインは 50Ω 入力オシロスコープ・アプリケーション向けアナログ・フロント・エンドの一部です。この評価プラットフォームにより、周波数ドメイン・アプリケーションと時間ドメイン・アプリケーションの両方で、DC ~ 2GHz 入力信号の処理が可能になります。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00359 — クロック・ソリューション、リファレンス・デザイン、GSPS ADC 用

Low cost, high performance clocking solution for GSPS data converters. This reference design discusses the use of a TRF3765, a low noise frequency synthesizer, generating the sampling clock for a 4 GSPS analog-to-digital converter (ADC12J4000). Experiments demonstrate data sheet comparable SNR and (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHB) 32 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ